Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Provides optional plug-in connection for select compatible hardwire UPS Systems
  • 10 ft. (3.05 m) cord with L6-30P plug
  • 1-year limited warranty

Overview

SU30ACORD enables simple plug-in connection for select hardwire UPS systems. Heavy three-conductor eight-gauge cabling with high-current L6-30P locking input plug and 10-foot (3.1 meters) length terminates to output compatible with hardwire input of SU6000RT3U, SU6000RT3UHV, SU6000RT4UHVG and other UPS systems specifying compatibility with this cable.

Features

  • Enables simple plug-in connection for select hardwire UPS systems
  • Heavy 8 gauge, 3 conductor, black color cabling
  • L6-30P input plug connects to 208/240V, 30A service
  • Terminates to output compatible with hardwire input of select UPS systems
  • Compatible with SU6000RT3U, SU6000RT3UHV, SU6000RT4UHVG and other UPS systems specifying compatibility with this cable

Package Includes

  • SU30ACORD
  • Installation manual
RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332041821
Accessory TypePower Cord
Accessory ClassUPS Accessories
INPUT
Input Connection TypeNEMA L6-30P
PHYSICAL
ColorBlack
Cable Length (ft.)10
Shipping Dimensions (hwd / in.)4.00 x 15.00 x 15.25
Shipping Weight (lbs.)3.75
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.