Part Number: SU40KMBPK
- wall-mount manual bypass panel isolates UPS from connected loads for maintenance with no loss of network availability
- Includes Kirk-Key interlock system enhances system reliability
- 3 built-in circuit breakers, heavy duty buswork
- Compatible with select 3 phase UPS systems
- 2-year limited warranty
Overview
Wall-mount three-breaker manual bypass panel with Kirk-Key interlock system isolates the UPS from connected loads for maintenance with no loss of network availability. 150A breaker with KAIC rating of 65. Key included.
Compatible with SU40K.
Features
- Wallmount 3 breaker manual bypass panel with Kirk Key interlock system
- Isolates the UPS from connected loads for maintenance with no loss of network availability
- 150A breaker with KAIC rating of 65
- Key included
- Compatible with SU40K, and SV40K__ models.
Specifications
OVERVIEW
UPC Code | 037332146274 |
Accessory Type | Bypass Panel |
Accessory Class | UPS Accessories |
INPUT
Nominal Input Voltage(s) Supported | 240V AC |
Voltage Compatibility (VAC) | 240 |
PHYSICAL
Form Factors Supported | Wallmount |
Shipping Dimensions (hwd / in.) | 30.00 x 13.00 x 43.00 |
Shipping Weight (lbs.) | 225.00 |
Unit Dimensions (hwd / in.) | 42.360 x 30.120 x 11.750 |
Unit Weight (lbs.) | 220 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Useful Web Pages
Product Images