Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 4/5/2021

Overview

Tripp Lite's SU60K (60kVA) SmartOnline Modular 3-Phase Intelligent, True On-Line UPS System provides 100% system availability with N+1 modular architecture and 1+1 parallel capability. In an N+1 configuration, the SU60K features three self-contained, redundant 20kVA power modules that can be hot-swapped (with the load powered) if maintenance is required. Connect two SU60K models in parallel (1+1 configuration) to provide fail-safe redundancy (two 60kVA models supporting a 60kVA load) or to increase capacity (two 60kVA models supporting an 120kVA load).

The SU60K provides mission-critical equipment with the highest level of power protection available. Large capacity 60,000VA/48,000 watt UPS continually converts incoming AC power into filtered DC power, and then resynthesizes it back into AC power with a pure sine wave. Perfectly regulated, continuous sine wave output with zero transfer time offers compatibility with all equipment types. The SU60K's high input power factor, advanced IGBT inverter technology and Digital Signal Processor (DSP) technology create less than 3% input Total Harmonic Distortion (THDi). With SU60K's low THDi, generators run cooler and last longer, allowing managers to save installation costs by installing a generator with a capacity equal to their equipment load (a 1:1 ratio). Extremely efficient operation (up to 96%) saves money by lowering electricity consumption. Hardwire input and output connections. SU60K features 120/208V AC, 3-phase, 4-wire (plus ground), wye input and output. It also features a wide input voltage correction range: 94-150/163-260V AC. Frequency is 50 or 60 Hz (auto-selectable). SU60K features a single small-footprint tower power module. A stand-alone hardwired external battery module (Models BP480V26B or BP480V40C with matching battery cabinets, available separately) is required for operation and to provide battery backup support. Additional external BP480V26B or BP480V40C battery modules can be connected for extended runtime. Additional battery cabinets for extended runtime solutions also available; contact Tripp Lite for more information. A manual bypass breaker as well as an automatic bypass function ensure 100% availability of connected equipment by safely passing through AC power if the UPS requires maintenance. A built-in RS-232 communication port works with PowerAlert Software to provide shutdown commands and condition reporting. An accessory slot accepts an optional network management card option. Front panel combination LCD/LED display alerts users to a variety of UPS operational modes and conditions. The LCD display includes a real-time event log screen with up to 500 events listed. A dynamic battery management screen optimizes battery function to lengthen service life and allows cold restart of UPS during a prolonged blackout to utilize its batteries for periodic system access or data retrieval. An Emergency Power Off button turns UPS output OFF and disables Bypass output. Built-in Emergency Power Off (EPO) dry-contact interface supports remote emergency shutdown in large facilities. A start-up service program is recommended to enhance the reliability of the installation.

Features

  • N+1 configuration: three self-contained, redundant 20kVA power modules can be hot-swapped (with the load powered) if maintenance is required
  • 1+1 configuration: connect two SU60K models in parallel to provide fail-safe redundancy or to increase capacity
  • High input power factor, advanced IGBT inverter technology and Digital Signal Processor (DSP) technology create low input Total Harmonic Distortion (THDi)
  • Extremely efficient operation (up to 96%) saves money by lowering electricity consumption
  • True on-line, double conversion UPS with IGBT technology provides pure, sine wave AC output at all times
  • Maintains continuous operation through blackouts, voltage fluctuations and surges with zero transfer time
  • Removes harmonic distortion, electrical impulses, frequency variations and other hard-to-solve power problems
  • 60,000VA/48,000W power capacity with 3-phase, hardwire 120/208VAC input/output connections
  • Features a wide input voltage correction range: 94-150/163-260VAC
  • Precision +/-1% output voltage regulation
  • A stand-alone hardwired external battery module (Models BP480V26B and BP480V40C, available separately from Tripp Lite) is required for operation and to provide battery backup support. Additional external battery modules can be connected for extended runtime.
  • Front panel combination LCD/LED display includes a real-time event log screen with up to 500 events listed
  • Dynamic battery management screen optimizes battery function to lengthen service life and allows cold restart of UPS
  • Serial port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
  • Compatible with Tripp Lite UPS management card options TLNETCARD, WEBCARDLX, SNMPWEBCARD and MODBUSCARD
  • Emergency Power Off button turns UPS output OFF and disables Bypass output
  • Built-in Emergency Power Off (EPO) dry-contact interface supports remote emergency shutdown in large facilities
  • Start-up service program is recommended to enhance the reliability of the installation

Package Includes

  • SU60K UPS System
  • Serial communications cable
  • Parallel cable (for 1+1 operation)
  • Instruction manual and startup checklist
  • Warranty information
Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332141323
UPS TypeOn-Line
INPUT
Input Phase3-Phase
Rated input current (Maximum Load)125A (per phase, online)
Nominal Input Voltage(s) Supported120/208V 3-PH Wye
Nominal Input Voltage Description3-Phase Wye, 4 wire (L1, L2, L3, N, G)
UPS Input Connection TypeHardwire
OUTPUT
Output Capacity (VA)60000
Output Capacity (kVA)60
Output Capacity (Watts)48000
Output Capacity (kW)48
Power Factor  0.8
Crest Factor  3:1
Frequency Compatibility50 / 60 Hz
Output Voltage Regulation (Line Mode)+/- 1%
Output Voltage Regulation (Battery Mode)+/- 1%
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported120/208V 3-PH Wye
Output ReceptaclesHardwire
BATTERY
Expandable RuntimeYes
Expandable Runtime DescriptionExternal battery pack wiring is contractor supplied
External Battery Pack Compatibility  BP480V200; BP480V26B; BP480V300; BP480V400;  BP480V40C ;  BP480V500 
DC System Voltage (VDC)+/- 240VDC
Battery Recharge Rate (Included Batteries)Less than 4 hours from 10% to 90%
Battery Replacement DescriptionHot-swappable, replaceable batteries
VOLTAGE REGULATION
Voltage Regulation DescriptionOnline, double-conversion power conditioning
Overvoltage Correction  Maintains continuous operation without using battery power during overvoltages to 150 / 260 (3-Phase, 4-Wire, wye), reducing output within 1% of nominal
Undervoltage Correction  Maintains continuous operation without using battery power during brownout / undervoltage conditions to 94 / 163 (3-Phase, 4-Wire, wye)
USER INTERFACE, ALERTS & CONTROLS
SwitchesON button turns UPS's inverter ON. OFF button turns UPS's inverter OFF. LCD Display Control Buttons browses through and selects items displayed on LCD screen. Emergency Power Off button turns UPS output OFF and disables Bypass output. Manual Bypass breaker bypasses the UPS's inverter during maintenance.
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch
Audible AlarmAlarms warn against a variety of operational conditions: low-battery, overload, shutdown, bypass and more
LED Indicators4-LED Display: Displays normal AC input, on battery power, bypass input and fault conditions
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression  Yes
AC Suppression Joule Rating  4675
AC Suppression Response Time  Instantaneous
PHYSICAL
Primary Form FactorTower
Cooling MethodFans
Installation Form Factors Supported with Included AccessoriesTower
Primary UPS Depth (mm)958
Primary UPS Height (mm)1,699
Primary UPS Width (mm)521
Shipping Dimensions (hwd / in.)75.00 x 28.50 x 45.00
Shipping Weight (lbs.)1356.00
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)66.9 x 20.5 x 37.7
UPS Power Module Weight (kg)534.11
UPS Power Module Weight (lbs.)1177.5
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  13998
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load  14254
COMMUNICATIONS
Network Management CardsSNMPWEBCARD;  TLNETCARD ; WEBCARDLX;  MODBUSCARD 
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications CableDB9 cabling included
Communications InterfaceDB9 Serial; Slot for SNMP/Web interface
LINE / BATTERY TRANSFER
Transfer Time  No transfer time (0 ms.) in online, double-conversion mode
Low Voltage Transfer to Battery Power (Setpoint)Maintains continuous operation during undervoltages as low as 94 / 163V AC (3-Phase, 4-Wire, wye). Below this point, output is maintained utilizing battery reserves.
High Voltage Transfer to Battery Power (Setpoint)Maintains continuous operation during overvoltages as high as 150 / 260V AC (3-Phase, 4-Wire, wye). Above this point, output is maintained utilizing battery reserves.
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Automatic inverter bypass; Hot swappable batteries; Auto Probe Monitoring (requires WEBCARDLX); Zero transfer time; On-Line/Double-Conversion
Green Energy-Saving FeaturesHigh efficiency economy mode operation; Schedulable daily hours of economy mode operation
APPLICATIONS
UPS ApplicationsMission Critical Applications
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)1-year limited warranty
3-Phase Warranty StatementTripp Lite 3-Phase UPS Factory Warranty

Questions & Answers

Accessories

Network Interfaces and Sensors

  Model Number Description
MODBUS Management Accessory Card for UPS Remote Monitoring and Control MODBUSCARD MODBUSCARD MODBUS Management Accessory Card for UPS Remote Monitoring and Control
SNMP/Web/Modbus Management Accessory Card for Compatible UPS Systems TLNETCARD TLNETCARD SNMP/Web/Modbus Management Accessory Card for Compatible UPS Systems
WEBCARDLXE Network Management Card for Select UPS Systems WEBCARDLXE WEBCARDLXE WEBCARDLXE Network Management Card for Select UPS Systems

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.