Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: SU80KMBPKX
This Model has been retired and has not been replaced. More information for the SU80KMBPKX is available on the model support page
Overview
Features
- Wallmount 3 breaker manual bypass panel with Kirk Key interlock system
- Isolates the UPS from connected loads for maintenance with no loss of network availability
- 150A breaker with KAIC rating of 35
- Key included
- Compatible with Tripp Lite S3M80KX, SU80KX, SU80KTV
Specifications
OVERVIEW
UPC Code | 037332146328 |
Accessory Type | Bypass Panel |
Accessory Class | UPS Accessories |
INPUT
Nominal Input Voltage(s) Supported | 480V AC |
Voltage Compatibility (VAC) | 480 |
PHYSICAL
Form Factors Supported | Wallmount |
Shipping Dimensions (hwd / in.) | 43.20 x 30.87 x 12.50 |
Shipping Weight (lbs.) | 225.00 |
Unit Dimensions (hwd / in.) | 42.360 x 30.120 x 11.750 |
Unit Weight (lbs.) | 220 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Images