• Home
  • Products
  • UPS Systems
  • On-Line UPS Systems

SmartOnline 80kVA Modular 3-Phase UPS System, On-line Double-Conversion International UPS with Battery

Model Number: SU80KX/40C


  • 80,000 VA (80kVA) 3-phase tower UPS w/external battery pack
  • N+1 redundant modular architecture helps assure 100% availability
  • 1+1 parallel capability allows for system redundancy or increased capacity
  • Low THDi reduces installation costs by permitting 1:1 generator sizing
  • 3-phase hardwire (220/380V, 230/400V or 240/415V AC, 3-phase, 4-wire + ground, wye) input/output
  • IGBT technology and zero transfer time, on-line, double-conversion operation
  • Runtime is expandable via additional external battery cabinet options

Tripp Lite's SU80KX (80kVA) SmartOnline Modular 3-Phase Intelligent, True On-Line UPS System provides 100% system availability with N+1 modular architecture and 1+1 parallel capability. In N+1 configuration, the SU80KX provides four self-contained, redundant 20kVA power modules that can be hot-swapped (load remaining powered) if maintenance is required. In 1+1 configuration , two SU80KX models connected in parallel can provide fail-safe redundancy (two 80kVA models supporting a 80kVA load) or increased capacity (two 80kVA models supporting a 160kVA load).
The SU80KX provides mission-critical equipment with the highest level of power protection available. Large capacity 80,000VA/64,000W UPS continually converts incoming AC power into filtered DC power, and then resynthesizes it back into AC power with a pure sine wave. Perfectly regulated, continuous sine wave output with zero transfer time assures compatibility with all equipment types. High input power factor, advanced IGBT inverter technology and Digital Signal Processor (DSP) technology produce less than 3% input total harmonic distortion (THDi). With low THDi, generators run cooler and last longer, allowing managers to save installation costs by installing a generator with a capacity equal to the equipment load (1:1 ratio). Extremely efficient operation (up to 97%) saves money by lowering electricity consumption. Hardwire input and output connections support a variety of permanent or PDU-style power connections. The SU80KX features 220/380V, 230/400V or 240/415V AC, 3-phase, 4-wire + ground, wye input and output. It also features a wide input voltage correction range: 173-300V/276-477V AC. Frequency is 50 or 60 Hz (auto-selectable). SU80KX power modules are housed in a single small-footprint tower compartment. Included battery module (Models BP480V40C) are housed in a separate stand-alone hardwired external battery compartment (required for UPS operation/backup battery support; order separately). Battery runtime can be extended with additional stand-alone hardwired external battery modules. A manual bypass breaker and an automatic bypass function ensure 100% availability of connected equipment by safely passing through AC power if the UPS requires maintenance. A built-in RS-232 communication port works with included PowerAlert Software to provide shutdown commands and reporting on a single server. An accessory slot accepts an optional internal SNMP card (Model SNMPWEBCARD) for remote shutdowns, reboots and more. Front panel combination LCD/LED display alerts users to a variety of UPS operational modes and conditions. The LCD display includes a real-time event log screen with up to 500 events listed. A dynamic battery management screen optimizes battery function to lengthen service life and allow cold restart of the UPS during a prolonged blackout to utilize its batteries for periodic system access or data retrieval. An Emergency Power Off button turns the UPS output OFF and disables Bypass output. A built-in Emergency Power Off (EPO) dry-contact interface supports remote emergency shutdown in large facilities.

Key Features

  • N+1 configuration: If maintenance is required, four self-contained, redundant 20kVA power modules can be hot-swapped with the load remaining powered
  • 1+1 configuration: Two SU80KX can be connected in parallel to provide either fail-safe redundancy or increased capacity
  • High input power factor, advanced IGBT inverter technology and Digital Signal Processor (DSP) technology produce low input total harmonic distortion (THDi)
  • Low THDi (less than 3%) reduces installation costs by allowing 1:1 generator sizing
  • Extremely efficient operation (up to 97%) saves money by reducing electricity consumption
  • True on-line, double-conversion UPS with IGBT technology provides pure sine wave AC output at all times
  • Maintains continuous operation with zero transfer time through blackouts, voltage fluctuations and surges
  • Removes harmonic distortion, electrical impulses, frequency variations and other hard-to-solve power problems
  • 80,000VA/64,000W power capacity with 3-phase, hardwire input/output connections
  • Wide input voltage correction range: 173-300V/276-477V AC
  • Included battery module (Model BP480V40C) are housed in a separate, stand-alone hardwired external battery compartment (required for UPS operation/backup battery support; order separately)
  • Battery runtime can be extended with additional stand-alone hardwired external battery modules (Models BP480V26B and BP480V40C; order separately)
  • Front panel combination LCD/LED display includes a real-time event log screen with up to 500 events listed
  • Dynamic battery management screen optimizes battery function to lengthen service life and allow cold restart of the UPS
  • Built-in RS-232 communication port works with included PowerAlert Software to provide shutdown commands and reporting on a single server
  • Accessory slot accepts an optional internal SNMP card (Model SNMPWEBCARD) for remote shutdowns, reboots and more
  • Emergency Power Off button turns UPS output OFF and disables Bypass output
  • Built-in Emergency Power Off (EPO) dry-contact interface supports remote emergency shutdown in large facilities

Typical Applications

  • Ideal for protecting mission-critical equipment in computing, networking or telecommunications environments.

Package Includes

  • SU80KX UPS System
  • BP480V40C external battery pack
  • PowerAlert Software
  • Instruction manual
  • Warranty information

OUTPUT

Output Volt Amp Capacity (VA) 80000
Output kVA capacity (kVA) 80
Nominal Output Voltage(s) Supported 220/380V; 230/400V; 240/415V; 3-Phase Wye
Frequency compatibility 50 / 60 Hz
Built-in UPS output receptacles Hardwire
Output VA 80000
Output watts 64000
Output nominal voltage 220/380V, 230/400V or 240/415V AC, 3-phase, 4-wire + ground, wye
Output voltage regulation Maintains pure sine wave output at all times, regulated within 1% of nominal output voltage, with less than 3% total harmonic distortion (using IGBT Inverter)
Output frequency regulation Regulates line frequency at 50 or 60 Hz, +/- .05 Hz
Outlet quantity / type Hardwire

INPUT

Nominal Input Voltage(s) Supported 220/380V (3ph wye); 230/400V (3ph wye); 240/415V (3ph wye)
Recommended Electrical Service 3-Phase Wye, 4 wire (L1, L2, L3, N, G)
Maximum Input Amps (A) Details 97A/101A/105A
Input connection type Hardwire
Phase 3-Phase

BATTERY

Expandable battery runtime Supports extended runtime with additional stand-alone external battery modules: Models BP480V26B and BP480V40C
DC system voltage (VDC) +/- 240
Full load runtime 3.5 minutes (64,000w) with included battery pack
Half load runtime 9.6 minutes (32,000w) with included battery pack
Battery Pack Accessory (optional) External battery modules: Models BP480V26B and BP480V40C
Typical battery lifespan 3-6 years, depending on usage

VOLTAGE REGULATION

Voltage regulation description On-line, double-conversion process enables UPS to maintain output voltage within +/-1% of nominal voltage at all times
Overvoltage correction Maintains continuous operation without using battery power during overvoltages to 276-477V AC (3-phase, 4-wire, wye), reducing output within 1% of nominal
Brownout correction Maintains continuous operation without using battery power during brownout/undervoltage conditions to 173-300V AC (3-phase, 4-wire, wye)

LEDS ALARMS & SWITCHES

Alarms Alarms signal a variety of operational conditions: low battery, overload, shutdown, bypass and more
Switches ON button turns UPS inverter on. OFF button turns UPS inverter off. LCD Display Control Buttons browse through and select items displayed on LCD screen. EPO (Emergency Power Off) button turns UPS output off and disables Bypass output
Front panel LEDs Selectable LCD Display: Displays Real-Time Event Log with up to 500 events listed. Also displays a wide range of UPS operational and fault/warning conditions including operational mode, alarm/shutdown conditions, input/output voltage/frequency, battery voltage, load percentage and more. 4-LED Display: Displays normal AC input, on battery power, bypass input and fault conditions

SURGE / NOISE SUPPRESSION

UPS AC suppression joule rating 5950
EMI / RFI AC noise suppression Yes
AC suppression response time Instantaneous

PHYSICAL

Installation form factors supported with included accessories Tower
Shipping Dimensions (HWD/in) 55 x 28.5 x 42.5 (UPS) 76.3 x 28.8 x 45.8 (external battery cabinet)
Shipping Dimensions (HWD/cm) 139.7 x 72.39 x 107.95
Shipping weight (lbs) 687.8 (UPS) 1960 lbs (external battery cabinet)
Shipping weight (kg) 312.3 (UPS) 882 (external battery cabinet)
Unit Dimensions (HWD/in) 46 x 20.5 x 33.7 (UPS) 67 x 20.5 x 33.7 (external battery cabinet)
Unit Dimensions (HWD/cm) 116.8 x 52.1 x 85.6
Unit weight (lbs) 2141
Unit weight (kg) 965.6
Cooling method Built-in cooling fans
Material of construction Steel
Form factors supported Tower

ENVIRONMENTAL

Storage Temperature Range +5 to +122 degrees Fahrenheit, -15 to +50 degrees Celsius
Relative Humidity <90%, non-condensing
Operating Temperature +32 to +104 degrees Fahrenheit, 0 to +40 degrees Celsius

COMMUNICATIONS

Network monitoring port Built-in RS-232 communication port
EPO port EPO (emergency power off) interface
SNMP compatibility Built-in accessory slot accommodates internal SNMP card (Model SNMPWEBCARD) and other network accessories
Software and cabling included PowerAlert UPS monitoring software for all common network and stand-alone operating systems

LINE / BATTERY TRANSFER

Transfer time from line power to battery mode Zero transfer time: True on-line UPS continuously converts incoming AC to DC, then back to AC. When line power is interrupted, UPS maintains continuous output from battery reserves with absolutely no disruption in output AC power
Low voltage transfer to battery power Maintains continuous operation without using battery power during brownout/undervoltage conditions to 173-300V AC (3-phase, 4-wire, wye). Below this point, output is maintained utilizing reserve battery power
High voltage transfer to battery power Maintains continuous operation without using battery power during overvoltages to 276-477V AC (3-phase, 4-wire, wye), reducing output within 1% of nominal. Above this point, output is maintained utilizing reserve battery power

SPECIAL FEATURES

Appearance Steel tower housing; attractive all-black color scheme
Cold Start Inverter can be cold-started via the control panel to enable temporary AC output during a power failure

CERTIFICATIONS

Certifications CE (EN62040-1-1)

WARRANTY

Product Warranty Period (International) 2-year limited warranty
Product Warranty Period (Mexico) 1-year limited warranty
Product Warranty Period (Puerto Rico) 2-year limited warranty
Optional Coverage Extended warranties and on-site service contracts available for select opportunities; contact Tripp Lite for details

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

(1 Question : 1 Answer)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Has staff answer
 
1 answer

Load Against Generator Sizing

Load = Less than 60KVA @ 0.8PF

UPS Size Purchased = SU80KX/40C

Generator Purchased = 60KVA @ O.8PF

Question: Am I going to have any incompatibility problems between the GENSET and UPS? I purchased the 80KVA to have internal redundancy of 1 Power module (20KVA), but my actual load will never exceed 60 KVA.
1 year, 4 months ago
Customer avatar
by
nickname
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your online response to the SU80KX/40C you've recently purchased.

With a little more information about how you're using this item with your Genset, we can help identify any compatibility issues.

Our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Tech Support
Phone: 773.869.1234
Fax: 773.869.1177

Please have the unit(s) serial numbers available for quick reference when calling. Your satisfaction is our #1 goal.
1 year, 3 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1
1 of 1

Do you own a SU80KX/40C?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.