Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Possible Product/Country Incompatibility

This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]

Product Status Discontinued on 6/13/2018

Overview

1000VA online, double-conversion UPS system for critical server, network and telecommunications equipment. 2U rackmount form factor with an installed depth of only 13.5 in (34.3 cm). Expandable battery runtime with optional external battery packs: BP24V15RT2U, BP24V28-2U (maximum of 1 per UPS) or BP24V70-3U (multiple battery packs can be daisy-chained). Full-time sine wave 200, 208, 220, 230 or 240V +/-2% output. Uninterruptible Power Supply (UPS) continuously converts raw incoming AC power to DC, then re-converts output back to completely regulated, filtered AC output. Corrects brownouts as low as 130V and overvoltages as high as 275V without draining battery power. IEC-320-C14 inlet input connection; IEC-320-C13 output receptacles. Network-grade AC surge and noise suppression. Zero transfer time between AC and battery operation. Highly efficient operation in optional Economy Mode setting, saving BTU heat output and energy costs. Network management interfaces support simultaneous communications via USB port, DB9 serial port and slot for network management card options. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Supports simultaneous detailed monitoring of equipment load levels, self-test data and utility power conditions via all 3 communications interfaces. PowerAlert monitoring software is available via free download. Emergency Power Off (EPO) interface. 3-stage metered current monitoring and battery charge status LEDs. LED display panel easily rotates for more convenient viewing in rackmount or tower configurations. Data-line surge suppression for dialup, DSL or Ethernet network connection. Utility power and voltage regulation LEDs. Audible alarm. Self-test. Fault-tolerant auto bypass mode. 4-post rackmount accessories included; optional 2-9USTAND tower stand kit and 2POSTRMKITWM 2-post rack & wall-mount accessories available. Field-replaceable, hot-swappable internal batteries and external battery packs. Attractive all-black color scheme.

Features

  • True online, double-conversion power conditioning offers network-grade pure sine wave AC power for critical fileservers, internetworking equipment and other sensitive electronics
  • Maintains output within 2% of selectable 200/208/220/230/240V at 50/60Hz (+/-0.05Hz)
  • Neutralizes hard-to-solve problems like frequency variations, fast electrical impulses, harmonics and other power problems not addressed by other UPS types
  • Zero transfer time, on-line, double-conversion and economy-mode operation supported
  • Versatile rack/tower format requires only 2 rack spaces (2U) in rackmount applications
  • Maintains AC output at near perfect levels even during extended-duration brownouts as low as 130V and overvoltages to 275V without using battery power. (For loads under 70%, brownout support extends to 130V; for loads over 70%, brownout support extends to 160V)
  • During power failures, internal batteries support connected equipment for 12 minutes at half load (500VA / 400W) and 4 minutes at full load (1000VA / 800W)
  • Battery backup runtime is expandable with the addition of external 2U or 3U rack/tower battery packs (Part Number BP24V15RT2U (limit 1), BP24V28-2U (limit 1), BP24V70-3U (multi-pack compatible) and BP24V36-2US (multi-pack compatible)
  • Intelligent battery management system extends battery life
  • Some external battery configurations require the use of Tripp Lite's External Battery Configuration Software (see manual)
  • Built-in USB port, DB9 serial port and slot for network management card options are simultaneously addressable and support comprehensive network management features; USB and DB9 serial cables included
  • USB & Serial ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
  • Compatible with Tripp Lite UPS management card options TLNETCARD, WEBCARDLX, SNMPWEBCARD and MODBUSCARD
  • HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • Includes 6 UPS supported IEC-320-C13 output receptacles and two C13 to C14 interconnection cables (additional interconnection cables available - Part Number P004-006)
  • IEC320-C14 input connection accepts a variety of detachable cordsets to match country or site-specific wall receptacles
  • Fault tolerant electronic bypass maintains utility output during a variety of UPS fault conditions
  • Compatible with Tripp Lite's WatchDog software
  • Front panel LEDs and audible alarm offer notification of power conditions and full UPS status information
  • Optional tower stands allow vertical tower configuration (Part Number 2-9USTAND)
  • Optional 2POSTRMKITWM enables 2 post rack / wallmount installation
  • Built-in Emergency Power Off (EPO) interface with cable
  • Optional PDUBHV10 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment

Package Includes

  • SUINT1000RTXL2Ua Rack/Tower UPS System
  • USB & DB9 Cabling
  • 4-Post Rackmount Installation Hardware
  • Warranty Information and Owner's Manual
  • 2 IEC C13 to C14 interconnection cables
Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332126504
UPS TypeOn-Line
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)5.1A (200V), 4.9A (208V), 4.6A (220V), 4.4A (230V), 4.2A (240V)
Nominal Input Voltage(s) Supported200V AC; 220V AC; 230V AC; 240V AC
UPS Input Connection TypeC14 inlet
UPS Input Connection DescriptionIEC320-C14 input connection accepts a variety of detachable cordsets to match country or site-specific wall receptacles
Input Circuit Breakers8A
OUTPUT
Output Capacity (VA)1000
Output Capacity (kVA)1
Output Capacity (Watts)800
Output Capacity DetailsOVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% load for 3 minutes; 150% load for 30 seconds and >150% load for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits)
Power Factor  0.8
Crest Factor  3:1
Nominal Voltage Details230V default
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsOutput frequency matches input nominal on startup, defaults to 50 Hz on cold-start
Output Voltage Regulation (Line Mode)+/- 2%
Output Voltage Regulation (Economy Line Mode)+/- 10%
Output Voltage Regulation (Battery Mode)+/- 2%
Included Output Power CablesIncludes 2 C13 to C14 power cables
Hot-Swap PDU optionsPDUBHV10 (2U / 8 C13 outlets)
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported200V; 220V; 230V; 240V
Output Receptacles(6) C13
BATTERY
Runtime Full Load (min.)  4 min. (800w)
Runtime Half Load (min.)  12 min. (400w)
Expandable RuntimeYes
External Battery Pack Compatibility   BP24V15RT2U  (limit 1);  BP24V28-2U  (limit 1);  BP24V70-3U  (multi-pack compatible);  BP24V36-2US  (multi-pack compatible)
DC System Voltage (VDC)24
Battery Recharge Rate (Included Batteries)Less than 6 hours from 10% to 80% (typical, full load discharge)
Battery AccessFront panel battery access door
Internal UPS Replacement Battery Cartridge RBC92-2U 
Battery Replacement DescriptionHot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation DescriptionOnline, double-conversion power conditioning
Overvoltage Correction  2% output voltage regulation during overvoltages to 275
Undervoltage Correction  2% output voltage regulation during undervoltages to 156
Severe Undervoltage Correction2% output voltage regulation during undervoltages to 130 (under 70% load only)
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch
Audible AlarmAudible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
LED Indicators14 LEDs indicate line power, online mode, economy/bypass mode, on-battery, overload, battery low, replace battery and fault status information; 4-LED meter displays load and battery charge levels; LED panel rotates for viewing in rack/tower formats
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating1225
UPS AC Suppression Response TimeInstantaneous
UPS Dataline Suppression1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorRackmount
Rack Height  2U
Cooling MethodFan
Included Mounting Accessory Description4 post rackmount installation accessories included
Installation Form Factors Supported with Optional Accessories2 post rackmount ( 2POSTRMKITWM ); Wallmount ( 2POSTRMKITWM ); Tower ( 2-9USTAND )
Minimum Required Rack Depth with External Battery Pack (cm)42
Minimum Required Rack Depth with External Battery Pack (in.)16.5
Minimum Required Rack Depth without External Battery Pack (cm)40
Minimum Required Rack Depth without External Battery Pack (in.)15.75
Primary UPS Depth (mm)343
Primary UPS Height (mm)89
Primary UPS Width (mm)445
Shipping Dimensions (hwd / in.)8.70 x 19.80 x 23.50
Shipping Weight (lbs.)41.80
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)3.5 x 17.5 x 13.5
UPS Power Module Weight (kg)12.70
UPS Power Module Weight (lbs.)28
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  408
AC Mode Efficiency Rating (100% Load)87%
AC Economy Mode Efficiency Rating (100% Load)94%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load  444
COMMUNICATIONS
Network Management CardsSNMPWEBCARD;  TLNETCARD ; WEBCARDLX;  MODBUSCARD 
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications; Economy-mode setting option is available using PowerAlert software and DB9 Serial cable connection OR via select Network Management Card options
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications CableUSB and DB9 cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Communications InterfaceUSB (HID enabled); DB9 Serial; Contact closure; EPO (emergency power off); Slot for SNMP/Web interface
LINE / BATTERY TRANSFER
Transfer Time  No transfer time (0 ms.) in online, double-conversion mode
Low Voltage Transfer to Battery Power (Setpoint)160V (100% load), 130V ( <70% load)
High Voltage Transfer to Battery Power (Setpoint)275
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Automatic inverter bypass; Hot swappable batteries
Green Energy-Saving FeaturesHigh efficiency economy mode operation; Schedulable daily hours of economy mode operation
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.