Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Possible Product/Country Incompatibility

This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]

Product Status Discontinued on 2/16/2017

Overview

Tripp Lite's SmartOnline SUINT1000XL on-line, double-conversion UPS protects critical server, networking and telecommunications equipment from blackouts, voltage fluctuations and transient surges. Space-saving upright tower format. Large capacity 1000VA/700W UPS continuously converts incoming AC to DC, then back to perfect sine wave AC output at selectable 220/230/240V AC (+/-2%). Removes harmonic distortion, fast electrical impulses, frequency fluctuations and other hard-to-solve power problems not addressed by other UPS types. True sine wave output and zero transfer time offers guaranteed compatibility with all equipment types. Includes 4 C13 outlets. Includes enhanced DB9 serial monitoring port for unattended shutdown, remote control and monitoring of UPS system and power data.

Features

  • True on-line, double conversion UPS provides pure sine wave AC output at all times
  • Maintains continuous operation with zero transfer time through blackouts, voltage fluctuations and surges
  • Removes harmonic distortion, electrical impulses, frequency variations and other hard-to-solve power problems
  • Corrects brownouts and overvoltages from 175-280V at full load. Input voltage range extends to 80-280V at 50% load or less
  • 1000VA/700W power capacity with 4 C13 outlets
  • IEC320-C14 input connection accepts a variety of detachable cordsets to match country or site-specific wall receptacles
  • Standard internal battery set provides 14 min. runtime at half load and 5 min. runtime at full load
  • Intelligent battery management system extends battery life
  • DB9 serial port for network interface
  • Serial port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
  • Fault tolerant electronic bypass maintains utility output during a variety of UPS fault conditions
  • Diagnostic LEDs
  • 2 C13 to C14 power cables included

Package Includes

  • SUINT1000XL UPS System
  • Serial cable
  • 2 IEC320 C13-to-C14 jumper cables
  • Owner's manual with warranty information
Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332128584
UPS TypeOn-Line
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)3.7A (220V),3.5A (230V),3.4A (240V)
Nominal Input Voltage(s) Supported220V AC; 230V AC; 240V AC
UPS Input Connection TypeC14 inlet
UPS Input Connection DescriptionIEC320-C14 input connection accepts a variety of detachable cordsets to match country or site-specific wall receptacles
Input Circuit Breakers8A
OUTPUT
Output Capacity (VA)1000
Output Capacity (kVA)1
Output Capacity (Watts)700
Power Factor  0.7
Crest Factor  3:1
Nominal Voltage Details230V default
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsOutput frequency matches input nominal on startup, defaults to 50 Hz on cold-start
Output Voltage Regulation (Line Mode)+/- 2%
Output Voltage Regulation (Economy Line Mode)+/- 10%
Output Voltage Regulation (Battery Mode)+/- 2%
Included Output Power CablesIncludes 2 C13 to C14 power cables
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported220V; 230V; 240V
Output Receptacles(4) C13
BATTERY
Runtime Full Load (min.)  5 min. (700w)
Runtime Half Load (min.)  14 min. (350w)
DC System Voltage (VDC)36
Battery Recharge Rate (Included Batteries)Less than 4 hours from 10% to 90% (typical, full load discharge)
Battery Replacement DescriptionHot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation DescriptionOnline, double-conversion power conditioning
Overvoltage Correction  2% output voltage regulation during overvoltages to 280
Undervoltage Correction  2% output voltage regulation during undervoltages to 175
Severe Undervoltage Correction2% output voltage regulation during undervoltages to 80 (under 50% load only)
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch
Audible AlarmAudible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
LED Indicators14 LEDs indicate line power, online mode, economy/bypass mode, on-battery, overload, battery low, replace battery and fault status information - includes 4-LED meter display for load and battery charge level
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating570
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorTower
Cooling MethodFan
Primary UPS Depth (mm)366
Primary UPS Height (mm)241
Primary UPS Width (mm)140
Shipping Dimensions (hwd / in.)12.50 x 19.20 x 9.10
Shipping Weight (lbs.)34.50
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)9.5 x 5.5 x 14.4
UPS Power Module Weight (kg)13.97
UPS Power Module Weight (lbs.)30.8
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  265
AC Mode Efficiency Rating (100% Load)90%
AC Economy Mode Efficiency Rating (100% Load)94%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load  399
Audible Noise< 45 dB at front side 1m
COMMUNICATIONS
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 communications
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications CableDB9 cabling included
Communications InterfaceDB9 Serial
LINE / BATTERY TRANSFER
Transfer Time  No transfer time (0 ms.) in online, double-conversion mode
Low Voltage Transfer to Battery Power (Setpoint)175V (100% load), 80V ( <50% load)
High Voltage Transfer to Battery Power (Setpoint)280
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Automatic inverter bypass
Green Energy-Saving FeaturesHigh efficiency economy mode operation; Schedulable daily hours of economy mode operation
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

In Economy Mode, the UPS increases efficiency by implementing dynamic double conversion, which means it suspends or resumes double conversion automatically as the quality of input power changes. For a full explanation of Economy Mode, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.