Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 8/28/2017

Overview

Tripp Lite's SUPDM13 corded backplate kit converts Tripp Lite's hardwire SU6000RT3U UPS system into one with AC plug and outlets. 10 ft./3m input line cord with L6-30P plug enables simple connection to 240V 30A mains power. Includes 1 L6-30R, 2 L6-20R and 10 5-15/20R output receptacles. Easy quick-connect wiring installs in minutes.
VOLTAGE COMPATIBILITY NOTE - SUPDM13 supports SU6000RT3U applications configured for 240V nominal input voltage only (See SUPDM12 for 208V input voltage configurations).

Features

  • Converts Tripp Lite's hardwire SU6000RT3U UPS system to one with an AC plug and outlets
  • 10 ft./3m AC line cord with L6-30P input plug-in connection
  • Includes 1 L6-30R, 2 L6-20R and 10 5-15/20R output receptacles
  • Easy quick-connect wiring installs in minutes

Specifications

OVERVIEW
UPC Code037332120847
Accessory TypeBackplate Outlet Kit
Accessory ClassUPS Accessories
INPUT
Nominal Input Voltage(s) Supported208V AC
UPS Input Cord Length (ft.)10
Recommended Electrical Service30A 240V
Input Connection TypeNEMA L6-30P input plug
Voltage Compatibility (VAC)208
OUTPUT
Output Receptacles(10) 5-15/20R; (2) L6-20R; (1) L6-30R
Output Nominal VoltageSimultaneous 240 and 120V output
Overload Protection120V outlets are protected by 2 separate 20A branch rated circuit breakers
PHYSICAL
Material of ConstructionSteel
Shipping Dimensions (hwd / in.)5.00 x 13.50 x 9.10
Shipping Weight (lbs.)5.60
Unit Dimensions (hwd / in.)3.500 x 5.000 x 11.000
Unit Weight (lbs.)6
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.