Part Number: SUPDM16
This Model has been retired and has not been replaced. More information for the SUPDM16 is available on the model support page
Overview
VOLTAGE COMPATIBILITY NOTE - SUPDM16 supports SU6000RT3U applications configured for 208V nominal input voltage only.
Features
- Converts Tripp Lite's hardwire SU6000RT3U UPS system to one with an AC plug and outlets
- 10 ft./3m AC line cord with L6-30P input plug-in connection
- Includes 3 L6-30R and 10 5-15/20R output receptacles
- Easy quick-connect wiring installs in minutes
Specifications
OVERVIEW
UPC Code | 037332121776 |
Accessory Type | Backplate Outlet Kit |
Accessory Class | UPS Accessories |
INPUT
Nominal Input Voltage(s) Supported | 208V AC |
UPS Input Cord Length (ft.) | 10 |
Recommended Electrical Service | 30A 208V |
Input Connection Type | NEMA L6-30P input plug |
Voltage Compatibility (VAC) | 208 |
OUTPUT
Output Receptacles | (10) 5-15/20R; (3) L6-30R |
Output Nominal Voltage | Simultaneous 208 and 120V output |
Overload Protection | 120V outlets are protected by 2 separate 20A branch rated circuit breakers |
PHYSICAL
Material of Construction | Steel |
Shipping Dimensions (hwd / in.) | 5.25 x 9.00 x 14.00 |
Shipping Weight (lbs.) | 5.60 |
Unit Dimensions (hwd / in.) | 3.000 x 5.000 x 11.000 |
Unit Weight (lbs.) | 6 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |