Power It! Safety Power Strip with 6 Outlets, 9-ft. Cord and Integrated Cord Wrap

Model Number: TLM609NS


  • 6 outlets (including transformer outlets and 4 safety covers)
  • 9 ft. cord
  • Cord wrap with hang holes
  • Rugged metal case

This Tripp Lite power strip is designed to safely distribute power to connected equipment in harsh environments. It provides a convenient source for multiple outlets wherever they're needed. 6 outlets distribute AC power to a wide range of power tools, pumps, air compressors and more. Convenient transformer outlets accommodate multiple transformers without blocking other outlets. A 9 ft. grounded cord with integrated cord clip reaches distant outlets. A lighted on/off switch with integrated circuit breaker provides power control over connected equipment. Breaker protects against dangerous system overload. 4 safety covers shield unused outlets from debris and accidental contact. A rugged metal case stands up to the harshest environments. Built-in cord wrap with hang holes provides convenient cord management. Integrated keyhole slots on bottom panel provide convenient wall/desk mounting. Its bright yellow color alerts you and others that power cords and tools are in use.

Key Features

  • 6 outlets distribute AC power to a wide range of power tools, pumps, air compressors and more.
  • Convenient transformer outlets
  • A 9 ft. grounded cord with integrated cord clip reaches distant outlets.
  • A lighted on/off switch with integrated circuit breaker provides power control over connected equipment. Breaker protects against dangerous system overload.
  • 4 safety covers shield unused outlets from debris and accidental contact.
  • A rugged metal case stands up to the harshest environments.
  • Built-in cord wrap with hang holes provides convenient cord management.
  • Integrated keyhole slots on bottom panel provide convenient wall/desk mounting
  • Its bright yellow color alerts you and others that power cords and tools are in use.
  • OSHA color guidelines, outlined in Document 1910.145, alert users to hazardous situations, which may cause minor or moderate injury. This Tripp Lite product complies with those guidelines.

Typical Applications

  • Industrial
  • Automotive
  • Factory
  • Hardware

Package Includes

  • TLM609NS Safety Power Strip
  • 4 safety covers
  • Owner's manual

OVERVIEW

Intended Application Safety; Industrial/Factory Floor

OUTPUT

Frequency compatibility 60 Hz
Circuit Breaker (amps) 15
Overload protection Combo power switch and circuit breaker
Outlet quantity / type 6 NEMA 5-15R
Transformer accommodation Yes (2)
Outlet safety covers Yes (4)
Outlet orientation Single row

INPUT

Nominal Input Voltage(s) Supported 120V AC
Recommended Electrical Service 120V, 15A
Input connection type NEMA 5-15P
Input plug features Integrated cord clip
Input cord length (ft.) 9
Input cord length (m) 2.74
Input cord gauge, type 14 gauge, SJT
Voltage compatibility (VAC) 120

PHYSICAL

Shipping Dimensions (HWD/in) 16.17 x 7.10 x 2.17
Shipping Dimensions (HWD/cm) 41.07 x 18.03 x 5.51
Shipping weight (lbs) 3.33
Shipping weight (kg) 1.51
Unit Dimensions (HWD/in) 15.97 x 3.07 x 1.61
Unit Dimensions (HWD/cm) 40.56 x 7.80 x 4.09
Unit weight (lbs) 3.24
Unit weight (kg) 1.47
Material of construction All-metal
Integrated keyhole mounting tabs Yes
Receptacle Color black
AC line cord color yellow
Style Strip
Outlets center to center measurement Distance between standard outlets = 30.40mm; Distance between standard and transformer outlets = 45mm
Keyhole slot center to center measurement 209.55mm

CERTIFICATIONS

Approvals cULus, RoHS

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Product Warranty

This product has a Lifetime limited warranty. Get more information

Software & Downloads

More Support Resources for TLM609NS

Do you own a TLM609NS?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.