Part Number: TLM626NS
- 6 outlets (including transformer outlets and 4 safety covers)
- 6-ft. (1.83 m) cord
- Rugged metal case
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This power strip safely distributes power to connected equipment in harsh environments. It provides a convenient source for multiple outlets wherever they're needed. Six outlets distribute AC power to a wide range of power tools, pumps, air compressors and more. Convenient transformer outlets accommodate multiple transformers without blocking other outlets. A six-foot (1.8-meter) grounded cord with integrated cord clip reaches distant outlets. A lighted on/off switch with integrated circuit breaker provides power control over connected equipment. Breaker protects against dangerous system overload. Four safety covers shield unused outlets from debris and accidental contact. A rugged metal case stands up to the harshest environments. Integrated keyhole slots on bottom panel provide convenient wall/desk mounting. Its bright yellow color alerts you and others that power cords and tools are in use.
Features
- 6 outlets distribute AC power to a wide range of power tools, pumps, air compressors and more.
- Convenient transformer outlets
- A 6-ft. (1.83 m) grounded cord with integrated cord clip reaches distant outlets.
- A lighted on/off switch with integrated circuit breaker provides power control over connected equipment. Breaker protects against dangerous system overload.
- 4 safety covers shield unused outlets from debris and accidental contact.
- A rugged metal case stands up to the harshest environments.
- Integrated keyhole slots on bottom panel provide convenient wall/desk mounting
- Its bright yellow color alerts you and others that power cords and tools are in use.
- OSHA color guidelines, outlined in Document 1910.145, alert users to hazardous situations, which may cause minor or moderate injury. This product complies with those guidelines.
Specifications
OVERVIEW
UPC Code | 037332140173 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 15A 120V |
Input Cord Gauge Type | 14 gauge; SJT |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 6 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 60 Hz |
Output Receptacles | (6) 5-15R |
Circuit Breaker (amps) | 15 |
Overload Protection | Combo power switch and circuit breaker |
Transformer Accommodation | (2) Yes |
Outlet Orientation | Single row |
Right-Angle Outlets | Yes |
Outlet Safety Covers Detail | Includes 4 outlet safety covers |
PHYSICAL
Color | Yellow; Black |
Material of Construction | Metal |
Power Cord Color | Yellow |
Housing Color | Yellow; Black |
Mounting Holes or Slots | Yes |
Slot or Hole Mount Measurement (Center to Center) | 225mm |
Outlets Measurement (Center to Center) | Distance between standard outlets = 1.19 in.; Distance between standard and transformer outlets = 1.77 in. |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 13.70 x 2.00 x 4.70 |
Shipping Weight (lbs.) | 1.74 |
Unit Dimensions (hwd / in.) | 12.230 x 2.300 x 1.280 |
Unit Weight (lbs.) | 1.34 |
FEATURES & SPECIFICATIONS
Built-In Circuit Breaker | Yes |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL Listed |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images