Part Number: TLP31SAT
This Model has been retired and has not been replaced. More information for the TLP31SAT is available on the model support page
Overview
Features
- 3 outlets - 2 fixed and 1 rotating outlet allow for easier plug connection and removal
- 1080 joules surge suppression rating with EMI/RFI line noise filtering help components perform at their peak (sharper, crisper video; deeper, fuller audio and longer component life spans)
- 1 set of rotating surge-protected Type F gold coaxial connectors (with included 6 ft. coaxial cable) safeguard components on cable, satellite or antenna line (2.2GHz bandwidth)
- Diagnostic LED alerts user to protection
- High-impact plastic housing (black) stands up to the most demanding environments
- Direct plug-in design converts two outlets into three by pluggin into any wall outlet
- $25,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
Specifications
OVERVIEW
UPC Code | 037332180711 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Length Details | Direct Plug-In |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 0 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 60 Hz |
Output Receptacles | (3) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (3) Yes |
Outlet Orientation | Rotatable |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Diagnostic LED Details | Built-in LEDs confirm suppressor "protected" (green) |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 1080 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G/H-G) line surge suppression |
UL1449 Let Through Rating | 400, 500, 500 |
EMI / RFI Filtering | Up to 20 dB |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection | Yes |
Cable (Coax) Protection Details | 1 line |
Network (Ethernet) Protection | No |
PHYSICAL
Color | Black |
Material of Construction | Plastic |
Housing Color | Black |
Mounting Holes or Slots | No |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 5.51 x 3.35 x 2.56 |
Shipping Weight (lbs.) | 0.79 |
Unit Dimensions (hwd / in.) | 5.110 x 3.150 x 1.380 |
FEATURES & SPECIFICATIONS
Rotatable Outlets | Yes |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $25,000 Ultimate Lifetime Insurance |
Questions & Answers
Accessories
Faceplates & Boxes
Model Number | Description | |
---|---|---|
N042-001-04-WH | 4-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA | |
N042-001-WH | 2-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA |
Audio Video Cables
Model Number | Description | |
---|---|---|
P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) | |
P502-006-SM | Low-Profile VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) | |
P504-006-SM | Low-Profile VGA High-Resolution RGB Coaxial Cable with Audio, (HD15 and 3.5mm M/M), 6 ft. (1.83 m) | |
P560-006 | DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) | |
P561-006 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) | |
P568-006-RA2 | High-Speed HDMI Cable with 2 Right-Angle Connectors, Digital Video with Audio (M/M), 6 ft. (1.83 m) | |
P568-006-SW | High-Speed HDMI Cable with Swivel Connectors, Digital Video with Audio, UHD 4K (M/M), 6 ft. (1.83 m) |
Video Extenders
Model Number | Description | |
---|---|---|
B140-1A1-WP | DVI over Cat5/Cat6 Active Extender Kit, Wallplate Transmitter and Receiver, 1920x1080 60 Hz, Up to 200 ft. (60 m), TAA | |
P166-001-P | HDMI Send/Receive Pass-Through Wallplate, White (F/F) |
Couplers
Model Number | Description | |
---|---|---|
P164-000-KJ-WH | HDMI Keystone Wallplate Coupler, White (F/F) |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images