Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 7/29/2019

Overview

Tripp Lite's TLP78TUSBG offers reliable, GREEN surge technology that protects your computer and peripherals as well as the environment and your wallet. Energy-saving outlet configuration reduces energy waste (phantom loads) by cutting AC power to unused peripherals. Convenient, multiple programmable timers allow users to set the exact time a device is turned on and off. The unit has 2 separate banks of outlets so you can program up to 20 timer options. It also provides 2 separate USB charging ports with a maximum of 1 AMP per port. Perfect for charging smart phones, MP3 Players and Tablet PCs. The TLP78TUSBG has 7 total outlets, 8 foot cord and diagnostic LEDs to warn of wiring problems and suppressor damage. Network-grade AC suppression rated at 2100 joules shields equipment from surges and line noise. Designed with an attractive cool gray suppressor housing, the TLP78TUSBG provides 1 designated transformer outlet but can accommodate up to 4 transformer plug outlets offering convenient protection of desktop computer equipment and accessories. $150,000 connected equipment insurance (U.S., Canada, and Puerto Rico only).

Features

  • Energy-saving outlet configuration reduces energy waste (phantom loads) by cutting AC power to unused peripherals
  • Programmable timer controls the output based on user settings. The timer can be set to automatically power connected ON and OFF based on time of day and day of the week for up to 20 possible timer settings.
  • Two sets of timer-controlled outlet banks allow the user to connect equipment with varying timer settings.
  • Two USB charging ports capable of delivering up to 1.0 amps per port (2.0 amps max) providing enough power to charge the most demanding devices capable of charging via USB.
  • 2100 joules surge suppression rating with EMI/RFI line noise filtering help components perform at their peak (sharper, crisper video; deeper, fuller audio and longer component life spans)
  • 7 surge-protected NEMA 5-15R AC outlets safeguard and entire home/business theater system while accommodating up to 4 large transformers
  • 2 diagnostic LEDs alert user to protection and grounded status
  • Lighted on/off switch with integrated circuit breaker - protects against dangerous system overload
  • $150,000 connected equipment insurance (U.S., Canada, and Puerto Rico only)
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required

Package Includes

  • TLP78TUSBG Eco Home/Business Theater Surge Suppressor
  • Instruction manual with warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332161369
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-120V)
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Maximum Surge Amps39000
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)8
Right-Angle PlugNo
OUTPUT
Output Capacity (VA)15
Output Capacity (Watts)1875
Frequency Compatibility60 Hz
Output Receptacles(7) 5-15R
Transformer Accommodation(4) Yes
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
Front Panel LCD DisplayAM/PM LCD Clock
SwitchesCombination AC circuit breaker and 2 position lighted on/off power switch
LED IndicatorsBuilt-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
CHARGING
Number of Charging Ports2
Charging MethodUSB
Charging Port TypeUSB A (FEMALE)
Charging Ports / Amps(2) 1A
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  2100
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression.
UL1449 Let Through Rating400
EMI / RFI Filtering  Up to 20 dB
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
ColorGray
Material of Constructionplastic
Power Cord ColorGray
Housing ColorGray
Mounting Holes or SlotsNo
Outlets Measurement (Center to Center)Distance between standard outlets = 28.5mm; Distance between standard outlet and transformer outlet = 57mm
Receptacle ColorGray
Shipping Dimensions (hwd / in.)2.10 x 6.10 x 13.70
Shipping Weight (lbs.)2.10
Unit Dimensions (hwd / in.)1.560 x 3.540 x 11.220
Unit Weight (lbs.)1.87
FEATURES & SPECIFICATIONS
Green Energy-Saving FeaturesSchedulable daily hours of economy mode operation
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$150,000 Ultimate Lifetime Insurance 

Questions & Answers

A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.