• Home
  • Products
  • Mobile Accessories
  • Laptop Peripherals
USB 2.0 to HDMI Multi Monitor Video Graphics Card Adapter 128MB SDRAM 1080P

USB 2.0 to HDMI Dual or Multi Monitor External Video Graphics Card Adapter, 128 MB SDRAM - 1920x1200,1080P

Model Number: U244-001-HDMI-R


  • Connect a PC or Laptop to an HDTV with HDMI
  • Windows and Intel MAC compatible
  • Features 128MB DDR SDRAM of memory
  • Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p (60Hz)

Tripp Lite's U244-001-HDMI-R USB to HDMI Multi Monitor External Video Adapter allows you to connect an additional monitor or HDTV to a computer/laptop's USB 2.0 port. Up to six adapters can be used simultaneously, allowing the user to connect up to six additional monitors/TV's to a single computer. Once the installation is done, the computer screen appears on the add-on monitor(s) without the hassle of function keys to swap to a second monitor. Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p (60Hz). Compatible with Windows 2000 and later, and Intel based Mac OS X 10.4 and later operating systems.

Key Features

  • Add an additional HDMI monitor or TV through a single USB 2.0 port
  • Hot pluggable; add or remove a monitor without the need for a system reboot
  • Use up to six adapters simultaneously, adding up to six additional monitors to a single computer
  • View large spreadsheets across multiple screens by extending video amongst all monitors
  • Play video on one monitor while working on another
  • Do multiple screen presentations from a laptop computer
  • Bus powered...no external power adapter needed
  • Features 128MB DDR SDRAM of memory
  • Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p (60Hz)
  • Compatible with Windows XP, Vista, 7, 8, and 8.1, 32- and 64-bit
  • Supports Surface Pro tablets running Windows 8 Pro and Surface Pro 2 tablets running Windows 8.1 Pro
  • Compatible with Intel Mac OS X 10.4, 10.5, 10.6, 10.7, 10.8 (10.8.3 and later), 10.9, 32- and 64-bit

Typical Applications

Office workstation

  • View large spreadsheets across multiple screens
  • Multitask more effectively without overlapping windows
  • Edit on one screen while surfing the Internet for information on the other

On the road
  • Do multiple screen presentations without bringing another computer
  • Easily provide multiple screen exhibitions in a trade show

Graphics workstation
  • Use second display for palettes/tools
  • Get a panoramic view of large documents

Editing workstation
  • Type documents on one screen while viewing reference material on the other
  • Compare two documents simultaneously across two screens

Financial analysis
  • Have one monitor per data stream
  • View charts and live data at the same time

Entertainment
  • View videos/TV on one screen and reviews on the other
  • Get additional perspectives when playing games

System Requirements

  • USB 2.0 port
  • HDMI monitor or TV
  • Compatible with Windows XP, Vista, 7, 8, and 8.1, 32- and 64-bit
  • Supports Surface Pro tablets running Windows 8 Pro and Surface Pro 2 tablets running Windows 8.1 Pro
  • Compatible with Intel Mac OS X 10.4, 10.5, 10.6, 10.7, 10.8 (10.8.3 and later), 10.9, 32- and 64-bit
  • Reference the owner's manual for system requirements when using multiple adapters or when using the add-on monitor for DVD playback.

Package Includes

  • U244-001-HDMI-R USB to HDMI Multi Monitor External Video Adapter
  • 3 ft. USB Cable
  • Quick Start Guide
  • Driver CD with Owner's Manual

OVERVIEW

Display Style Adapter

CONNECTIONS

Connector A
USB A (Male)
USB A (MALE)
Connector B
HDMI (Female)
HDMI (FEMALE)

WARRANTY

Product Warranty Period (Worldwide) 1-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

(2 Questions : 2 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Has staff answer
 
1 answer

audio?

will there be sound as well as picture if i plug my hdtv into this adapter? :)
1 year, 4 months ago
Customer avatar
by
ivancat
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Yes, this device supports HDMI Video and Audio out through the HDMI port.
1 year, 4 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
+1point
1out of 1found this answer helpful.
Was this helpful?helpful1unhelpful0
1 month ago
Customer avatar
by
Bill_CC
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The U244-001-HDMI-R allows for connection to an additional monitor or HDTV to a computer/laptop's USB 2.0 port, will support computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p (60Hz), and is compatible with Windows 2000 and later, and Intel Mac OS X 10.4 and later operating systems and supports Surface Pro tablets running Windows 8 Pro and Surface Pro 2 tablets running Windows 8.1 Pro.

If chromecast meets the requirements of what the adapter will support, then this will work for the application.

For additional info please reach out to our presales applications team at 773-869-1773 or presaleshelp@tripplite.com.
1 month ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1
1 of 1

[FAQ-807] This adapter states that it is compatible with Mac OS X 10.4 or later, but I'm not able to get it to work on my Mac running OS X 10.7. Why?

The Mac OS X 10.7 driver is still under Beta testing and is available only online and not on the CD that comes with the product. Please use the Mac OS X 10.7 driver on the product web page.[Last Updated: Oct 11, 2011]

Was this answer helpful?

Do you own a U244-001-HDMI-R?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.