• Home
  • Products
  • Cables & Connectors
  • Mac OS-X Compatible Accessories

SuperSpeed USB 3.0 External 2.5" SATA Hard Drive Enclosure

Model Number: U357-025-R


  • Transfers data at up to 5Gbps
  • Lightweight, compact design, ideal for portable storage
  • Windows and MAC compatible, Plug and Play
  • Accepts most Manufacturers 2.5" SATA Hard Drives ( see "Features" tab, "System Requirements" )

Tripp Lites U357-025-R is an inexpensive way to create an external USB storage drive, ideal for laptop / notebook users. Simply insert any manufacturers SATA 2.5" hard drive ( not supplied ) into the rugged ABS case, and plug the included USB 3.0 cable into a computer or hub USB port. Unit is Plug-n-Play...no software to load. At only 5.25"L x 3.25"W x .5"H, the U357-025-R travels easily...great for storing large files like photos, music, movies, etc. Compatible with Windows 2000, XP, Vista, Win7, and Mac OS 9.2 and above. Supports USB 3.0 data transfer rates up to 5Gbps, provided the USB source is USB 3.0.

Key Features

  • USB 3.0 Transfer rates up to 5Gbps, 10X faster than USB 2.0
  • Create a portable, high volume storage device for Laptop / Netbook
  • Fits all manufacturers 2.5" SATA drives
  • SATA I, II, and III compliant
  • Backwards compatible with USB 2.0
  • Plug-and-Play
  • No Power Supply required
  • Power / Activity LED Lights

Typical Applications

Ideal for Laptop / Notebook / Netbook users as an external USB storage device

System Requirements

  • Available USB 3.0 "A" ( or USB 2.0 / 1.1 ) Computer or Hub port
  • WIN 2000, XP, Vista, 7, and 8; MAC OS 9.2 and above
  • Enclosure dimensions: 69mm W x 100mm D x 9.5mm H...check your drive measurement before ordering

Package Includes

  • U357-025-R External Enclosure ( no hard drive supplied )
  • USB 3.0 Cable
  • User Manual

OVERVIEW

Drives Supported 2.5" SATA
Input Plug Type USB A (Male)
Model Type Hard Drive Enclosures

PHYSICAL

Unit Dimensions (HWD/in) 5.25"L x 3.25"W x .5"H
Unit Dimensions (HWD/cm) 13.34 x 8.26 x 1.27
Unit weight (lbs) .15
Unit weight (kg) 0.07
Material of construction ABS Plastic
Housing Color Black

CONNECTIONS

Connector A
USB 3.0 MICRO-B (FEMALE)
USB 3.0 MICRO-B (FEMALE)
Connector B
22 PIN SATA + POWER (FEMALE)
22 PIN SATA + POWER (FEMALE)

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

U357-025-R 2 5 1 1
Doesn't fit my SATA Drive The drive that I have is a Seagate ST9500530NS 500GB Drive and it is too thick to fit in the enclosure. There is nothing that says you have to have a certain thickness drive. Trip Lite, Please update specs. November 13, 2012
1-1 of 1
(1 Question : 1 Answer)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Has staff answer
 
1 answer

What USB 3.0 Chipset

Which USB 3.0 Chipset does this use?
1 year, 2 months ago
Customer avatar
by
me
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The chip set used in the U357-025-R is the VIA VL 700.
1 year, 2 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1
1 of 1

[FAQ-1133] What is the chipset on the U357-025-R?

The chip set used in the U357-025-R is the VIA VL 700.[Last Updated: Nov 1, 2013]

Was this answer helpful?

Product Warranty

This product has a Lifetime limited warranty. Get more information

Software & Downloads

More Support Resources for U357-025-R

Do you own a U357-025-R?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.