Part Number: URM-15T
This Model has been retired and has not been replaced. More information for the URM-15T is available on the model support page
Overview
The Multimedia Remote for PCs & Laptops is a RF (radio frequency) remote that allows you to control multimedia applications on your Mac or PC through walls and furniture. The remote controls your multimedia applications by sending them the same keystrokes that you do when you control the application from a keyboard.
Features
- Sleek 17 button radio frequency remote transmits signals up to 40-ft. (12.19 m)
- Includes Windows Media Player, WinAMP, QuickTime, PowerPoint and other popular multi-media applications. Simple control panel allows you to program the remote for use with additional applications
- Perfect for earlier generations Windows OS, Vista, XP, Win7 (32 bit only)
- To locate a Win7 32 bit driver: insert receiver into USB port on your computer and a dialog box will appear asking if you want an updated Win7 32 bit driver
- Click 'yes' and follow the steps to link to the driver
- Execute the driver and reboot your computer
System Requirements
- An available USB port, Mac OS 8.6-9.2.2, Mac OS X 10.2.8, Mac OS X 10.3.9 & Mac OS X 10.4.x, 10.5x & 10.6x (32 bit only)
- An available USB port, Windows 98 / 98 SE / Me / 2000 / XP / Vista
Battery:
- Remote Control uses a CR2032 (Lythium 3V) battery (included) Note: This remote is not compatible with AirPort Express.
Package Includes
- USB RF Receiver
- 17 button RF remote
- remote's battery (one CR2032 [Lithium 3V])
- CD with driver software and user guide
- Printed Quick Start Guide
- Carrying pouch
Specifications
OVERVIEW
UPC Code | 672603010337 |
PHYSICAL
Color | Gray; White |
Shipping Dimensions (hwd / in.) | 2.40 x 8.10 x 6.70 |
Shipping Weight (lbs.) | 0.30 |
COMMUNICATIONS
Signal Range (ft.) | 40 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Product Images