Part Number: SU3000RTXL3UHV
This Model has been retired and replaced by SU3000LCD2UHV. An Owner's Manual and other information for the SU3000RTXL3UHV is available on the model support page
Overview
Features
- True on-line, double conversion UPS provides pure, sine wave AC output at all times
- Maintains continuous operation through blackouts, voltage fluctuations and surges with zero transfer time
- Removes harmonic distortion, electrical impulses, frequency variations and other hard to solve power problems
- Accepts input voltages between 160 and 275 (130 to 275 at loads under 70%), regulating output to selectable 200/208/220/240V +/-2%
- 3000VA/2400 watt power capacity with 8 total outlets (6 NEMA6-15/20R & 2 NEMAL6-20R)
- Standard internal battery set provides 14 minutes runtime at half load
- Expandable runtime with external battery packs BP72V15-2U (limit 1), BP72V28RT-3U (multi-pack compatible) and BP72V18-2US (multi-pack compatible)
- Intelligent battery management system extends battery life
- Innovative design makes unit adaptable for rackmount, tower, or stacking applications
- Uses only 3 rack spaces (3U) in standard 19 inch rack
- DB9 serial port for network interface
- Compatible with Tripp Lite UPS management card options TLNETCARD, WEBCARDLX, SNMPWEBCARD, MODBUSCARD and RELAYIOCARD
- Serial port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
- Compatible with Tripp Lite's Watchdog Service Monitoring/Reboot Software
- Fault tolerant electronic bypass maintains utility output during a variety of UPS fault conditions
- Diagnostic LEDs
- Battery replacement door
- Mounting hardware included for 4 post rack enclosures, tower placement supported with optional 2-9USTAND accessory, 2 post telecom rack compatible with optional 2POSTRMKITHD accessory
- $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
Specifications
OVERVIEW
UPC Code | 037332118035 |
UPS Type | On-Line |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 14.9A (200V), 14.3A (208V), 13.1A (220V), 12.1A (240V) |
Nominal Input Voltage(s) Supported | 200V AC; 208V AC; 220V AC; 240V AC |
UPS Input Connection Type | L6-20P |
Input Circuit Breakers | 25A double pole |
UPS Input Cord Length (ft.) | 10 |
Recommended Electrical Service | 20A |
OUTPUT
Output Capacity (VA) | 3000 |
Output Capacity (kVA) | 3 |
Output Capacity (Watts) | 2400 |
Output Capacity (kW) | 2.4 |
Output Capacity Details | OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% load for 3 minutes; 150% load for 30 seconds and >150% load for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits) |
Power Factor | 0.8 |
Crest Factor | 3:1 |
Nominal Voltage Details | 208V default |
Frequency Compatibility | 50 / 60 Hz |
Frequency Compatibility Details | Output frequency matches input nominal on startup, defaults to 60 Hz on cold-start |
Output Voltage Regulation (Line Mode) | +/- 2% |
Output Voltage Regulation (Battery Mode) | +/- 2% |
Load Management Receptacles | Two switchable 6-15/20R load banks (bank 1 - two outlets, bank 2 - four outlets) |
Output AC Waveform (AC Mode) | Pure Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 200V; 208V; 220V; 240V |
Output Receptacles | (6) 6-15/20R; (2) L6-20R |
Individually Controllable Load Banks | Yes |
BATTERY
Runtime Full Load (min.) | 5 min. (2400w) |
Runtime Half Load (min.) | 14 min. (1200w) |
Expandable Runtime | Yes |
External Battery Pack Compatibility | BP72V15-2U (limit 1); BP72V18-2US (multi-pack compatible); BP72V28RT-3U (multi-pack compatible) |
DC System Voltage (VDC) | 72 |
Battery Recharge Rate (Included Batteries) | Less than 6 hours from 10% to 80% (typical, full load discharge) |
Battery Access | Front panel battery access door |
Internal UPS Replacement Battery Cartridge | RBC96-3U |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Online, double-conversion power conditioning |
Overvoltage Correction | Maintains output during overvoltages to 275 |
Undervoltage Correction | Maintains output during undervoltages to 160V AC |
Severe Undervoltage Correction | At load levels less than 70%, UPS maintains output during undervoltages to 130V AC |
USER INTERFACE, ALERTS & CONTROLS
Switches | 2 switches control off/on power status and alarm-cancel/self-test operation |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch |
Audible Alarm | Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions |
LED Indicators | 14 LEDs indicate line power, online mode, bypass mode, on-battery, overload, battery low, replace battery and fault status information; 4-LED meter displays load and battery charge levels; LED panel rotates for viewing in rack/tower formats |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 2670 |
UPS AC Suppression Response Time | Instantaneous |
UPS Dataline Suppression | 1 line TEL/DSL or Ethernet |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Rackmount |
Rack Height | 3U |
Cooling Method | Fan |
Included Mounting Accessory Description | Includes 4 post rackmount installation accessories |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND ) |
Minimum Required Rack Depth (inches) | 26 |
Primary UPS Depth (mm) | 533 |
Primary UPS Height (mm) | 133 |
Primary UPS Width (mm) | 445 |
Shipping Dimensions (hwd / in.) | 26.00 x 13.00 x 24.00 |
Shipping Weight (lbs.) | 96.60 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 5.25 x 17.5 x 21 |
UPS Power Module Weight (kg) | 33.97 |
UPS Power Module Weight (lbs.) | 74.9 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 1117 |
AC Mode Efficiency Rating (100% Load) | 88% |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 1224 |
COMMUNICATIONS
Network Management Cards | SNMPWEBCARD; TLNETCARD ; WEBCARDLX; MODBUSCARD ; RELAYIOCARD |
Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications; Economy-mode setting option is available using PowerAlert software and DB9 Serial cable connection OR via select Network Management Card options |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | DB9 cable included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Communications Interface | Contact closure; DB9 Serial; Slot for SNMP/Web interface |
LINE / BATTERY TRANSFER
Transfer Time | No transfer time (0 ms.) in online, double-conversion mode |
Low Voltage Transfer to Battery Power (Setpoint) | 160V (100% load), 130V ( <70% load) |
High Voltage Transfer to Battery Power (Setpoint) | 275 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Automatic inverter bypass; Hot swappable batteries |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Design Resources
Useful Web Pages
Product Images