Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 4/24/2018

Overview

Tripp Lite's SU30K3/3XR5 30kVA SmartOnline 3-Phase Intelligent, True On-Line Extended Runtime UPS System has been redesigned to save valuable space and simplify runtime scalability. Power and battery components are combined into a single, small-footprint module (the smallest in its class). A robust internal battery runtime capability can be easily extended by installing additional optional internal battery packs through the convenient front panel access door. The SU30K3/3XR5 features a large internal battery compartment that contains more internal batteries than the equivalent standard-run model (SU30K3/3) and more space to add additional optional internal battery packs to extend runtime. The SU30K3/3XR5 provides mission critical equipment with the highest level of power protection available. Large capacity 30,000VA/24,000 watt UPS continually converts incoming AC power into filtered DC power, and then resynthesizes it back into AC power with a pure sine wave. Perfectly regulated, continuous sine wave output with zero transfer time offers compatibility with all equipment types. IGBT inverter technology produces output power with <3% THD (total harmonic distortion), allowing connected equipment to perform at its peak. A 3:1 crest factor safely supports a variety of equipment, even those with wildly-fluctuating power demands. Extremely efficient operation saves money by lowering electricity consumption. Hardwire input and output connections support a variety of permanent or PDU style power connections. SU30K3/3XR5 features 120/208V AC, 3-phase, 4-wire (plus ground), wye input and output. It also features a wide input voltage correction range: 96 -144/166-250V AC. Frequency is 50 or 60 Hz (auto-selectable). SU30K3/3XR5 includes internal power and battery components in a single small-footprint tower module. Battery support can be extended with additional internal battery packs. A manual bypass switch as well as an automatic bypass function ensure 100% availability of connected equipment by safely passing through AC power when the UPS requires maintenance. Three built-in communication ports (RS-232, contact closure and AS-400) work with PowerAlert Software, available via free download, to simultaneously provide shutdown commands and reporting on multiple servers without the need for costly accessories. An accessory slot accepts an optional network management card option. A Battery Start Switch allows cold restart of UPS during a prolonged blackout to utilize its batteries for periodic system access or data retrieval. An Emergency Power Off button turns UPS output OFF and disables Bypass output. Built-in Emergency Power Off (EPO) interface supports remote emergency shutdown in large facilities. Front panel combination LCD/LED display alerts users to a variety of UPS operational modes and conditions. A start-up service program is recommended to enhance the reliability of the installation.

Features

  • Large internal battery compartment contains more internal batteries than the equivalent standard-run model (SU30K3/3) and more space to add additional optional internal battery packs to extend runtime.Saves valuable space: power and battery components combined into a single small-footprint module
  • Simplifies runtime scalability: convenient front panel battery access for expandable runtime with additional internal battery packs
  • True on-line, double conversion UPS with IGBT technology provides pure, sine wave AC output at all times
  • Maintains continuous operation through blackouts, voltage fluctuations and surges with zero transfer time
  • Removes harmonic distortion, electrical impulses, frequency variations and other hard-to-solve power problems
  • 30,000VA/24,000 watt power capacity with 3-phase, hardwire 120/208V AC input/output connections
  • Features a wide input voltage correction range: 96 - 144/166 - 250V AC
  • 61 minutes runtime at half load (11,300 watts) based on adding 3 SURBC2030 battery packs and 11 minutes runtime at full load (24,000 watts)
  • 3:1 crest factor safely supports a variety of equipment, even those with wildly-fluctuating power demands
  • Extend runtime by installing optional internal battery packs (model # SURBC2030) through the front panel access door. SU30K3/3XR5 includes 5 internal battery packs and accepts 3 additional internal battery packs. A standalone battery module compartment with a 4 battery pack capacity and daisy-chain capability (model # SUBF2030) is available to further extend runtime.
  • 3 communication ports (RS-232, contact closure and AS-400)
  • Compatible with Tripp Lite UPS management card options TLNETCARD, WEBCARDLX, SNMPWEBCARD, MODBUSCARD and RELAYIOCARD
  • Manual bypass switch as well as an automatic bypass function ensures 100% availability of connected equipment by safely passing through AC power when the UPS system requires maintenance
  • Battery Start Switch allows cold restart of UPS during a prolonged blackout to utilize its batteries for periodic system access or data retrieval
  • Emergency Power Off button turns UPS output OFF and disables Bypass output
  • Serial port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
  • Built-in Emergency Power Off (EPO) interface supports remote emergency shutdown in large facilities
  • Combination LED/LCD display
  • Start-up service program is recommended to enhance the reliability of the installation

Package Includes

  • SU30K3/3XR5 UPS System (with 5 internal battery packs)
  • PowerAlert Software and cabling
  • Warranty information
  • Instruction manual
Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332136787
UPS TypeOn-Line
INPUT
Input Phase3-Phase
Rated input current (Maximum Load)90A (per phase, online)
Nominal Input Voltage(s) Supported120/208V 3-PH Wye
Nominal Input Voltage Description3-Phase Wye, 4 wire (L1, L2, L3, N, G)
UPS Input Connection TypeHardwire
OUTPUT
Output Capacity (VA)30000
Output Capacity (kVA)30
Output Capacity (Watts)24000
Output Capacity (kW)24
Power Factor  0.8
Crest Factor  3:1
Frequency Compatibility50 / 60 Hz
Output Voltage Regulation (Line Mode)+/- 2%
Output Voltage Regulation (Battery Mode)+/- 2%
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported120/208V 3-PH Wye
Output ReceptaclesHardwire
BATTERY
Runtime Full Load (min.)  11 min. (24kw)
Runtime Half Load (min.)  25 min. (12kw)
Expandable RuntimeYes
Expandable Runtime DescriptionIncludes a battery housing with space for 3 internal  SURBC2030  battery packs for extended runtime. Additional runtime capacity is available by adding SUBF2030 and additional  SURBC2030  batteries - see runtime chart for specific recommendations
External Battery Pack Compatibility   SURBC2030 ; SUBF2030 (holds 4  SURBC2030 )
DC System Voltage (VDC)240
Battery Recharge Rate (Included Batteries)2 - 4 hours from 10% to 90%
Battery AccessFront panel internal battery access door
Internal UPS Replacement Battery Cartridge SURBC2030 
Battery Replacement DescriptionHot-swappable, replaceable batteries
VOLTAGE REGULATION
Voltage Regulation DescriptionOnline, double-conversion power conditioning
Overvoltage Correction  Maintains continuous operation without using battery power during overvoltages to 144 / 250 (3-Phase, 4-Wire, wye), reducing output within 2% of nominal
Undervoltage Correction  Maintains continuous operation without using battery power during brownout / undervoltage conditions to 96 / 166 (3-Phase, 4-Wire, wye)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplaySELECTABLE LCD DISPLAY: indicates a wide range of UPS operational and fault/warning conditions including operational mode, alarm/shutdown conditions, input/output voltage/frequency, battery voltage, load percentage and more (see manual)
Switches"ON" button turns UPS's inverter ON. "OFF" button turns UPS's inverter OFF. "Select" Button browses through items displayed on LCD screen. "Enter" button selects items displayed on LCD screen. "Select" and "Enter" buttons used simultaneously mute UPS alarms. "Battery Start" Switch cold starts the inverter. "Emergency Power Off" button turns UPS output OFF and disables Bypass output. "Manual Bypass" switch bypasses the UPS's inverter during maintenance.
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch
Audible AlarmAlarms warn against a variety of operational conditions: low-battery, overload, shutdown, bypass and more
LED Indicators7 LED DISPLAY: AC input, bypass input, AC-DC charger, DC-AC inverter, AC output, bypass operation and battery operation
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression  Yes
AC Suppression Joule Rating  2032
AC Suppression Response Time  Instantaneous
PHYSICAL
Primary Form FactorTower
Cooling MethodFans
Installation Form Factors Supported with Included AccessoriesTower
Primary UPS Depth (mm)935
Primary UPS Height (mm)1,293
Primary UPS Width (mm)495
Shipping Dimensions (hwd / in.)59.50 x 44.00 x 28.00
Shipping Weight (lbs.)1152.80
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)50.9 x 19.5 x 36.8
UPS Power Module Weight (kg)424.11
UPS Power Module Weight (lbs.)935
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius.
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius.
Relative Humidity5 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  3150
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load  1940
COMMUNICATIONS
Network Management CardsSNMPWEBCARD;  TLNETCARD ; WEBCARDLX;  MODBUSCARD ;  RELAYIOCARD 
Network Monitoring Port DescriptionRS232, contact closure and AS400 monitoring ports are supported by 3 separate DB9 ports
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications CableDB9 cabling included
Communications InterfaceDB9 Serial; Contact closure; Slot for SNMP/Web interface
LINE / BATTERY TRANSFER
Transfer Time  No transfer time (0 ms.) in online, double-conversion mode
Low Voltage Transfer to Battery Power (Setpoint)Maintains continuous operation during undervoltages as low as 96 / 166V AC (3-Phase, 4-Wire, wye). Below this point, output is maintained utilizing battery reserves.
High Voltage Transfer to Battery Power (Setpoint)Maintains continuous operation during overvoltages as high as 144 / 250V AC (3-Phase, 4-Wire, wye). Above this point, output is maintained utilizing battery reserves.
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Automatic inverter bypass; Hot swappable batteries
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)1-year limited warranty

Questions & Answers

Accessories

Network Interfaces and Sensors

  Model Number Description
MODBUS Management Accessory Card for UPS Remote Monitoring and Control MODBUSCARD MODBUSCARD MODBUS Management Accessory Card for UPS Remote Monitoring and Control
Programmable Relay I/O Card RELAYIOCARD RELAYIOCARD Programmable Relay I/O Card
SNMP/Web/Modbus Management Accessory Card for Compatible UPS Systems TLNETCARD TLNETCARD SNMP/Web/Modbus Management Accessory Card for Compatible UPS Systems
WEBCARDLXE Network Management Card for Select UPS Systems WEBCARDLXE WEBCARDLXE WEBCARDLXE Network Management Card for Select UPS Systems

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.