Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Increase ventilation inside your rack enclosures and server cabinets. Keep your valuable rack equipment cool and functioning efficiently without costly failures that lead to downtime, damage and data loss.

  • 3 durable 4 in. 120V high-performance fans
  • 6-ft. (1.83 m) AC power cord with 5-15P plug
  • Fans circulate air at 210 cubic feet per minute (CFM)
  • Heavy-duty cold-rolled steel construction
  • Fully assembled and ready to mount
  • 2-year limited warranty

Overview

The SRFAN1U SmartRack 1U Fan Tray is an ideal accessory for increasing ventilation within your rack enclosures and server cabinets. Better airflow keeps your valuable rack components cool, helps boost system performance, and avoids costly equipment failures that lead to downtime, damage and data loss.

The SRFAN1U requires only one rack space and installs easily in an enclosure or server cabinet. It includes three powerful four-inch 120V fans that should be mounted low in the rack in order to push cool air toward the top. The high-performance fans circulate air at 210 cubic feet per minute (CFM). The 1U tray is constructed from heavy-duty cold-rolled steel that is built to last. The 6-ft. (1.83 m) AC power cord plugs into any NEMA 5-15R outlet.

Features

Better Rack Ventilation Means Better Operating Equipment
  • Ideal for keeping rack components cool, boosting system performance, and avoiding costly equipment failures
  • 3 powerful 4 in. 120V fans push air toward top of the rack
  • Circulates air at 210 cubic feet per minute (CFM)

Heavy-Duty Construction
  • Built using heavy-duty cold-rolled steel designed to last a long time
  • 6-ft. (1.83 m) AC power cord plugs into any NEMA 5-15R outlet
  • Compatible with all standard 19 in. rack enclosures and server cabinets
  • Fully assembled and ready to mount

Package Includes

  • SRFAN1U SmartRack 1U Fan Tray
RoHS compliant

Specifications

OVERVIEW
UPC Code037332188465
Accessory TypeCooling Accessories; Fan Panel
Accessory ClassCooling Accessories
INPUT
Nominal Input Voltage(s) Supported120V AC
Nominal Input Voltage Description120V AC 50/60 Hz
Input Connection TypeNEMA 5-15P
Input Plug FeaturesNEMA 5-15P
Voltage Compatibility (VAC)120
Input Frequency50/60 Hz
Input Cord Length (ft.)6
COOLING
Cooling TypePassive
PHYSICAL
Rack Height  1U
Shipping Dimensions (hwd / in.)2.56 x 22.06 x 7.50
Shipping Weight (lbs.)7.25
Unit Dimensions (hwd / in.)1.730 x 18.900 x 5.770
Unit Weight (lbs.)6.6
FEATURES & SPECIFICATIONS
Sound Level (Noise)≤ 45dB
STANDARDS & COMPLIANCE
Product ComplianceUKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

Accessories

  Model Number Description
SmartRack 1U Digital Temperature Sensor, Blanking Panel, LCD SR1UPNLTEMP SR1UPNLTEMP SmartRack 1U Digital Temperature Sensor, Blanking Panel, LCD

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.