Part Number: UT2012UL
- 12V DC or 120VAC input; 120VAC output; 2 GFCI protected outlets
- 2000 watts continuous, 3000 watts OverPower and 4000 watts
- DoubleBoost inverter output
- 3 stage, 60A / 15A selectable wet / gel / AGM cell battery charger
- Built-in Isobar® premium AC surge protection and Auto Transfer
- Switching option for battery backup / UPS operation
- Meets OSHA requirements
- 30-month limited warranty
Features
- 16.6 millisecond automatic transfer between line and battery power supports UPS protection for equipment compatible with a one cycle transfer time
- 2000W continuous AC output in inverter mode, 4000W continuous AC output in AC mode
- DoubleBoost output supports momentary startup loads of up to 200% of the continuous rating for up to 10 seconds - OverPower output supports duration overloads to 150% for 1-60 minutes under ideal battery and temperature conditions
- 3-stage selectable 15/60 Amp battery charger with adjustable settings for wet/gel/AGM battery types
- 2 NEMA 5-15R GFCI protected outlets pass 120V line power or inverter output through to connected equipment
- 3 position operating mode switch supports “AUTO” mode to enable automatic transfer between DC and AC modes, CHARGE ONLY to maintain a full battery charge when AC is present without auto transfer and SYSTEM OFF settings
- Set of 6 front panel LED's display continuous status
- Set of 4 dip switches support wet/gel/AGM battery charging profiles, adjustable 135/145V high voltages and selectable 75/85/95/105V AC low voltage auto transfer during brownouts
- Set of 4 additional dip switches support 4 levels of charger limiting relative to output load size, a battery equalization program and battery charger low/high settings
- Resettable 25A charger AC input breaker and settable 20A AC output breaker and automatic 2-speed cooling fan
- Automatic overload and thermal (overheating) shutoff
- Front panel remote control connector enables remote off/on switching with included APSRM4 remote
- Load sensing control dial enables adjustable load threshold required to automatically turn the inverter on and off in DC mode as load conditions change
- Includes a battery temperature sensor with 20-ft. (6.09 m) cable to prolong battery life by adjusting the charge level based on battery temperature
Specifications
OVERVIEW
UPC Code | 037332123565 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | DC INPUT: Requires 12VDC input source capable of delivering 192A for the required Duration (when used at full continuous capacity- DC requirements increase during Over-Power and Double-Boost operation). AC INPUT: 15A 120VAC recommended. |
Input Connection Type | DC INPUT: set of two (2) DC bolt-down terminals. AC INPUT: NEMA 5-15R GFCI input plug |
Input Cord Length Details | DC INPUT: User supplies cabling. 6 gauge or larger (see manual) AC INPUT: attached 6ft. AC line cord with plug |
Voltage Compatibility (VAC) | 120 |
Voltage Compatibility (VDC) | 12 |
OUTPUT
Frequency Compatibility | 60 Hz |
Pure Sine Wave Output | No |
Nominal Output Voltage(s) Supported | 120V |
Output Receptacles | (2) 5-15R |
Continuous Output Capacity (Watts) | 2000 |
Output Nominal Voltage | 120V |
Output Voltage Regulation | LINE POWER (AC): Maintains 120V nominal sine wave output from line Source. Inverter Power (AC) Maintains PWM sine wave output voltage of 120 VAC (+/- 5%) |
Output Frequency Regulation | 60 Hz (+/- 0.3Hz) |
Overload Protection | Includes 25A input breaker dedicated to the charging system and 20A output breaker for AC output loads |
Outlet Details | 2 NEMA 5-15R GFCI protected outlets |
BATTERY
Expandable Runtime | Yes |
Expandable Battery Runtime | Runtime is expandable with any number of user supplied wet or gel or AGM type batteries |
DC System Voltage (VDC) | 12 |
Battery Pack Accessory (Optional) | 98-121 sealed lead acid battery (optional) |
Battery Charge | 15A / 60A (selectable) |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs | Set of (6) LEDs offer continuous status information on load percentage ( 6 levels reported) and battery charge level (7 levels reported) See manual for sequences |
Switches | 3 position on / off remote switch enables simple on / off power control plus "auto/ remote" |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 600 |
PHYSICAL
Material of Construction | Polycarbonate |
Cooling Method | Multi-speed fan |
Form Factors Supported | Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information) |
Receptacle Color | White |
Shipping Dimensions (hwd / in.) | 12.80 x 14.40 x 19.60 |
Shipping Weight (lbs.) | 46.20 |
Unit Dimensions (hwd / in.) | 7.250 x 8.500 x 16.250 |
Unit Weight (lbs.) | 40.6 |
ENVIRONMENTAL
Relative Humidity | 0%-95% Non-Condensing |
LINE / BATTERY TRANSFER
Transfer Time (Line Power to Battery Mode) | 16.6 milliseconds (typical -compatible with many computers, servers and networking equipment -verify transfer time compatibility loads for UPS applications) |
Low Voltage Transfer to Battery Power | In AC "auto" mode, inverter / charger switches to battery mode as line voltage drops to 75V (user adjustable to 85,95,105 -see manual) |
High Voltage Transfer to Battery Power | In AC "auto" mode, inverter / charger switches to battery mode as line voltages increases 135V (user adjustable to 145 -see manual) |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); UL 458 |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 30-month limited warranty |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
98-121 | 12VDC Sealed, Maintenance-Free Battery for All Inverter/Chargers, 12VDC Battery Connections | |
APSRM4 | Remote Control Module for PowerVerter Inverters and Inverter/Chargers | |
BP-260 | External 12/24V Tower Battery Pack Enclosure for PowerVerter APS Inverter/Chargers (BP-260) |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1J | Extended Warranty and Technical Support for Select Products – KVM, PDU, Inverters |
WEXT2J | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters |
WEXT3J | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Inverters |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images