Product Status Discontinued on 1/20/2017 Model Number: SU3000RTXL3UHV
SmartOnline 208/240V 3kVA 2.4kW Double-Conversion UPS, 3U Rack/Tower, Extended Run, Network Card Options, DB9 Serial
Warranty
This model is discontinued and all warranties have expired.
Insurance
$250,000 Ultimate Lifetime Insurance
Create a Support Ticket
Owner's manuals
Support resources
Software, Firmware & Drivers
SU3000RTXL3UHV How-To Videos
Adding or Replacing UPS Batteries
Replaced by
Documents & Downloads
Documentation
Software, Firmware & Drivers
Articles
How-To Videos
- How to Perform the Proper Startup and Shutdown Procedures for a SmartOnline UPS System with LEDs
- How to Perform a Self-Test on a SmartOnline® UPS System with LEDs
- SmartOnline UPS Systems: Site Prep/Overview (Part 1 of 6)
- SmartOnline UPS Systems: Mounting (Part 2 of 6)
- SmartOnline UPS Systems: Connections (Part 3 of 6)
- SmartOnline UPS Systems: Local Management (Part 4 of 6)
- SmartOnline UPS Systems: Remote Management (Part 5 of 6)
- SmartOnline UPS Systems: Troubleshooting & Service (Part 6 of 6)
Design Resources
One or more views of this model are included in the following Visio stencil.
We offer a number of free stencils to help with datacenter planning. For a complete list of stencils together with installation instructions, please see the Visio Stencils for Data Center Planning page.
Product Warranty
Product Warranty Period (Worldwide)
2-YEAR LIMITED WARRANTY
Eaton warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 2 years from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Eaton will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Eaton's breach of its limited warranty.
Insurance Coverage
Your SU3000RTXL3UHV comes with $250,000 Ultimate Lifetime Insurance coverage.
Insurance Claims
How to make an insurance claimAdding or Replacing UPS Batteries
Replacement Batteries
Battery Model Number | |
3U UPS Replacement 72VDC Battery Cartridge (1 Set of 6) for Select SmartOnline UPS | |
Information & Pricing | |
Quantity Required | 1 |
External Battery Packs
Battery Model Number | |
External 72V 2U Rack/Tower Battery Pack for Select UPS Systems (BP72V18-2US) | |
Information & Pricing |
Eaton's Return Policy
Proof of Warranty Coverage
You must provide proof that the product is covered under warranty. This can be confirmed by the product's serial number or with proof of purchase in the form of an invoice or receipt from an Eaton authorized dealer. If required, please include the proof of purchase invoice with your return. Warranties on Eaton products begin on the date of your product purchase. Warranty coverage varies by product line. Specific warranty duration is outlined in the owner's manual that accompanies each unit.
Shipping Returns
You are responsible for all transportation, insurance, duties and other similar charges for returned products. Please use caution; shipping damages resulting from improper packaging will be your responsibility. We recommend using a reliable parcel or freight carrier who is capable of providing tracking information and proof of delivery. The proof of purchase, if required, and your RMA number must be inserted in the shipping carton before the carton is sealed.
Repair or Replacement
Eaton will repair or replace the product at Eaton's option and ship the repaired or replaced product back to you at no charge.
Products not accompanied by a valid RMA number will not be accepted. The RMA number must be enclosed with your product or be clearly visible on the outside of the packaging.
Request Return Authorization (RMA)
A Return Merchandise Authorization (RMA) number is required for all products returned to Eaton for replacement under warranty. You should first consult with Eaton Customer Service (for returns within North America) or International Service (for returns outside of North America) before requesting an RMA number to eliminate any unnecessary returns. You can start the process by clicking on the contact technical support button below. Once eligibility has been determined, the RMA number along with shipping instructions will be emailed to you. RMA numbers are valid for 14 days from the date of issuance. Products will only be accepted for return if a valid RMA number is clearly marked on the outside of the package. Eaton does not accept product returns that are not under warranty. If you bought the wrong Eaton product and want to return it, please do so at the place of purchase. Returns will be authorized in accordance with the following policies.
Questions & Answers
Parts & Accessories
UPS Battery Packs
Model Number | Description | |
---|---|---|
BP72V18-2US | External 72V 2U Rack/Tower Battery Pack for Select UPS Systems (BP72V18-2US) |
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
PDU12IEC | 1.9-3.8kW Single-Phase 120–240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 16A Input, 1U Rack-Mount |
Network Interfaces and Sensors
Model Number | Description | |
---|---|---|
MODBUSCARD | MODBUS Management Accessory Card for UPS Remote Monitoring and Control | |
RELAYIOCARD | Programmable Relay I/O Card | |
TLNETCARD | SNMP/Web/Modbus Management Accessory Card for Compatible UPS Systems | |
WEBCARDLXE | WEBCARDLXE Network Management Card for Select UPS Systems |
Accessories
Model Number | Description | |
---|---|---|
2POSTRMKITHD | 2-Post Rack-Mount Installation Kit of 2U and Larger UPS, Transformer and Battery Pack Components | |
730909 | EPO Y Adapter Cable Power Management Tool |