Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$67.49 Avg. Price

Protect your crew and your equipment with this 1500-joule Industrial Safety Surge Suppressor with 8 outlets, 4 safety covers and rugged metal case.

  • 8 outlets (including transformer outlets and 4 safety covers)
  • 12 ft. cord
  • 1500 joule rating
  • Cord wrap with hang holes
  • Rugged metal case

Overview

This surge suppressor is designed to provide safe, reliable surge protection in harsh environments. A high 1500-joule rating can protect connected equipment against even the strongest surges. Eight outlets protect connected equipment against damaging surges, spikes and line noise. Convenient transformer outlets accommodate multiple transformers without blocking other outlets. A 12-foot (3.7-meter) grounded cord with integrated cord clip reaches distant outlets. A lighted on/off switch with integrated circuit breaker provides power control over connected equipment. Breaker protects against dangerous system overload. Protected LED confirms that connected equipment is being protected. Four safety covers shield unused outlets from debris and accidental contact. A rugged metal case stands up to the harshest environments. Built-in cord wrap with hang holes provides convenient cord management. Integrated keyhole slots on bottom panel provide convenient wall/desk mounting. As an added safety feature, the surge suppressor's bright yellow color alerts you and others that power cords and tools are in use.

Features

  • 8 OUTLETS protect connected equipment against damaging surges, spikes and line noise
  • 12 ft. GROUNDED CORD with INTEGRATED CORD CLIP reaches distant outlets.
  • LIGHTED ON/OFF SWITCH with INTEGRATED CIRCUIT BREAKER provides power control over connected equipment. Breaker protects against dangerous system overload.
  • PROTECTED LED - If this green LED ever goes out, we will replace your surge suppressor under warranty at no charge!
  • CONVENIENT TRANSFORMER OUTLETS accommodate multiple transformers without blocking other outlets.
  • 4 SAFETY COVERS shield unused outlets from debris and accidental contact.
  • RUGGED METAL CASE stands up to the harshest environments.
  • CORD WRAP with HANG HOLES provides convenient cord management.
  • INTEGRATED KEYHOLE SLOTS on bottom panel provide convenient wall/desk mounting.
  • 1500 joules of surge protection
  • OSHA color guidelines, outlined in Document 1910.145, alert users to hazardous situations, which may cause minor or moderate injury. This product complies with those guidelines.
  • $50,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required

Package Includes

  • TLM812SA Safety Surge Suppressor
  • 4 safety covers
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332140074
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge Type14 gauge; SJT
Input Cord Gauge (AWG)14
Voltage Compatibility (VAC)120
Maximum Surge Amps60000
Input Plug TypeNEMA 5-15P
Input Cord DetailsSJT
Input Cord Length (ft.)12
Right-Angle PlugNo
Integrated Cord ClipYes
OUTPUT
Frequency Compatibility60 Hz
Output Receptacles(8) 5-15R
Circuit Breaker (amps)15
Overload ProtectionCombo power switch and circuit breaker
Transformer Accommodation(6) Yes
Outlet Orientation1 bank of 5, 1 bank of 3 (transformer outlets)
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesCombination AC circuit breaker and 2 position lighted on/off power switch
Diagnostic LED Details1 green "protected" LED confirms surge suppression is present
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  1500
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line suppression
EMI / RFI Filtering  Up to 20 dB
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
Material of ConstructionMetal
Power Cord ColorYellow
Housing ColorBlack; Yellow
Mounting Holes or SlotsYes
Slot or Hole Mount Measurement (Center to Center)145 mm
Outlets Measurement (Center to Center)Distance between standard outlets = 25.40mm; Distance between standard and transformer outlets = 50.80mm
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)11.70 x 2.10 x 7.90
Shipping Weight (lbs.)3.50
Unit Dimensions (hwd / in.)10.260 x 5.130 x 1.570
Unit Weight (lbs.)4.52
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$50,000 Ultimate Lifetime Insurance 

Questions & Answers

A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.