Surge Protector 2 Outlets Direct Plug In Retractable 1050 Joule Modem Fax

Protect It! 2-Outlet Portable Surge Protector, Direct Plug-In, 1050 Joules, Fax/Modem Protection

Model Number: TRAVELER


  • 2 outlets/Direct plug-in
  • 1050 joule rating
  • Retractable plug
  • Modem/fax surge protection
  • $50,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
(16 Reviews)
Read all 16 reviews  |  Write a Review

Tripp Lite's portable TRAVELER surge suppressor offers complete AC and phone line surge suppression for laptops, electronic notepads, personal organizers and other portable electronic devices. Compact portable housing weighing less than 4 ounces neatly fits into laptop travel cases. Retractable plug prevents scratching of expensive portable electronics. Set of RJ11 telephone line suppression jacks protect dialup and DSL modem lines. TRAVELER offers 2 total outlets in a space saving direct plug-in format and diagnostic LEDs to warn of wiring problems and suppressor damage. $50,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only).

PLUG/OUTLETS: Input: NEMA5-15P/Output: 2 NEMA5-15R
ELECTRICAL: 120V AC, 50/60Hz, 15A (Requires NEMA5-15R wall receptacle)
FORMAT: Direct plug-in suppressor hangs off of standard wall socket
SUPPRESSION: AC: 140V RMS Clamping/1050 joules/330V UL1449 Let-through Rating
PHONE: Single telephone line surge suppression (RJ11 jacks, 2 wire, 1 line)

Key Features

  • 1050 joules AC surge suppression shields equipment from the strongest surges and line noise
  • 2 AC outlets with room for 2 transformer plugs without blocking outlets covers computer and one peripheral
  • Phone line surge suppression protects both dialup and DSL modems, plus fax machines, cordless phones and more (pair of RJ11 jacks, 2 wire, 1 line, includes 6 ft phone cable)
  • Exceeds IEEE 587 category A & B surge suppression specifications
  • Extra-small portable housing weighing less than 4 ounces neatly fits into laptop travel cases - retractable input plug prevents scratching of laptops and other devices
  • Fail-safe thermal fusing protects against fire and other damage in the event of an extreme, extended overvoltage or surge condition
  • Diagnostic LEDs confirm outlet grounding and surge suppression status
  • UL1449 Rated (330V all modes), UL1363 (Power Tap), UL497A (Communications), Meets FCC part 68 rules, cUL (Canada)
  • $50,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)

Typical Applications

  • Ideal for use with laptops, electronic notepads, personal organizers and other portable electronic devices.

Package Includes

  • TRAVELER Surge Suppressor
  • 6-ft. telephone cord
  • Instruction manual with warranty information

OUTPUT

Frequency Compatibility 50 / 60 Hz
Output Receptacles (2) 5-15R
Output (Watts) 1800
Circuit Breaker (amps) 15
Transformer Accommodation Supports up to 2 large transformer plug accessories without covering remaining outlets
USB Charging No

INPUT

Nominal Input Voltage(s) Supported 120V AC
Recommended Electrical Service 120V (110-125V)
Input Connection Type NEMA 5-15P with retractable input prongs
Input Cord Length (ft.) 0
Input Cord Length (m) 0.00
Input Cord Length Details Direct plug-in
Voltage Compatibility (VAC) 120
Maximum Surge Amps 30000

USER INTERFACE, ALERTS & CONTROLS

Diagnostic LEDs Two built-in LEDs confirm suppressor "protection present" (green) and outlet "grounded" (red) status

SURGE / NOISE SUPPRESSION

AC Suppression Joule Rating 1050
AC Suppression Response Time < 1 ns
Protection Modes Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS) 150
UL1449 Let Through Rating 330V - UL Verified

DATALINE SURGE SUPPRESSION

Telephone/DSL Protection Yes
Telephone/DSL Protection Details 1 line
Cable (Coax) Protection No
Network (Ethernet) Protection No

PHYSICAL

Shipping Dimensions (hwd / in.) 4 x 4 x 1.8
Shipping Dimensions (hwd / cm) 10.2 x 10.2 x 4.6
Shipping Weight (lbs.) 0.4
Shipping Weight (kg) 0.2
Unit Dimensions (hwd / in.) 3.5 x 2.5 x 1.75
Unit Dimensions (hwd / cm) 8.9 x 6.4 x 4.4
Unit Weight (lbs.) 0.3
Unit Weight (kg) 0.15
Material of Construction Plastic
Form Factors Supported Direct plug-in connection enables mounting to any AC wall receptacle
Metal Case No

SPECIAL FEATURES

Right-Angle Plug No

CERTIFICATIONS

UL1449 3rd Edition (AC Suppression) UL1449
NOM (Mexico) NOM
UL1363 (Power Tap) UL1363
UL497A (Communications) UL497A
FCC Part 68 (Communications) FCC Part 68
cUL / CSA (Canada) cUL
Industry Canada (Communications) Industry Canada
Approvals Exceeds IEEE 587 category A&B specifications

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $50,000 Ultimate Lifetime Insurance

REVIEW SNAPSHOT®

by PowerReviews
Tripp LiteProtect It! 2-Outlet Portable Surge Protector Direct Plug-In 1050 Joules Fax/Modem Protection
 
4.9

(based on 16 reviews)

Ratings Distribution

  • 5 Stars

     

    (15)

  • 4 Stars

     

    (1)

  • 3 Stars

     

    (0)

  • 2 Stars

     

    (0)

  • 1 Stars

     

    (0)

100%

of respondents would recommend this to a friend.

Reviewed by 16 customers

Sort by

Displaying reviews 1-10

Back to top

Previous | Next »

 
5.0

a great product

By 

from Undisclosed

Comments about Tripp Lite Protect It! 2-Outlet Portable Surge Protector Direct Plug-In 1050 Joules Fax/Modem Protection:

works great. easy to carry along while traveling. glad to have it in hotel rooms with me.

Comment on this review

 
5.0

EASY TO USE

By 

from Undisclosed

Comments about Tripp Lite Protect It! 2-Outlet Portable Surge Protector Direct Plug-In 1050 Joules Fax/Modem Protection:

This is a great product for use at the cabin and at home, packs easily and travels well. I take it with me wherever my laptop goes!

Comment on this review

 
5.0

excellent protection for travel and home use

By 

from Undisclosed

Comments about Tripp Lite Protect It! 2-Outlet Portable Surge Protector Direct Plug-In 1050 Joules Fax/Modem Protection:

Perfect balance of design and features for travel protection. I travel for business and spend a lot of time in hotels rooms and use the traveler to protect my work laptop computer. The compact design makes it perfect for travel where space is always at a premium. It functions without problem. Especially reassuring is the maker, Tripp-Lite, giving me peace of mind my computer and critical data are well protected. I like the traveler enough to purchase one for my personal computer.

Comment on this review

 
5.0

Always reliable.

By 

from Undisclosed

Comments about Tripp Lite Protect It! 2-Outlet Portable Surge Protector Direct Plug-In 1050 Joules Fax/Modem Protection:

I have had this Traveler for a while and have taken it on many trips to use with my laptop. It has never failed no matter where I used it even on a cruise ship. I also use it at home everyday. With its size it can be used in a small area.

Comment on this review

 
5.0

my boss likes the idea of a $50k warranty for life

By 

from Undisclosed

Comments about Tripp Lite Protect It! 2-Outlet Portable Surge Protector Direct Plug-In 1050 Joules Fax/Modem Protection:

my boss likes the idea of a $50k warranty for life - I hope I never need it

Comment on this review

 
5.0

must have

By 

from Undisclosed

Comments about Tripp Lite Protect It! 2-Outlet Portable Surge Protector Direct Plug-In 1050 Joules Fax/Modem Protection:

this is a great thing to have when ur on the road i got 2 of those so i all ways have one if i need it this is a must have

Comment on this review

 
5.0

Very Useful Protection

By 

from Undisclosed

Comments about Tripp Lite Protect It! 2-Outlet Portable Surge Protector Direct Plug-In 1050 Joules Fax/Modem Protection:

This compact and useful surge protector has been in my travel bag for several years. It is compact and the retractable prongs make it easy to stash. Having multiple outlets on such a small device is a bonus.

Comment on this review

 
5.0

I usemy Triplite all the time it works easy ane keeps me lighted up!

By 

from Undisclosed

Comments about Tripp Lite Protect It! 2-Outlet Portable Surge Protector Direct Plug-In 1050 Joules Fax/Modem Protection:

I received this product as a gift and never utilized a travel light before this time. Now I don't know how I ever survived without it! It is simple to use and gets me a light to keep on when I am in places that are strange or need a simple night light to help me find my way around when I wake up late at night, or for me as a early morning riser a light when its still dark out!

Comment on this review

 
5.0

Great value

By 

from Undisclosed

Comments about Tripp Lite Protect It! 2-Outlet Portable Surge Protector Direct Plug-In 1050 Joules Fax/Modem Protection:

We have had the traveler for a few months now and have no complaints. It is well made, and since we have had a number of electrical outages, it has protected our electronics. You can't go wrong with Tripp Lite!

Comment on this review

 
5.0

Completely Satisfied

By 

from Undisclosed

Comments about Tripp Lite Protect It! 2-Outlet Portable Surge Protector Direct Plug-In 1050 Joules Fax/Modem Protection:

Perfect design/features for travel protection, although I don't use mine this way! I use it in a kitchen outlet, protecting my small laptop (netbook) computer, where space available is very limited. It functions without problem. Especially reassuring is the maker, Tripp-Lite, giving me peace of mind my computer and critical data are well protected. Other devices not backed by a well known manufacturer, highly invested in this product type and technology, with a reputation to defend, can never provide me a high level of confidence.

Comment on this review

Displaying reviews 1-10

Back to top

Previous | Next »

Product Warranty

This product has a Lifetime limited warranty. Get more information

Insurance Coverage

This product includes a $50,000 Ultimate Lifetime Insurance for connected equipment. Click for details

More Support Resources for TRAVELER

Do you own a TRAVELER?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.