• Home
  • Products
  • Surge Protectors
  • Isobar® Surge Protectors
Surge Protector Isobar 2 Outlets Direct Plug In 1410 Joule Black

Direct Plug-In Isobar Surge Protector with 2 outlets and Black All-Metal Housing

Model Number: ULTRABLOK


  • 2 outlets/direct plug-in design
  • 1410 joule rating—more joules mean more protection!
  • Black all-metal housing with diagnostic LEDs
  • Isolated filter banks remove damaging line noise
  • $10,000 Insurance for connected equipment (USA & Canada only)
  • Lifetime warranty

For more than 20 years, America's leading companies have trusted Tripp Lite's Isobar Premium surge and noise suppressors to protect sensitive computer, networking and telecom equipment. With more than 18 million satisfied customers, the ISOBAR remains the world's #1 selling premium surge suppressor. Loaded with a generous combination of high-quality components, near indestructible all-metal case and unique noise filtration system, Isobars offer the highest levels of protection. Robust surge suppression circuits with sine wave tracking offer extreme levels of protection against the heaviest surge conditions. Isobar's unique protection system combines large torroidal chokes, HF/VHF capacitors and multiple metal oxide varistors that remove high-level surges and EMI/RFI interference. The ULTRABLOK offers 2 outlets arranged with standard wall socket spacing in a cordless direct plug-in format. Mounting tabs allow permanent connection via duplex switch plate screw. Surge suppression rated at 1410 joules/48,000 amps offers high-grade protection. Diagnostic LEDs confirm power availability, line fault and protection status. $10,000 Ultimate Lifetime connected equipment Insurance (USA and Canada Only). PLUG/OUTLETS: Input - NEMA 5-15P; Output - 2 NEMA5-15R ELECTRICAL: 120V AC, 50/60Hz, 15A (Requires NEMA 5-15R wall receptacle) SUPPRESSION: AC: 140V RMS Clamping/1410 joules/48,000 amps FORMAT: Direct plug-in, receptacle mount form factor

Key Features

  • Tripp Lite's ISOBAR is the world's number one selling premium suppressor series with more than 18 million satisfied customers and a safety-tested history of 20+ years.
  • 2 outlets with a direct plug-in design
  • Surge energy absorption: 1410 joules/48,000 amps
  • Diagnostic LEDs indicate "protection present" (green), "grounded" (red) and "line ok" (green)
  • EMI/RFI noise filtering
  • All-metal housing
  • $10,000 Ultimate Lifetime Insurance (USA and Canada Only) covers connected equipment

Typical Applications

  • Ideal for premium AC protection for personal computers with peripherals, network and CAD/CAM/CAE workstations, internetworking accessories, telecommunications systems, point of sale equipment, audio/video and home theater systems in any home, office or industrial application.

Package Includes

  • ULTRABLOK premium surge suppressor
  • Instruction manual and warranty information

OVERVIEW

Intended Application Home/Office, Travel

OUTPUT

Frequency compatibility 50 / 60 Hz
Output watts 1800
Circuit Breaker (amps) 15
Outlet quantity / type 2 NEMA 5-15R

INPUT

Nominal Input Voltage(s) Supported 120V AC
Recommended Electrical Service 120V (110-125V)
Input connection type NEMA 5-15P
Input cord length details Direct plug-in
Voltage compatibility (VAC) 120

UPC ASSIGNMENT

Unit Carton UPC# 037332010476

LEDS ALARMS & SWITCHES

Diagnostic LEDs PROTECTION PRESENT (green), LINE FAULT (red) and LINE OK (green)

SURGE / NOISE SUPPRESSION

AC suppression joule rating 1410
AC suppression response time NM = 0 ns. CM = <1 ns
Protection modes Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping voltage (RMS) 140
AC suppression surge current rating 48,000 amps
AC suppression components used Metal oxide varistors, toroidal balanced chokes and VHF capacitors
Safe thermal fusing Prevents unsafe conditions during extreme extended overvoltages and catastrophic occurences
EMI / RFI filtering 40-80 dB
Immunity Conforms to IEE 587 / ANSI C62.41

DATALINE SURGE SUPPRESSION

Cable (Coax) Protection No
Network (Ethernet) Protection No

PHYSICAL

Shipping Dimensions (HWD/in) 5 x 3.75 x 2.5
Shipping Dimensions (HWD/cm) 12.7 x 9.53 x 6.35
Shipping weight (lbs) 1
Shipping weight (kg) 0.45
Unit Dimensions (HWD/in) 4 x 2.5 x 2.5
Unit Dimensions (HWD/cm) 10.16 x 6.35 x 6.35
Unit weight (lbs) .8
Unit weight (kg) 0.36
Material of construction Metal
Housing Color Black
Receptacle Color Black
Style Direct Plug-in
Form factors supported Direct plug-in format with retaining bracket supports wall mounting directly to a standard AC wall socket

SPECIAL FEATURES

Appearance Attractive, all-black color scheme

CERTIFICATIONS

UL1449 3rd Edition (AC Suppression) Tested to UL1449 3rd Edition by ETL
cUL / CSA (Canada) Approved for Canada by ETL
Approvals Exceeds IEEE 587 category A&B specifications

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $10,000 Ultimate Lifetime Insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

ULTRABLOK 4.8 5 23 23
Great product I like how it is about the size of the receptacle and that it protects my equipment. January 3, 2014
So easy to use, it is almost idot proof. If it were any easier to use it would be made illegal. December 17, 2013
Heavy duty small surge protector. It protect 3 times more that other units of the same size. The warranty protect for up to $10,000 in damages. November 24, 2013
Works as advertised. Bought this item about 8-9 months ago. It has worked good at protecting my freezer. Have had several electrical outages and surges, but the device has taken care of each surge. September 21, 2013
2 next>>
(12 Questions : 12 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Has staff answer
 
1 answer

Subs

My question is can I use these with my home theater sub? I some times here a here noise when not in use. And if not can you recommend one of your products please. My setup consists of two sub in two different locations, so strips or rack mount is out. Thanks in advance for any help.
2 years, 1 month ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about godoy692002 is loaded.
Additional information about godoy692002 could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Thank you for your inquiry. The ULRABLOK will suppress EMI/RFI noise on the AC input line from 40db to 80db .
2 years ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 year, 7 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Thank you for your inquiry. The Ultrablok will support the refridgerator if the output of the refridgerator does not exceed the 15A 1800watt capacity of the Ultrablok.
1 year, 7 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 year, 5 months ago
Customer avatar
by
duece
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Thank you for your inquiry. There are no components that require resetting on this device.
1 year, 5 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
If I plugged a surge protector or surge protector/UPS combo into the Ultrablok, would I thereby decrease the effectiveness of either and/or increase the risk of damage to any devices plugged into either?
1 year, 5 months ago
Customer avatar
by
hbarnwheeler
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Thank you for your inquiry. Plugging a surge protector into another surge protector, though redundant, adds to the level of surge protection. Please note that the ULTRABLOK only supports an output capacity of 1800watts. The load capacity being connected should not exceed that amount.
1 year, 4 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

ULTRABLOK

1. If an inductive load is plugged into the unit, will the unit suppress EMI/RFI from feeding back onto the AC lines?
2. The Specification sheet states that the unit suppresses EMI/RFI from 40-80 dB. What is the noise frequency range used for those values?
3 years ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about Michael is loaded.
Additional information about Michael could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Thank you for your inquiry. In order to effectively answer your questions, please call into Tripp Lite technical Support for your answers.
2 years, 11 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
2 next>>
2 next>>

Product Warranty

This product has a Lifetime limited warranty. Get more information

Insurance Coverage

This product includes a $10,000 Ultimate Lifetime Insurance for connected equipment. Click for details

Software & Downloads

More Support Resources for ULTRABLOK

Do you own a ULTRABLOK?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.