Surge Protector Isobar 4 Outlets 6 ft Cord 3330 Joule

4-Outlet Isobar Surge Protector with 6-ft cord and All-Metal Housing

Model Number: IBAR4


  • 4 outlets/6-ft cord
  • 3330 joule rating—more joules mean more protection!
  • All-metal housing won’t crack, burn or melt
  • Isolated filter banks remove damaging line noise
  • $50,000 Insurance for connected equipment (U.S., Canada, and Puerto Rico only)
  • Lifetime warranty

For more than 20 years, America's leading companies have trusted Tripp Lite's Isobar Premium surge and noise suppressors to protect sensitive computer, networking and telecom equipment. With more than 18 million satisfied customers, the Isobar remains the world's #1 selling premium surge suppressor. Loaded with a generous combination of high quality components, near indestructible all-metal case and unique noise filtration system, the isobar offers the highest level of protection attainable in a multi-outlet strip. Robust surge suppression circuits with sine-wave tracking offer extreme levels of protection against the heaviest surge conditions exceeding IEEE 587 category A & B specifications and reducing 6,000V test surges to harmless levels under 35 volts. Isobar's unique protection system combines large toroidal chokes, ferrite rod-core inductors, HF/VHF capacitors and multiple layers of metal oxide varistors into exclusive isolated filter banks that remove EMI/RFI interference, even noise generated by other pieces of connected equipment. IBAR4 offers 4 outlets arranged in two filter banks to prevent system crashes, reboots and performance problems common as noisy system peripherals are powered off and on. Surge suppression rated at 3330 joules / 85,000 amps offers network-grade protection. Widely spaced NEMA5-15 outlets accommodate up to 2 large transformer plugs without blocking outlets. Includes 6 foot AC line cord with space-saving angled input plug and keyhole mounting tabs.

PLUG / OUTLETS: Input: NEMA 5-15P / Output: 4 NEMA5-15R / 6 ft. AC line cord

ELECTRICAL: 120V AC, 50/60Hz (Requires NEMA 5-15R wall receptacle)

SUPPRESSION: AC: 140V RMS Clamping / 3330 joules / 85,000 amps

FORMAT: Corded all-metal strip with transformer spaced outlets

Key Features

  • Tripp Lite's ISOBAR is the world's #1 selling premium suppressor series with more than 18 million satisfied customers and a safety-tested history of 20+ years
  • Robust surge suppression with sine-wave tracking protects against the heaviest of surge conditions, exceeding IEEE category A&B specifications and reducing 6,000V test surges to harmless levels less than 35 volts.
  • Multi-component suppression circuits combine toroidal chokes, ferrite rod-core inductors, HF/VHF capacitors and multiple layers of metal oxide varistors into exclusive isolated filter banks that remove EMI/RFI interference, even noise from other pieces of connected equipment.
  • 4 outlets arranged in two filter banks prevent system crashes, reboots and performance problems common as noisy peripherals are powered off and on.
  • Network grade surge suppression rated at 3330 joules / 85,000 amps
  • Widely spaced outlets accommodate up to 2 large transformer plugs without blocking outlets
  • Lighted power switch with integrated 12 amp circuit breaker, offers power control & overload protection
  • 6 foot AC line cord with space-saving angled input plug
  • Keyhole mounting tabs for installation in a variety of application
  • 120V AC, 50/60Hz electrical compatibility
  • $50,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)

Typical Applications

  • Ideal for premium protection of personal computers with peripherals, network and CAD / CAM / CAE workstations, internetworking accessories, telecommunications systems, point of sale equipment, audio / video and home theater systems in any home, office or industrial application

Package Includes

  • IBAR4 Surge Suppressor
  • Set of 4 outlet safety covers
  • Instruction manual with warranty information

OUTPUT

Frequency Compatibility 50 / 60 Hz
Output Receptacles (4) 5-15R
Output (Watts) 1440
Circuit Breaker (amps) 12
Transformer Accommodation Supports up to 2 large transformer plug accessories without covering remaining outlets

INPUT

Nominal Input Voltage(s) Supported 120V AC
Recommended Electrical Service 120V (110-125V)
Input Connection Type NEMA 5-15P input plug
Input Plug Features Space-saving right angle input plug
Input Cord Length (ft.) 6
Input Cord Length (m) 1.83
Voltage Compatibility (VAC) 120
Maximum Surge Amps 135000

LEDS ALARMS & SWITCHES

Switches Combination AC circuit breaker & 2 position red illuminated on/off switch

SURGE / NOISE SUPPRESSION

AC Suppression Joule Rating 3330
AC Suppression Response Time NM = 0 ns. CM = <1 ns
Protection Modes Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS) 140
AC Suppression Surge Current Rating 85,000 amps (36,000 NM / 49,000 CM)
AC Suppression Components Used Metal oxide varistors, toroidal balanced chokes, ferrite rod-core inductors and VHF capacitors.
Safe Thermal Fusing Prevents unsafe conditions during extreme extended overvoltages and catastrophic occurences
UL1449 Let Through Rating 330V
IEEE587 Cat. A Ringwave Let-Through Less than 35 volts
EMI / RFI Filtering 40-80 dB
Isolated Filter Banks Unique isolated filter bank design offers additional filtering between each duplex pair of outlets on the strip to prevent electrical noise interference between connected loads. Includes 2 filter banks.
Immunity Conforms to IEE 587 / ANSI C62.41

DATALINE SURGE SUPPRESSION

Telephone/DSL Protection No
Cable (Coax) Protection No
Network (Ethernet) Protection No

PHYSICAL

Shipping Dimensions (hwd / in.) 11.5 x 7 x 3
Shipping Dimensions (hwd / cm) 29.21 x 17.78 x 7.62
Shipping Weight (lbs.) 2.75
Shipping Weight (kg) 1.25
Unit Dimensions (hwd / in.) 2.5 x 6 x 3.5
Unit Dimensions (hwd / cm) 6.35 x 15.24 x 8.89
Unit Weight (lbs.) 1.88
Unit Weight (kg) 0.85
Material of Construction Metal
Integrated Keyhole Mounting Tabs Metal end caps are fitted with keyhole mounting tabs for wallmount installation
Housing Color Light Gray
Receptacle Color Black
Color (AC Line Cord) Light Gray
Outlets Measurement (Center to Center) Distance between horizontal outlets = 39.45mm; Distance between vertical outlets = 39.30mm
Keyhole Slot Mounting Measurement (Center to Center) Distance between horizontal outlets = 131.90mm; Distance between vertical outlets = 58.17mm

SPECIAL FEATURES

Right-Angle Plug Yes

CERTIFICATIONS

UL1449 3rd Edition (AC Suppression) Tested to UL1449 3rd Edition requirements by ETL
cUL / CSA (Canada) Approved for Canada by ETL
Approvals Exceeds IEEE 587 category A&B specifications

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $50,000 Ultimate Lifetime Insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

IBAR4 4.8 5 10 10
This thing is a tank In 2000 I was working for a IT company, who deployed only these to their clients. The others I worked with swore by them. I purchased one, and, today, 15 years later, the only thing wrong with it is that the light in the lighted switch burned out. However it continues to protect and provide power without a hum or any problems at all. It really is a tank. February 11, 2015
Excellent Product & Warranty I bought my first IBAR4 in the 1980's when I got my first computer while working at a software company. This is the one they recommended and I have never regretted it. When the original one from the 80's died, it was only a phone call and it was replaced under the lifetime warranty - I was ecstatic. We now live in a rural area with less than stellar electric service with many surges. Nothing has gotten through this surge protector. Highly recommend. September 16, 2013
Protecting My Electronic Equipment for Decades I learned about Tripp-Lite surge protectors when I worked as a Computer Systems Field Service Engineer over 15 years ago. I visited customer sites where major power-line disturbances had occurred. Some Isobar surge protectors had failed - when they stopped lightning strikes (!), but whatever had been plugged into them remained unscathed. When it came time to specify power protection for my workshop and studio I selected Tripp-Lite Isobar Surge Protectors. I have had no reason to doubt my selection, and it has been over a decade. September 13, 2013
This product is indestructible. The product has been kicked, dropped, pulled, and etc. I have had the product for about a year and few power outs. The equipment that is plugged into it is still running. This is the one thing my internet company did right. They recommended this product. September 6, 2013
2 next>>
(7 Questions : 8 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
2 years, 2 months ago
Customer avatar
by
biolady
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
This surge protector will work for any electronic device that uses a standard household outlet. If your washer is rated at 220v the outlet connection would be different than a standard outlet.

I would not recommend getting the surge protector wet, or any electrical device that has exposed power outlets.

Mouting the surge protector off the floor and on awall should help keep Tripplite dry.
2 years, 2 months ago
Customer avatar
by
DJ Lumpia
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
Thank you for your inquiry. We recommend that you consider using a surge suppressor that has GFCI protection for use around water for safety reasons.
2 years, 2 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

2nd surge issues

If the IBAR4 detects a surge does it shut down and disallow furhter passage of electricity?

If it does not shut down and remains active - can it protect the end appliance for the 2nd surge?

If it does shut down - is it fuse blown? ... or can it be turned back on for future surge protection without purchace of a new fuse?
1 year, 7 months ago
Customer avatar
by
JB
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Yes, yes, and yes. It's really going to depend upon how bad the surge it and exactly how the IBAR4 reacts to it.
1 year, 7 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 year, 4 months ago
Customer avatar
by
ampguy
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The IBAR4 can be used on a 20 amp circuit and outlet but please know the surge suppressor will only support 12 amps or 1440 watts of connected equipment.

For additional information please reach out to our presales applications team at 773-869-1234 option 1 or presaleshelp@tripplite.com.
1 year, 4 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
+1point
1out of 1found this answer helpful.
Was this helpful?helpful1unhelpful0
1 year, 2 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The humming can be a result of many different reasons.

If you have an older IBAR4, the best thing to do is reach out to our main product support team for troubleshooting.

They can be reached at 773-869-1233 option 3 or techsupport@tripplite.com.
1 year, 2 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

CAN THIS ITEM BE USED FOR A TREADMILL ?

10 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The surge suppressor will support 12 amps or 1440 watts at 120 vac.

Provided the treadmill does not exceed the amps/wattage capacity, this would be a good option to consider for the application.
10 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
2 next>>
2 next>>

Product Warranty

This product has a Lifetime limited warranty. Get more information

Insurance Coverage

This product includes a $50,000 Ultimate Lifetime Insurance for connected equipment. Click for details

Software & Downloads

More Support Resources for IBAR4

Do you own a IBAR4?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.