Surge Protector Isobar 6 Outlets 6 ft Cord 2850 Joule 2 Line Coax Tel Modem

Isobar 6-Outlet Surge Protector, 6-ft. Cord, 2850 Joules, Tel/Coax/Modem Protection

Model Number: ISOBAR6DBS


  • 6 outlets / 6-ft. cord
  • 2850 joule rating
  • Isolated Filter Banks / all-metal housing
  • 2-line 2.2 GHz gold coaxial protection
  • 1-line tel/modem surge protection
  • $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
(12 Reviews)
Read all 12 reviews  |  Write a Review

Tripp Lite's ISOBAR6DBS Isobar Home/Business Theater Surge Suppressor provides premium protection--2850 joules--stopping damaging surges and filtering disruptive line noise so components perform at their peak! You can see and hear the difference: sharper, crisper video; deeper, fuller audio and longer component life spans. Perfect for small-to-medium home/business theater installations: high-definition TVs, satellite and A/V receivers, DVD/CD players and more. Exclusive Isolated Filter Banks eliminate noise interference between components. 6 outlets (with transformer spacing and plug-in safety covers), 2-line 2.2 GHz gold coaxial protection and 1-line tel/modem protection safeguard an entire home/business theater system. $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only). Includes all-metal housing, three diagnostic LEDs, 6-ft. cord with a right-angle plug, 6-ft. coaxial cable and 6-ft. phone cord.

Key Features

  • 2850 joules surge suppression rating with EMI/RFI line noise filtering help components perform at their peak (sharper, crisper video; deeper, fuller audio and longer component life spans)
  • $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only) covers connected components against surge damage...for life!
  • Isolated Filter Banks eliminate interference between connected components
  • All-metal housing safely withstands the strongest surges
  • 6 surge-protected NEMA 5-15R AC outlets safeguard an entire home/business theater system
  • Widely spaced outlets accommodate up to 3 transformers
  • Four plug-in safety covers protect against accidental contact
  • 2 sets of 2.2GHz gold coaxial protection to safeguard components on cable, satellite or antenna line (includes 6-ft gold coax cable)
  • 1-line tel/modem surge protection (with included 6-ft. phone cord) safeguards personal video recorders (PVRs) on a single dial-up line.
  • 6-ft. cord with right-angle NEMA 5-15P plug provides convenient location anywhere within a home/business theater system
  • 3 diagnostic LEDs alert user to protection, line power and fault status
  • Keyhole slots provide convenient wall or cabinet mounting
  • Illuminated master switch provides one-touch power control over all components. Circuit breaker protects against dangerous system overload
  • All-metal housing (black) stands up to the most demanding environments
  • UL and cUL listed

Typical Applications

  • Perfect for small-to-medium home/business theater installations: high-definition TVs, satellite and A/V receivers, DVD/CD players and more

Package Includes

  • ISOBAR6DBS Home/Business Theater Surge Suppressor
  • 6 ft. gold coaxial cable
  • 6 ft. phone cord
  • Instruction manual with warranty information

OUTPUT

Frequency Compatibility 50 / 60 Hz
Output Receptacles (6) 5-15R
Output (Watts) 1440
Circuit Breaker (amps) 12
Transformer Accommodation Accommodates 3 transformers
USB Charging No

INPUT

Nominal Input Voltage(s) Supported 120V AC
Recommended Electrical Service 120V (110-125V)
Input Connection Type NEMA 5-15P
Input Plug Features Space-saving right angle input plug
Input Cord Length (ft.) 6
Input Cord Length (m) 1.8
Input Cord Gauge Type 14 gauge, SJT
Voltage Compatibility (VAC) 120
Maximum Surge Amps 135000

USER INTERFACE, ALERTS & CONTROLS

Switches Combination AC circuit breaker and two position red illuminated on/off power switch
Diagnostic LEDs PROTECTION PRESENT (green), LINE FAULT (red) and LINE OK (green)

SURGE / NOISE SUPPRESSION

AC Suppression Joule Rating 2850
AC Suppression Response Time NM = 0 ns. CM = <1 ns
Protection Modes Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS) 140V
UL1449 Let Through Rating 330V - UL verified
EMI / RFI Filtering Up to 40 dB40-80 dB

DATALINE SURGE SUPPRESSION

Telephone/DSL Protection Yes
Telephone/DSL Protection Details 1 line
Cable (Coax) Protection Yes
Cable (Coax) Protection Details 2 line
Network (Ethernet) Protection No

PHYSICAL

Shipping Dimensions (hwd / in.) 3 x 11.5 x 7
Shipping Dimensions (hwd / cm) 7.62 x 29.2 x 17.8
Shipping Weight (lbs.) 3.6
Shipping Weight (kg) 1.6
Unit Dimensions (hwd / in.) 2.5 x 9 x 3.5
Unit Dimensions (hwd / cm) 6.35 x 22.9 x 8.9
Unit Weight (lbs.) 2.8
Unit Weight (kg) 1.27
Material of Construction Metal
Integrated Keyhole Mounting Tabs Keyhole mounting slots allow desk or wall mounting
Housing Color Black
Receptacle Color Black
Color (AC Line Cord) Black
Outlets Measurement (Center to Center) Distance between horizontal outlets = 39.45mm; Distance between vertical outlets = 39.30mm
Keyhole Slot Mounting Measurement (Center to Center) Distance between horizontal tabs = 210.79mm; Distance between vertical tabs = 58.17mm
Metal Case Yes

SPECIAL FEATURES

Right-Angle Plug Yes

CERTIFICATIONS

UL1449 3rd Edition (AC Suppression) UL1449
UL1363 (Power Tap) UL1363UL1363
UL497A (Communications) UL497A
FCC Part 68 (Communications) FCC PFCC Part 68art 68
cUL / CSA (Canada) cULcUL
Approvals Exceeds IEEE 587 category A&B specifications

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $250,000 Ultimate Lifetime Insurance

REVIEW SNAPSHOT®

by PowerReviews
Tripp Lite6 outlet 6ft cord 2850 joules 2-line coaxial 1-line tel/modem All-metal housing Isobar Surge Suppressor
 
4.7

(based on 12 reviews)

Ratings Distribution

  • 5 Stars

     

    (11)

  • 4 Stars

     

    (0)

  • 3 Stars

     

    (0)

  • 2 Stars

     

    (0)

  • 1 Stars

     

    (1)

92%

of respondents would recommend this to a friend.

Reviewed by 12 customers

Sort by

Displaying reviews 1-10

Back to top

Previous | Next »

 
5.0

Peace of mind

By 

from Undisclosed

Comments about Tripp Lite 6 outlet 6ft cord 2850 joules 2-line coaxial 1-line tel/modem All-metal housing Isobar Surge Suppressor:

We installed this product three years ago above a drop ceiling over our ceiling mounted TV and cable box. Surges have been an issue from time to time in the industrial park where we are located. We've never had an issue with the TV or cable box after plugging this baby in. We are very happy with the product and the peace of mind it brings us.

Comment on this review

 
5.0

works as advertised

By 

from Undisclosed

Comments about Tripp Lite 6 outlet 6ft cord 2850 joules 2-line coaxial 1-line tel/modem All-metal housing Isobar Surge Suppressor:

Owned this isobar for over 4 years and it has never failed once to protect my pc, monitor and peripherals. Find it much more effective than your normal surge protector and better than most UPS equipment. I live in northeast Florida and am subject to intense electrical storms.

Comment on this review

 
5.0

Great Product

By 

from Undisclosed

Comments about Tripp Lite 6 outlet 6ft cord 2850 joules 2-line coaxial 1-line tel/modem All-metal housing Isobar Surge Suppressor:

We purchase this surge protector for our tv and stereo equipment after our lest robust surge protector and tv were ruined by a power surge. We have had it about 3 years and have not had one problem. I would highly recommend it to others/

Comment on this review

 
5.0

An Insurance Policy for your Electronics

By 

from Undisclosed

Comments about Tripp Lite 6 outlet 6ft cord 2850 joules 2-line coaxial 1-line tel/modem All-metal housing Isobar Surge Suppressor:

I have TrippLite products throughout the house: sewing room, computer room, bedroom. This model was purchased specifically to protect our new TV from the electrical surges and lightning strikes that are common in my area. This is a solidly built unit with the capability to protect from not only electrical spikes, but the chance that the cable running to my house will someday take a hit and anything connected to it. I like the added protection, insurance if you will, that this ISOBAR6DBS provides. And I will recommend this to any and all with expensive electronics requiring protection.

Comment on this review

 
1.0

Buzzes when I switch it on

By 

from Undisclosed

Comments about Tripp Lite 6 outlet 6ft cord 2850 joules 2-line coaxial 1-line tel/modem All-metal housing Isobar Surge Suppressor:

This is my second Tripp Lite. The first one was replaced by the manufacturer because it stopped working. Tripp Lite honered their warrenty and getting the replacement was easy however, the replacement seems to have the same defects as the original.
Sometimes the light on the unit does not come on. Sometimes it makes a buzzing noice when I turn it on. It still seems to work, but I do wonder if it has a power surge when it comes on.

Comment on this review

 
5.0

Easy Set-up, well built, high quality

By 

from Undisclosed

Comments about Tripp Lite 6 outlet 6ft cord 2850 joules 2-line coaxial 1-line tel/modem All-metal housing Isobar Surge Suppressor:

Setup was quick, quality of product is clearly visible, solid, well built. TV receptions does seem better but assurance a lighting storm won't damage our TV system is very comforting.

Comment on this review

 
5.0

Pleased so far...

By 

from Undisclosed

Comments about Tripp Lite 6 outlet 6ft cord 2850 joules 2-line coaxial 1-line tel/modem All-metal housing Isobar Surge Suppressor:

I had researched this product and was impressed by all the positive reviews. The unit appears to be of excellent quality and worked right out of the box. I expect good things from it.

Comment on this review

 
5.0

Great for A/V System

By 

from Undisclosed

Comments about Tripp Lite 6 outlet 6ft cord 2850 joules 2-line coaxial 1-line tel/modem All-metal housing Isobar Surge Suppressor:

Plugged in complete 7.2 sound system into this unit. Now I have peace of mind when the next big storm blows through the area. In addition, the filters in the co-ax allows me to pull in more channels through the public station satellite box.

Comment on this review

 
5.0

Shows that it's working

By 

from Undisclosed

Comments about Tripp Lite 6 outlet 6ft cord 2850 joules 2-line coaxial 1-line tel/modem All-metal housing Isobar Surge Suppressor:

I already owned a Tripp-Lite surge suppressor for my computer system, so when I purchased a complete home theater/entertainment center, I was concerned about my investment should a storm come flying through, or my electric provider spike my line. After doing some speedy research, I happened upon this one, which met my needs for power and cable line. As is typical with Tripp-Lite, the product seems very well constructed in it's metal case. Is it doing it's job? Does it do what it say's it will? The lights on the unit indicates it's working, but I won't know until either that electrical storm flies through and I get hit with that electrical surge and come thought it unscathed. I'm hoping to never have to file a claim, but feel a bit more secure knowing I have that cheap priced insurance policy.

Comment on this review

 
5.0

Exactly what I needed.

By 

from Undisclosed

Comments about Tripp Lite 6 outlet 6ft cord 2850 joules 2-line coaxial 1-line tel/modem All-metal housing Isobar Surge Suppressor:

After being given an older hospital-grade ISOBAR4ULTRA unit by a friend I was sold on the brand quality. Needless to say I had to get another ISOBAR. After a lot of research I settled on this ISOBAR6DBS from Tripp-Lite. It has exactly the number of ports I need for the workstation that is connected to it.

So far it has no trouble running my power-hungry computer, LCD monitor, lamps and my also power-hungry bi-amp audio system. This unit rocks! Solidly built construction and it looks slick tucked back behind my desk (even if nobody sees it).

I swear I can notice a difference in my sound quality and my picture quality in addition to achieving a substantial stable overclock on my graphics card and processor. Being as skeptical about products that claim to have in-line filtering as I am I truly believe it works on this unit. Having said that, what really sold me on this product was its three isolated filter banks. They work.

Comment on this review

Displaying reviews 1-10

Back to top

Previous | Next »

Product Warranty

This product has a Lifetime limited warranty. Get more information

Insurance Coverage

This product includes a $250,000 Ultimate Lifetime Insurance for connected equipment. Click for details

Software & Downloads

More Support Resources for ISOBAR6DBS

Do you own a ISOBAR6DBS?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.