Surge Protector Isobar 6 Outlets 6 ft Cord 3330 Joule 2 Line Tel Modem

6-Outlet Isobar Surge Protector with 6-ft Cord and 2-Line Tel/Modem Protection

Model Number: ISOTEL6ULTRA


  • 6 outlets/6-ft cord
  • 3330 joule rating—more joules mean more protection!
  • All-metal housing with diagnostic LEDs
  • Isolated filter banks remove damaging line noise
  • 2-line tel/modem surge protection
  • $50,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
  • Lifetime warranty

For more than 20 years, America's leading companies have trusted Tripp Lite's Isobar Premium surge and noise protectors to protect sensitive computer, networking and telecom equipment. With more than 18 million satisfied customers, the Isobar remains the world's #1 selling premium surge protector. Loaded with a generous combination of high quality components, near indestructible all-metal case, unique noise filtration system and built-in single line phone suppression for modems, the Isobar/Isotel series offers the highest level of protection attainable in a multi-outlet strip. Robust surge suppression circuits with sine-wave tracking offer extreme levels of protection against the heaviest surge conditions exceeding IEEE 587 category A & B specifications and reducing 6,000V test surges to harmless levels under 35 volts. Isobar's unique protection system combines large toroidal chokes, ferrite rod-core inductors, HF/VHF capacitors and multiple layers of metal oxide varistors into exclusive isolated filter banks that remove EMI/RFI interference, even noise generated by other pieces of connected equipment. ISOTEL6ULTRA offers 6 outlets arranged in three filter banks to prevent system crashes, reboots and performance problems common when noisy system peripherals are powered off and on. Surge suppression rated at 3330 joules/92,000 amps offers network-grade protection. Widely spaced NEMA 5-15R outlets accommodate up to 4 large transformer plugs without blocking outlets. Pair of RJ11 jacks offer dual phone line surge suppression for modems, fax machines and cordless phones. Diagnostic LEDs confirm power availability, line fault and protection status. Includes 6 foot AC line cord with space-saving angled input plug, keyhole mounting tabs and a set of 4 child safety covers.
PLUG/OUTLETS: Input: NEMA 5-15P/Output: 6 NEMA5-15R/6-ft. AC line cord
ELECTRICAL: 120V AC, 50/60Hz (Requires NEMA 5-15R wall receptacle)
SUPPRESSION: AC: 140V RMS Clamping/3330 joules/92,000 amps PHONE: Two line protection starts at 260V

Key Features

  • Tripp Lite's ISOBAR/ISOTEL is the world's #1 selling premium protector series with more than 18 million satisfied customers and a safety-tested history of 20+ years
  • Robust surge suppression with sine-wave tracking protects against the heaviest of surge conditions, exceeding IEEE category A&B specifications and reducing 6,000V test surges to harmless levels less than 35 volts
  • Multi-component suppression circuits combine toroidal chokes, ferrite rod-core inductors, HF/VHF capacitors and multiple layers of metal oxide varistors into exclusive isolated filter banks that remove EMI/RFI interference, even noise from other pieces of connected equipment
  • Two phone line surge suppression protects modems, fax machines and cordless phones (4 wire, two line, RJ11 jacks)
  • 6 outlets arranged in three filter banks prevent system crashes, reboots and performance problems common as noisy peripherals are powered off and on
  • Network grade surge suppression rated at 3330 joules/92,000 amps
  • Widely spaced outlets accommodate up to 4 large transformer plugs without blocking outlets
  • 3 LED indicators confirm surge protector operation and site wiring status, plus warning of protector or electrical fault conditions
  • Lighted power switch with integrated 12 amp circuit breaker offers power control and overload protection
  • 6 foot AC line cord with space-saving angled input plug
  • Keyhole mounting tabs for installation in a variety of applications
  • Set of 4 outlet covers safely seal off unused outlets
  • 120V AC, 50/60Hz electrical compatibility
  • $50,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)

Typical Applications

  • Ideal for premium AC and phone line protection for personal computers with peripherals, network and CAD/CAM/CAE workstations, internetworking accessories, telecommunications systems, point of sale equipment, audio/video and home theater systems in any home, office or industrial application.

Package Includes

  • ISOTEL6ULTRA Surge Protector
  • RJ11 telephone cable
  • Set of 4 outlet safety covers
  • Instruction manual with warranty information

OUTPUT

Frequency Compatibility 50 / 60 Hz
Output (Watts) 1440
Circuit Breaker (amps) 12
Outlet Quantity / Type 6 NEMA 5-15R
Number of Outlets 6
Transformer Accommodation Supports up to 4 large transformer plug accessories without covering remaining outlets

INPUT

Nominal Input Voltage(s) Supported 120V AC
Recommended Electrical Service 120V (110-125V)
Input Connection Type NEMA 5-15P input plug
Input Plug Features Space-saving right angle input plug
Input Cord Length (ft.) 6
Input Cord Length (m) 1.83
Voltage Compatibility (VAC) 120
Maximum Surge Amps 135000

LEDS ALARMS & SWITCHES

Switches Combination AC circuit breaker and two position red illuminated on/off power switch
Diagnostic LEDs PROTECTION PRESENT (green), LINE FAULT (red) and LINE OK (green)

SURGE / NOISE SUPPRESSION

AC Suppression Joule Rating 3330
AC Suppression Response Time NM = 0 ns. CM = <1 ns
Protection Modes Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS) 140
AC Suppression Surge Current Rating 97,000 amps (36,000 NM / 61,000 CM)
AC Suppression Components Used Metal oxide varistors, toroidal balanced chokes, ferrite rod-core inductors and VHF capacitors.
Safe Thermal Fusing Prevents unsafe conditions during extreme extended over-voltages and catastrophic occurrences
UL1449 Let Through Rating 330V
IEEE587 Cat. A Ringwave Let-Through Less than 35 volts
EMI / RFI Filtering 40-80 dB
Isolated Filter Banks Unique isolated filter bank design offers additional filtering between each duplex pair of outlets on the strip to prevent electrical noise interference between connected loads. Includes 3 filter banks.
Immunity Conforms to IEE 587 / ANSI C62.41

DATALINE SURGE SUPPRESSION

Telephone/DSL Protection No
Telephone/DSL Protection Details 2 line
Cable (Coax) Protection No
Network (Ethernet) Protection No

PHYSICAL

Shipping Dimensions (hwd / in.) 11.5 x 7 x 3
Shipping Dimensions (hwd / cm) 29.21 x 17.78 x 7.62
Shipping Weight (lbs.) 2.8
Shipping Weight (kg) 1.27
Unit Dimensions (hwd / in.) 2.5 x 7 x 3.50
Unit Dimensions (hwd / cm) 6.35 x 17.78 x 8.89
Unit Weight (lbs.) 2.3
Unit Weight (kg) 1.04
Material of Construction Metal
Integrated Keyhole Mounting Tabs Metal end caps are fitted with keyhole mounting tabs for wallmount installation
Housing Color Light Gray
Receptacle Color Black
Color (AC Line Cord) Light Gray
Outlets Measurement (Center to Center) Distance between horizontal outlets = 39.45mm; Distance between vertical outlets = 38.89mm
Keyhole Slot Mounting Measurement (Center to Center) 171.35mm

SPECIAL FEATURES

Right-Angle Plug Yes

CERTIFICATIONS

UL1449 3rd Edition (AC Suppression) Tested to UL1449 3rd Edition by ETL
UL497A (Communications) UL497A
FCC Part 68 (Communications) FCC Part 68
cUL / CSA (Canada) Approved for Canada by ETL
Industry Canada (Communications) Industry Canada
Approvals Exceeds IEEE 587 category A&B specifications

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $50,000 Ultimate Lifetime Insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

ISOTEL6ULTRA 4.9 5 14 14
ISOTEL6ULTRA This item is excellent for positive protection.Nothing can stop a direct hit,but I haven't experienced ANY problems with this item. October 29, 2014
ISOTEL6ULTRA I have about four of these that I use to connect my Xmas extensions and figurines. I also use them to connect inside Halloween figurines from AVON. I have never had a problem with them. I strongly recommend these boxes. October 16, 2014
Great Product We always purchase this product for our surge suppressor needs and they always have worked well for us. October 1, 2014
ISOTEL6ULTRA I used the plastic cheap power strips for years which would last maybe 2 years. One would cause a hum from my stereo receiver. I contacted my friends in Electronic Services Division. They all told me to buy Tripp Lite and don't waste your money on the ridiculously expensive competitors. They were absolutely right. I bought two ISOTEL6ULTRA units, one for my computer equipment and the other for my entertainment center (Plasma TV, Surround System, DVD, PS3). Fantastic build quality and design. Rock solid and built like a tank. I don't turn it off during thunder storms and never had a problem. I won't buy anything else. I replaced my parent's protectors as well. I strongly recommend Tripp Lite products. You won't be disappointed. Scott Essex, MD September 28, 2013
2 next>>
(4 Questions : 6 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Has staff answer
 
2 answers

line fault red light

My red "line fault" is on. "Line ok" light is off. How can I clear it?

Thank you.
2 years, 6 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about RayMadonna is loaded.
Additional information about RayMadonna could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
I assume that the Line OK is not green. You can't reset it. You will have to ground your electrical outlets. Call an electrician if you have to.
3 months, 1 week ago
Customer avatar
by
golujan
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
Thank you for your inquiry. This condition cannot be cleared. The red Line Fault LED indicates faulty wall outlet wiring (phases are reversed, ground is missing, etc.). If this LED illuminates, you must have a qualified electrician fix the fault. That's also the reason why the Line OK LED is not lit.
2 years, 6 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
I seem to get power to it. The green line ok light is on. It just doesn't seem to send power through any of the plugs.
3 months, 3 weeks ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Send it to Tripplite immediately. SInce the green indicator is on, I suspect that the fuse is working correctly.
3 months, 1 week ago
Customer avatar
by
Anonymous
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
As you currently have the ISOTEL6ULTRA I would suggest reaching out to our main product support team. They can troubleshoot this with you and provide info on what the next steps would be,

The telephone number is 773-869-1233 option 3 and email is techsupport@tripplite.com.
3 months, 2 weeks ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

Ref: Isotel Ultra 6

Will this unit protect my laptop/digital camera equipment while operating off a gasoline powered generator?
1 year, 8 months ago
Customer avatar
by
Michael
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
As long as the generator outputs computer grade power (120v 60hz @+/- 10% thd), the ISOTEL should protect your equipment.
1 year, 8 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
What is the response time?
1 year, 4 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The ISOTEL6ULTRA has 2 telephone lines at 1 in/1 out.

If looking for a surge suppressor with more lines check out TLP808TEL:
http://www.tripplite.com/en/products/model.cfm?txtModelID=141

8 outlets, 8 ft cord, 3 telephone lines 1 in/2 out.

For additional information please reach out to our presales applications team at 773-869-1234 or presaleshelp@tripplite.com.
1 year, 4 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1
1 of 1

Product Warranty

This product has a Lifetime limited warranty. Get more information

Insurance Coverage

This product includes a $50,000 Ultimate Lifetime Insurance for connected equipment. Click for details

Software & Downloads

More Support Resources for ISOTEL6ULTRA

Do you own a ISOTEL6ULTRA?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.