Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Slim, compact SVGA / VGA Male-Male Cable with Audio, 3-ft. (0.91 m)
  • 40% thinner cable than standard VGA Cables
  • More compact molded ends
  • Supports up to 2048x1536 Resolution
  • VW-1 Rated Jacketing

Overview

This PVC, SVGA / VGA compact monitor replacement cable features a 40% reduced diameter, smaller molded connectors and built-in 3.5 mm stereo plugs for extending audio as well as video. The mini-coax (RGB) and paired video wire construction delivers superior video signal quality up to 2048 x 1536. Nickel-plated connectors and gold-plated copper contacts ensure excellent conductivity. Double shielding (foil and braid) provides maximum EMI/RFI protection. Both high-density DB15 male connectors are molded and have integral strain relief to ensure long life.

Features

  • Slim, compact SVGA / VGA Male - Male Cable with Audio, 3-ft. (0.91 m)
  • 40% thinner cable than standard VGA Cables
  • Smaller, more compact, molded ends than standard VGA cables
  • Supports up to 2048x1536 Resolution
  • 22-inch Audio 3.5mm Stereo pigtails
  • Foil and Braid shielded for superior noise suppression
  • VW-1 Rated Jacketing

Package Includes

3-ft. (0.91 m), Compact SVGA / VGA M/M Monitor Cable with Audio Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332163301
Product TypePassive Cable
TechnologyCoax; VGA/SVGA; Stereo Audio
Cable Type  Passive
CONNECTIONS
Side A - Connector 1HD15 (MALE) - LOW PROFILE
Side A - Connector 23.5MM (MALE)
Side B - Connector 1HD15 (MALE) - LOW PROFILE
Side B - Connector 23.5MM (MALE)
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Length (ft.)3
Cable Length (in.)36
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.17
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.