SVGA VGA Monitor Cable Audio RGB Coax HD15 Male 6 ft

VGA Coax Monitor Cable with Audio, High Resolution Cable with RGB Coax (HD15 and 3.5mm M/M) 6-ft.

Model Number: P504-006


  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • CMR PVC rated
  • 3.5mm Stereo Plugs

Tripp Lite's 6 foot PVC SVGA/VGA monitor replacement cable features built-in 3.5mm stereo plugs, for extending audio as well video. The mini-coax (RGB) and paired video wire construction delivers superior video signal quality. Nickel plated connectors and gold plated copper contacts ensure excellent conductivity. Double shielding (foil and braid) provides maximum EMI/RFI protection. Both high density DB15 male connectors are molded and have integral strain relief to ensure they last a long time.

Key Features

  • Extend both Video and Audio signals
  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • Constructed from mini-coax (RGB) and paired video wire construction for superior signal quality.
  • HD15 male to HD15 male molded connectors
  • Computer side Audio Pigtail: 8in Display side Audio Pigtail: 24in

Package Includes

  • 6-ft. SVGA/VGA Monitor Cable HD15M to HD15M w/Built-in Audio connectors

OVERVIEW

Display Style Cable
Cable Type VGA

INPUT

Cable Length (ft.) 6
Cable Length (m) 1.83

PHYSICAL

Color Black

CONNECTIONS

Connector A HD15 (MALE) & 3.5MM (MALE)
Connector B HD15 (MALE) & 3.5MM (MALE)
Connector C HD15 (MALE)
Connector D 3.5MM (MALE)

SPECIAL FEATURES

Chromebook Compatible No

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty

Product Warranty

This product has a Lifetime limited warranty. Get more information

More Support Resources for P504-006

Do you own a P504-006?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.