Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 11/28/2017

Overview

Tripp Lite single phase Switched PDU / Power Distribution Unit offers advanced network control and monitoring with the ability to turn on, turn off, recycle or lock-out power to each individual receptacle, monitor site electrical conditions and remotely monitor output power consumption. PowerAlert interface supports remote control and custom notification of user-specified conditions via email, PowerAlert Console Launcher, SNMP, Telnet or SSH interface. Individually switched outlets can be controlled in real-time to remotely reboot unresponsive network hardware, or be custom programmed for user-defined power-up and power-down sequences to ensure proper startup of interdependent IT systems and prevent inrush-related overloads as network equipment is first energized. Unused PDU outlets can be electronically locked off to prevent the connection of unauthorized hardware. PDU output current consumption in amps is continuously displayed locally via visual meter and remotely via network interface to warn of potential overloads before critical IT mains or branch breakers trip.

Features

  • 15A 120V Switched Power Distribution Unit / PDU with built-in network interface (Agency derated to 12A continuous)
  • Attached NEMA 5-15P 120V single phase input; 12 ft. / 3.6m cord
  • 1U horizontal rackmount form factor
  • 8 switched NEMA 5-15R outlets
  • Supports power-on, power-off or reboot of each outlet on a real-time or programmable basis
  • Enables reboot of locked equipment, custom power-on/power-off sequences, load-shedding of optional loads and disabling unused outlets
  • Network interface provides PDU control and data regarding input voltage and total output load level in amps
  • Digital display continuously reports total output load level in amps
  • Supports user-specified alarm notification thresholds
  • In-rack environmental reporting with optional ENVIROSENSE temperature / humidity sensor and rack access notification with up to 4 optional SRSWITCH door sensors
  • DHCP/Manual configuration support
  • 10/100 Mbps auto-sensing
  • Real-time clock backup maintains the time of day and date even if the PDU is unpowered
  • Tiered access privileges allow an administrator and a guest to login via the PowerAlert Console Launcher, Telnet, or SSH
  • Alert notifications via email or SNMP traps offer immediate event notification
  • Firmware upgrade ability supports future product enhancements
  • Supports HTTP, HTTPS, PowerAlert Network Management System, SMTP, SNMPv1, SNMPv2, SNMPv3, Telnet, SSH, FTP, DHCP, BOOTP, NTP protocols
  • Fully compatible with FREE PowerAlert Network Management System / NMS Software
  • 1U horizontal rack installation supported in 2 or 4 post racks with included mounting brackets
  • Adjustable mounting brackets enable installation in 2 or 4 post racks, plus additional support for wallmount and under-counter mounting
  • Mounting ears are reversible for front or rear facing rackmount installation
  • Included cord retention brackets and wire ties
  • TAA Compliant Version Available - Order Tripp Lite PDUMH15NET2TAA

Package Includes

  • PDUMH15NET2 switched PDU
  • 1U mounting brackets, cable retention ears and wire ties
  • PowerAlert software and configuration cable
  • User manual
TAA compliant Cisco compatible RoHS compliant

Specifications

OVERVIEW
UPC Code037332174697
PDU TypeSwitched
INPUT
Input PhaseSingle-Phase
Recommended Electrical Service15A 120V
Maximum Input Amps15
Maximum Input Amps DetailsAgency de-rated to 12A continuous
PDU Plug TypeNEMA 5-15P
Input Cord Length (ft.)12
OUTPUT
Output Capacity Details1.52kW (127V), 1.44kW (120V), 1.2kW (100V) / 15A total capacity (Agency de-rated to 12A); 12A max per outlet
Frequency Compatibility50 / 60 Hz
Output Receptacles(8) 5-15R
Output Nominal Voltage100; 120; 127
Customized Load Management Receptacles  8 individually switched output receptacles
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayDigital display reports total PDU output current in amps
Front Panel LEDs8 LEDs display power on-off status for each output receptacle
PHYSICAL
Material of ConstructionMetal
Form Factors Supported1U rackmount
Minimum Required Rack Depth (inches)7.3
PDU Form FactorHorizontal (1U)
Shipping Dimensions (hwd / in.)2.13 x 11.81 x 20.47
Shipping Weight (lbs.)6.92
Unit Dimensions (hwd / in.)1.750 x 17.500 x 4.250
Unit Weight (lbs.)5.2
ENVIRONMENTAL
Storage Temperature Range5 to 122F (-15 to 50C)
Relative Humidity5-95% non condensing
Operating Elevation0-10,000
COMMUNICATIONS
PowerAlert SoftwareLX Platform Interface: PowerAlert Device Manager
Communications CableRJ45-to-DB9 configuration/console Access cable
SNMP CompatibilityYes, pre-installed SNMPWEBCARD provides remote monitoring via PowerAlert Console Launcher, Telnet, SSH, and SNMP management systems. Remote management gives user ability to turn connected loads on or off individually
Network Compatibility10 Mbps; 100 Mbps (Fast Ethernet)
FEATURES & SPECIFICATIONS
GroundingRear panel grounding lug
STANDARDS & COMPLIANCE
TAA Compliant OptionTAA Compliant Version Available - Order Tripp Lite PDUMH15NET2TAA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.