Part Number: PDUMV20HVNET TAA
This Model has been retired and replaced by PDUMV20HVNETLX. An Owner's Manual and other information for the PDUMV20HVNET is available on the model support page
Overview
Features
- 16/20A 200/208/230/240V Switched PDU with built-in web/network interface in 0U 70 inch / 178cm vertical rackmount form factor (Agency derated to 16 amps)
- C20 inlet accepts a variety of site specific cordsets; 10 ft. / 3m L6-20P power cable included
- 24 switched outlets (20 C13; 4 C19)
- Supports power-on, power-off or reboot of each outlet on a real-time or programmable basis
- Enables reboot of locked equipment, custom power-on/power-off sequences, load-shedding of optional loads and disabling unused outlets
- Network interface provides PDU control and data regarding input voltage, frequency and loading information
- Digital display reports load level information in amps
- Supports user-specified alarm notification thresholds
- In-rack environmental reporting with optional ENVIROSENSE temperature / humidity sensor and rack access notification with up to 4 optional SRSWITCH door sensors
- DHCP/Manual configuration support
- 10/100 Mbps auto-sensing
- Real-time clock backup maintains the time of day and date even if the PDU is not powered on
- Tiered access privileges allow an administrator and a guest to login via web browser
- Alert notifications via email or SNMP traps offer immediate event notification
- Firmware upgrade ability supports future product enhancements
- Supports HTTP, HTTPS, PowerAlert Network Management System, SMTP, SNMPv1, SNMPv2, SNMPv3, Telnet, SSH, FTP, DHCP, BOOTP, NTP protocols
- Fully compatible with FREE PowerAlert Network Management System / NMS Software
- Included cord retention brackets keep vital network equipment plugged in and continuously powered
- Toolless mounting supported in button-mount compatible racks, plus nut-and-bolt mounting brackets for other mounting applications
- Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332139733 |
PDU Type | Switched |
INPUT
Input Phase | Single-Phase |
Recommended Electrical Service | 20A 208/240V; 16A 230V |
Maximum Input Amps | 20 |
Maximum Input Amps Details | Agency de-rated to 16A continuous |
Input Connection Type | C20 inlet accepts included L6-20P input cable |
PDU Plug Type | NEMA L6-20P; IEC-320 C20 |
Input Cord Length (ft.) | 10 |
OUTPUT
Output Capacity Details | 3.84kW (240V), 3.68kW (230V), 3.52kW (220V), 3.33kW (208V), 3.2kW (200V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (20) C13; (4) C19 |
Output Nominal Voltage | 200; 208; 220; 230; 240 |
Customized Load Management Receptacles | Each outlet is individually controllable via remote interface |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Digital meter reports PDU output current in amps |
Front Panel LEDs | 24 power availability LEDs confirm power off/on status for each built-in outlet |
PHYSICAL
Form Factors Supported | 0U vertical rackmount; includes rackmount brackets. Supports toolless mounting in button-mount compatible racks |
PDU Form Factor | Vertical (0U) |
Shipping Dimensions (hwd / in.) | 5.30 x 6.40 x 73.00 |
Shipping Weight (lbs.) | 14.20 |
Unit Dimensions (hwd / in.) | 70.000 x 2.190 x 2.650 |
Unit Weight (lbs.) | 8.50 |
ENVIRONMENTAL
Relative Humidity | 0-95% non-condensing |
Operating Elevation | 0-10,000 |
COMMUNICATIONS
PowerAlert Software | SNMPWEBCARD Interface: PowerAlert 12 |
Communications Cable | RJ45-to-DB9 configuration/console Access cable |
SNMP Compatibility | Pre-installed SNMPWEBCARD provides remote monitoring via web, Telnet, and SNMP management systems. Remote management enables outlets to be turned on and off individually |
Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- How to Choose a PDU: Switched PDUs
https://tripplite.eaton.com/video/how-to-choose-a-pdu-switched-pdus/63627
Product Images