TAA Compliant Cat5 PS2 USB Converter KVM Switch Remote Unit

Specter II USB - Remote Unit for Phantom KVM Installation

Model Number: 0SU51011


  • Needed to connect a USB Server to a Universal Phantom Manager or Phantom MX II KVM switch
  • Easy to install; no software needed
  • No power supply needed
  • Allows a recommended maximum distance of 360 ft. (110 m.) from the KVM to the last remote unit in the installation
  • Compact and lightweight design
  • Compliant with the Federal Trade Agreements (TAA) for GSA Schedule purchases

The Specter II USB remote unit connects to the HD15 and USB ports on a computer/server, and converts them to a single RJ45 connector. Ordinary Cat5e patch cables can then be used to connect the computer/server to the system ports on a Universal Phantom Manager (0SU52015) or Phantom MX II (0SU52016) KVM switch, or a Specter II USB (0SU51011) or PS/2 (0SU51012) remote unit. Use of Cat5e cables frees up space in the installation that would be filled by traditional, thicker KVM cables. Compliant with the Federal Trade Agreements Act (TAA) for GSA Scheduled purchases.

Key Features

  • Needed to connect a USB Server to a Universal Phantom Manager or Phantom MX II KVM switch
  • Easy to install; no software needed
  • No power supply needed
  • Allows a recommended maximum distance of 360 ft. (110 m.) from the KVM to the last remote unit in the installation
  • Compact and lightweight design
  • Compliant with the Federal Trade Agreements (TAA) for GSA Schedule purchases

System Requirements

  • Universal Phantom Manager or Phantom MXII KVM Switch
  • Computer with a VGA video port
  • Computer with a USB port

Package Includes

  • 0SU51011 Specter II USB Remote Unit

OVERVIEW

Intended Application Connects a USB computer/server to a Phantom Specter KVM Switch installation
Model Type Interface Modules

UPC ASSIGNMENT

Unit Carton UPC# 654518201642

CONNECTIONS

Connector A
RJ45-FEMALE.png
RJ45-FEMALE.png
Connector B
HD15-MALE.png
HD15-MALE.png
Connector C
ST.png
ST.png

WARRANTY

Product Warranty Period (Worldwide) 3-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Product Warranty

This product has a 3-year limited warranty. Get more information

Software & Downloads

More Support Resources for 0SU51011

Do you own a 0SU51011?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.