Part Number: INTERNET900TAA
This Model has been retired and replaced by INTERNET900U. An Owner's Manual and other information for the INTERNET900TAA is available on the model support page
Overview
Features
- Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases
- INTERNET900TAA standby UPS offers complete protection from blackouts, brownouts and surges on AC and tel/DSL dataline connections
- 12 widely spaced outlets accommodate large transformer plugs without blocking outlets
- 6 battery-supported outlets protect computers and vital system peripherals. 6 surge suppression-only outlets protect system accessories that do not require battery support
- Provides battery-derived AC output during blackouts and brownouts
- 900VA/480W power handling ability supports a variety of PCs, workstations and other sensitive electronics
- Supports entry-level PC systems up to 45 min. during blackouts
- Single-line tel/DSL surge suppression protects directly connected modems, fax machines or cordless phones sharing a single phone line connection
- USB port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
- HID-compliant USB also enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
- Supports Tripp Lite's Watchdog system service to restore operation to locked equipment through soft reboot of application/OS or hard power off/on reboot of connected equipment; ideal for unattended kiosk applications
- Space-saving ultra-compact housing
- Keyhole mounting flanges enable secure wallmount installation
- Optional PDUB15 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment
- $100,000 Ultimate Lifetime Insurance protects connected equipment from surge damage (U.S., Canada, and Puerto Rico only)
Specifications
OVERVIEW
UPC Code | 037332184153 |
UPS Type | Standby |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 10A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | 5-15P; Right-Angled |
Input Circuit Breakers | 10A |
UPS Input Cord Length (ft.) | 6 |
Recommended Electrical Service | 15A 120V |
OUTPUT
Output Capacity (VA) | 900 |
Output Capacity (Watts) | 480 |
Nominal Voltage Details | 115v nominal output in battery mode |
Frequency Compatibility | 60 Hz |
Output Voltage Regulation (Battery Mode) | +/- 5% |
UPS Output Receptacles (Surge Suppression Only) | 6 UPS outlets, 6 surge-only outlets |
Hot-Swap PDU options | PDUB15 (2U / 8 5-15R outlets) |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 110V; 115V; 120V |
Output Receptacles | (12) 5-15R |
BATTERY
Runtime Full Load (min.) | 2.5 min. |
Runtime Half Load (min.) | 8.6 min. |
DC System Voltage (VDC) | 12 |
USER INTERFACE, ALERTS & CONTROLS
Switches | Combination switch controls on/off power status and self-test operation |
Audible Alarm | Audible alarm indicates power-failure and overload status |
LED Indicators | 2 LEDs indicate power status and overload/check battery status |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 420 |
UPS AC Suppression Response Time | Instantaneous |
UPS Dataline Suppression | 1 line TEL/DSL (1 in / 1 out) |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Desktop |
Included Mounting Accessory Description | Wallmount installation supported using keyhole mounting tabs |
Installation Form Factors Supported with Included Accessories | Tower; Ultra-compact desktop |
Primary UPS Depth (mm) | 175 |
Primary UPS Height (mm) | 79 |
Primary UPS Width (mm) | 310 |
Shipping Dimensions (hwd / in.) | 4.20 x 9.70 x 14.40 |
Shipping Weight (lbs.) | 7.90 |
UPS Housing Material | ABS |
UPS Power Module Dimensions (hwd, in.) | 3.1 x 12.2 x 6.9 |
UPS Power Module Weight (kg) | 3.95 |
UPS Power Module Weight (lbs.) | 8.7 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius. |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius. |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 4 |
AC Mode Efficiency Rating (100% Load) | 99% |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 360 |
COMMUNICATIONS
PowerAlert Software | For local monitoring via the UPS’s built-in USB port, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | RJ to USB interface cable included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Network UPS Tools (NUT) Compatibility | NUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at https://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite |
Communications Interface | USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | 2-4 milliseconds |
Low Voltage Transfer to Battery Power (Setpoint) | 99 |
High Voltage Transfer to Battery Power (Setpoint) | 139 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS |
APPLICATIONS
UPS Applications | Computer/Peripherals |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $100,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Useful Web Pages
Product Images