TAA Compliant Surge Protector 6 Outlets 6 ft Cord 790 Joules

TAA-Compliant Protect It! 6-Outlet Surge Protector, 6-ft Cord, 790 Joules, Diagnostic LED, White Housing

Model Number: TLP606TAA


  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 6 outlet / 6-ft. cord
  • 790 joule rating
  • $20,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
(1 Review)
Read all 1 reviews  |  Write a Review

Tripp Lite's TLP606TAA is compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases. It offers economical AC surge suppression for protection of workstations, desktop PCs, telecom systems and other sensitive electronics. Built-in AC surge suppression shields connected equipment from damage and performance problems due to transient surges. TLP606TAA offers 6 total outlets, 6 foot cord and diagnostic LED to warn of suppressor damage. AC suppression rated at 790 joules shields equipment from surges and line noise. Attractive white suppressor housing with keyhole mounting tabs offer convenient protection of desktop computer equipment and accessories. $20,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only).
PLUG/OUTLETS: Input: NEMA5-15P/Output: 6 NEMA5-15R/6-ft. AC line cord
ELECTRICAL: 120V AC, 60Hz, 15A (Requires NEMA5-15R wall receptacle)
FORMAT: Corded multi-outlet strip with 1 transformer spaced outlet
SUPPRESSION: AC: 150V RMS Clamping/790 joules/330V UL1449 3RD EDITION

Key Features

  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 6 outlets
  • 6-ft. cord
  • Surge suppression rating: 790 joules
  • EMI/RFI noise filtering
  • 15 amp resettable circuit breaker
  • Green protection LED
  • Includes full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
  • Can accommodate 1 large transformer plug without covering remaining outlets, 3 total transformers
  • Keyhole support for wall mounting
  • Lighted power switch
  • $20,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)

Typical Applications

  • Ideal for any desktop, network or home computing application requiring AC line protection

Package Includes

  • TLP606TAA surge suppressor
  • Instruction manual with warranty information

OUTPUT

Frequency Compatibility 60 Hz
Output Receptacles (6) 5-15R
Output (Watts) 1800
Circuit Breaker (amps) 15
Overload Protection 15A resettable illuminated combo switch / circuit breaker
Transformer Accommodation Supports 1 large transformer plug accessory without covering remaining outlets, accepts up to 3 transformers total
Outlet Orientation Single row of 6 outlets
USB Charging No

INPUT

Nominal Input Voltage(s) Supported 120V AC
Recommended Electrical Service 120V (110-125V)
Input Connection Type NEMA 5-15P
Input Cord Length (ft.) 6
Input Cord Length (m) 1.8
Input Cord Gauge Type 14 gauge, SJT
Voltage Compatibility (VAC) 120

USER INTERFACE, ALERTS & CONTROLS

Switches Combination AC circuit breaker and 2 position red illuminated on/off power switch
Diagnostic LEDs Built-in LED confirms suppressor "protection present" (green) status

SURGE / NOISE SUPPRESSION

AC Suppression Joule Rating 790
AC Suppression Response Time < 1 ns
Protection Modes Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS) 150
UL1449 Let Through Rating 330V - UL Verified

DATALINE SURGE SUPPRESSION

Telephone/DSL Protection No
Cable (Coax) Protection No
Network (Ethernet) Protection No

PHYSICAL

Shipping Dimensions (hwd / in.) 12.20 x 4.72 x 1.49
Shipping Dimensions (hwd / cm) 30.99 x 11.99 x 3.78
Shipping Weight (lbs.) 1.16
Shipping Weight (kg) 0.53
Unit Dimensions (hwd / in.) 1.26 x 1.65 x 10.5
Unit Dimensions (hwd / cm) 3.20 x 4.19 x 26.67
Unit Weight (lbs.) 1.05
Unit Weight (kg) 0.48
Material of Construction Plastic
Integrated Keyhole Mounting Tabs Keyhole mounting tabs enable wall mounting
Color (AC Line Cord) Gray
Metal Case No

SPECIAL FEATURES

Right-Angle Plug No

CERTIFICATIONS

UL1449 3rd Edition (AC Suppression) UL1449 3RD EDITION
UL1363 (Power Tap) UL1363
cUL / CSA (Canada) cUL
Approvals Exceeds IEEE 587 category A&B specifications

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $20,000 Ultimate Lifetime Insurance

REVIEW SNAPSHOT®

by PowerReviews
Tripp LiteTAA Compliant Protect It! Surge Suppressor
 
5.0

(based on 1 review)

Ratings Distribution

  • 5 Stars

     

    (1)

  • 4 Stars

     

    (0)

  • 3 Stars

     

    (0)

  • 2 Stars

     

    (0)

  • 1 Stars

     

    (0)

Reviewed by 1 customer

Displaying review 1

Back to top

 
5.0

This product works well in an office.

By 

from Undisclosed

Comments about Tripp Lite TAA Compliant Protect It! Surge Suppressor:

This product has plenty of outlets for a small business. It protects my machines during a power surge. Would definitely recommend this to others.

Comment on this review

Product Warranty

This product has a Lifetime limited warranty. Get more information

Insurance Coverage

This product includes a $20,000 Ultimate Lifetime Insurance for connected equipment. Click for details

Software & Downloads

More Support Resources for TLP606TAA

Do you own a TLP606TAA?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.