Part Number: OMNIX1500XLTAA TAA
This Model has been retired and has not been replaced. More information for the OMNIX1500XLTAA is available on the model support page
Overview
Tripp Lite's OMNIX1500XLTAA is compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases. This line interactive UPS system offers voltage regulation, surge suppression and long lasting, expandable battery support for personal computers, internetworking equipment and other sensitive electronics. Internal UPS circuits support entry level PC systems for up to 75 minutes during power failures so that connected equipment can be shut down without data loss. Automatic Voltage Regulation (AVR) circuits regulate brownouts as low as 151 and overvoltages up to 282 volts back to usable 230V levels without using battery power. Offers complete desktop power protection in an attractive black tower configuration. Includes 8 IEC320-C13 outlets with battery support and AC surge suppression. USB port enables optional unattended system shutdown without data loss in the case of extended power failure, USB cable included. PowerAlert software available via free download from www.tripplite.eaton.com. Built-in single line RJ jacks protect modem, fax machine, Ethernet, cordless phone or other peripheral with a standard dialup/DSL phone connection. Built-in audible alarm and 4 front panel LEDs indicate line power status, battery power status, battery low/replace status and voltage boost operation. 1500VA power handling ability supports entry-level PCs, network workstations, point-of-sale equipment, small business phone systems, audio/video equipment and home theater systems. Offers 4.5 minutes battery runtime with a full load of 1500VA and 13 minutes with a half load of 750VA. Supports hot-swappable battery replacement via built-in access panel. Extended runtime available with optional BP24V15RT2U or BP24V28-2U external battery packs.
Features
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- OMNIX1500XLTAA Uninterruptible Power Supply offers voltage regulation, surge suppression and long lasting battery support
- Supports entry level PCs up to 75 minutes during blackouts to enable shutdown without data loss, runtime is further expandable by connecting an external battery pack
- Regulates brownouts as low as 151 and overvoltages to 282V back to usable 230V nominal levels without using battery power
- 8 IEC320 C13 outlets with complete AC surge suppression
- C14 inlet accepts user-supplied AC power cord with country-specific plug
- USB port and cable enables unattended shutdown in the case of extended power failure
- PowerAlert software available via free download from tripplite.eaton.com
- Dataline surge suppression protects standard dialup/DSL or Ethernet line connection
- Audible alarm and 4 front panel LEDs offer complete UPS and line power status information
- 1500VA power handling ability supports a variety of sensitive electronic equipment
- 4.5 minutes full load runtime (1500VA), 13 minutes half load runtime (750VA)
- Runtime is further expandable with the addition of external battery packs
- Supports hot swappable battery replacement via built-in access panel
- Attractive full color retail packaging
Specifications
OVERVIEW
UPC Code | 037332153272 |
UPS Type | Line-Interactive |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 5A |
Nominal Input Voltage(s) Supported | 230V AC |
UPS Input Connection Type | C14 inlet |
UPS Input Connection Description | Attached 15cm line cord with C14 inlet. The C14 inlet accepts user-supplied AC power cord with country-specific plug. |
UPS Input Cord Length (ft.) | 0.5 |
OUTPUT
Output Capacity (VA) | 1500 |
Output Capacity (kVA) | 1.5 |
Output Capacity (Watts) | 940 |
Frequency Compatibility | 50 / 60 Hz |
Output Voltage Regulation (Line Mode) | -18%, +8% |
Output Voltage Regulation (Battery Mode) | +/- 5% |
Included Output Power Cables | Includes 2 C13 to C14 output power cables |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 230V |
Output Receptacles | (8) C13 |
BATTERY
Runtime Full Load (min.) | 4.5 min. (940w) |
Runtime Half Load (min.) | 13 min. (470w) |
Expandable Runtime | Yes |
External Battery Pack Compatibility | BP24V15RT2U (limit 1); BP24V28-2U (limit 1); BP24V70-3U (multi-pack compatible) |
DC System Voltage (VDC) | 24 |
Battery Recharge Rate (Included Batteries) | Less than 4.5 hours from 10% to 90% |
Battery Access | Battery access door |
Internal UPS Replacement Battery Cartridge | RBC51 (quantity 2) |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 151 to 282 |
Overvoltage Correction | Input voltages between 245 and 282 are reduced by 12% |
Undervoltage Correction | Input voltages between 177 and 199 are boosted by 14% |
Severe Undervoltage Correction | Input voltages between 151 and 176 are boosted by 30% |
USER INTERFACE, ALERTS & CONTROLS
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
Audible Alarm | Audible alarm indicates power-failure and low-battery conditions |
LED Indicators | 5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 340 |
UPS AC Suppression Response Time | Instantaneous |
UPS Dataline Suppression | 1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Tower |
Installation Form Factors Supported with Included Accessories | Tower |
Installation Form Factors Supported with Optional Accessories | Wallmount ( UPSWM - tower mounting kit) |
Primary UPS Depth (mm) | 191 |
Primary UPS Height (mm) | 300 |
Primary UPS Width (mm) | 183 |
Shipping Dimensions (hwd / in.) | 15.50 x 11.00 x 11.25 |
Shipping Weight (lbs.) | 35.00 |
UPS Housing Material | Polycarbonate |
UPS Power Module Dimensions (hwd, in.) | 11.8 x 7.2 x 7.5 |
UPS Power Module Weight (kg) | 14.51 |
UPS Power Module Weight (lbs.) | 32 |
Unit Dimensions (hwd / in.) | 11.750 x 7.250 x 7.500 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 98.8 |
AC Mode Efficiency Rating (100% Load) | 97% |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 654.6 |
Battery Mode Heat Dissipation (BTU/Hr) @ Half Load | 197.5 |
COMMUNICATIONS
PowerAlert Software | Free download from https://tripplite.eaton.com/products/power-alert |
Communications Cable | USB interface cable included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Communications Interface | USB |
LINE / BATTERY TRANSFER
Transfer Time | 2-4 milliseconds |
Low Voltage Transfer to Battery Power (Setpoint) | 151 |
High Voltage Transfer to Battery Power (Setpoint) | 282 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Hot swappable batteries |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS |
APPLICATIONS
UPS Applications | Home/Office Desktop |
STANDARDS & COMPLIANCE
Product Certifications | EN 62040-2; IEC 62040-2; UL 1778 |
Product Compliance | CE (Europe); RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images