Part Number: P130-000-AUDIO
Separates the audio track from an HDMI audio/video signal and sends it to a stereo receiver, speakers or other separate audio system. Ideal for connecting a Blu-ray player or other HDMI source to speakers with no HDMI input.
- Supports multi-channel audio up to 5.1 surround sound
- Features 3.5 mm stereo, TOSLINK and RCA digital audio outputs
- Transmits UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 30 Hz
- Supports uncompressed audio, such as LPCM
- Supports compressed audio, including DTS and Dolby Digital
- 2-year limited warranty
Overview
Features
- Ideal for connecting HDMI source to speakers that don’t have HDMI input
- Features 3.5 mm stereo, TOSLINK digital optical and RCA digital audio outputs
- LED indicates the unit is receiving power or transmitting an audio/video signal
- Power Supply includes international plug adapters (North America, Europe, U.K and Australia)
Versatile Audio Options
- Supports 2-channel stereo
- Supports multi-channel audio up to 5.1 surround sound
- Supports uncompressed audio, such as LPCM
- Supports compressed audio, including DTS and Dolby Digital
Rich, Vibrant Ultra High Definition Video
- Transmits UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 30 Hz
- Supports 24-bit True Color (8 bits per channel) at 4K
- Supports 36-bit Deep Color (12 bits per channel) at 1080p
- Supports optional 3D formats up to 50/60 Hz
Specifications
OVERVIEW
UPC Code | 037332193193 |
Product Type | Video Adapter |
Technology | HDMI; Stereo Audio; Toslink/SPDIF |
CONNECTIONS
Side A - Connector 1 | HDMI (FEMALE) |
Side B - Connector 1 | HDMI (FEMALE) |
Side B - Connector 2 | TOSLINK (MALE) |
Side B - Connector 3 | 3.5MM (FEMALE) |
Side B - Connector 4 | RCA (FEMALE) |
PHYSICAL
Color | Black |
Cable Length (ft.) | 0 |
FEATURES & SPECIFICATIONS
HDCP Specification | 1.3 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
A060-006 | RF Digital Coax Gold Audio Cable (RCA M/M), 6 ft. (1.83 m) | |
A102-01M | Toslink Digital Optical SPDIF Audio Cable, 1M (3.28 ft.) | |
A102-02M | Toslink Digital Optical SPDIF Audio Cable, 2M (6.56 ft.) | |
A102-03M | Toslink Digital Optical SPDIF Audio Cable, 3M (9.84 ft.) | |
A102-04M | Toslink Digital Optical SPDIF Audio Cable, 4M (13.12 ft.) | |
P312-003 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 3 ft. (0.91 m) | |
P312-006 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) | |
P312-010 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m) | |
P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) | |
P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) | |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images