Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

8K fiber cable transmits enhanced UHD 8K video with Dynamic HDR and 4:4:4 color in home theater and digital signage applications.

  • Supports UHD resolutions up to 8K @ 60 Hz (4:4:4) for heightened video quality
  • Carries Dynamic HDR signals for rich contrast and expanded color accuracy
  • Fiber optic strands transmit audio/video over longer distances than standard copper
  • Dispels EMI/RFI line noise that can disrupt A/V signal and affect equipment performance
  • Plenum rated for horizontal premise applications in air ducts and drop ceilings
  • 3-year limited warranty

Features

HDMI Cable Helps Your Gaming, Home Theater or Digital Signage Setup Get 8K-Ready
This HDMI cable (M/M) securely connects laptops, tablets, PCs, Blu-ray players, game consoles or satellite/cable TV boxes to HDTVs, HD monitors, projectors or home theater receivers. Because the cable uses optical fiber, it can transmit HDMI signals longer distances with no latency or loss. It also eliminates any EMI/RFI line noise that can interfere with your audio/video signal and disrupt the performance of your connected equipment.

Enjoy the Clarity of 8K Video with 7.1-Channel Surround Sound and 4:4:4 Color
The P568F-10M-8K6 supports UHD 8K video resolutions and Dolby 7.1-channel surround sound. It supports Dynamic HDR, which maintains premium contrast and color in each scene or even each frame. HDCP 2.3 compliance allows you to stream the latest 4K Amazon and Netflix content with no complications. This cable also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.

Take Advantage of the Most Advanced HDMI Features for Premier Picture Quality
This 8K-ready cable allows your compatible hardware to deliver up-to-date HDMI features, such as eARC (enhanced Audio Return Channel), which passes full-resolution surround sound signals to your speakers without compressing them. QMS (Quick Media Switching) switches from one frame rate to another without the delay of a blank screen between them. ALLM (Auto Low Latency Mode), VRR (Variable Refresh Rate) and QFT (Quick Frame Transport) reduce latency, refresh rate and lag for a more vivid gaming experience.

Advanced Fiber Cable Is Easier to Install than Copper
Because the fiber cable is slimmer and more flexible than standard copper HDMI cables, the P568F-10M-8K6 is easier to install around corners and in hard-to-reach spaces behind equipment. It draws power from the connected device, so no external power supply is needed to transmit the HDMI signal across the longer distances unique to fiber optic cabling. Note: the cable must be installed in the correct direction to function properly, so please check the Source and Display labels on the connectors before installation.

Invest in Quality Construction for Reliable Performance
You’re expecting this 8K cable to last a long time, which is why it has been constructed with high-quality materials. Contacts are gold-plated to resist corrosion. Double shielding reduces line noise (EMI/RFI) that can disrupt signals traveling through the HDMI cord. The plenum-rated jacket has low smoke and flame characteristics, making it suitable for premise applications in ceilings, walls and ducts.

System Requirements

  • Both source and display devices must be compatible with HDMI 2.1 standards to access HDMI 2.1 features
  • Both source and display devices must be compatible with 8K standards to watch 8K video

Package Includes

P568F-10M-8K6 HDMI Fiber Active Optical Cable, M/M, Black, 10 m (33 ft.) 

RoHS compliant

Specifications

OVERVIEW
UPC Code037332260932
Product TypeActive Optical Cable (AOC)
TechnologyHDMI
VIDEO
Video InputHDMI (MALE)
Video OutputHDMI (MALE)
Max Supported Video Resolution7680 x 4320 (8K) @ 60Hz
Max 1280 x 720 (720p) Range (ft)33
Max 1920 x 1080 (1080p) Range (ft)33
Max 1920 x 1200 Range (ft)33
Max 2560 x 1600 Range (ft)33
Max 3840 x 2160 (4K@30Hz) Range (ft)33
Max 3840 x 2160 (4K@60Hz) Range (ft)33
Max 4096 x 2160 (4K) Range (ft)33
Max 5120 x 2880 (5K) Range (ft)33
Max 7680 x 4320 (8K@30Hz) Range (ft)33
Max 7680 x 4320 (8K@60Hz) Range (ft)33
Signal Range (ft)33
Signal Range (m)10
Max Supported Color Depth48-bit
HDR SupportYes
3D Video SupportedYes
Chroma Sub Sampling4:4:4
Maximum Signal Range (ft)33
Signal TransmissionUnidirectional
POWER
Power Over Cable (PoC) SupportNo
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1HDMI (MALE)
Contact Plating  Gold
PHYSICAL
ColorBlack
Material of ConstructionPVC
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingCMP
Cable Outer Diameter (OD)4.5 mm
Cable Length (ft.)33
Cable Length (in.)396
Ferrite Core  Yes
Number of Displays1
Form Factor/Mounting OptionsCable
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
ENVIRONMENTAL
Operating Temperature Range32° to 122°F (0° to 50°C)
Storage Temperature Range-40° to 158°F (-40° to 70°C)
Operating Humidity Range10% to 80% RH, Non-Condensing
Storage Humidity Range10% to 80% RH, Non-Condensing
COMMUNICATIONS
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
FEATURES & SPECIFICATIONS
EMI/RFI Line Noise ProtectionYes
10/100 Ethernet Extension SupportNo
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceCE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Accessories

  Model Number Description
HDMI Cable Lock - Clamp/Tie/Screw P568-000-LOCK P568-000-LOCK HDMI Cable Lock - Clamp/Tie/Screw

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.