Share Product
Don't see your reseller listed? Let Us Help!
Prices are in US Dollars
Updated daily
How to Order On-Site Services for Your 3-Phase UPS
Our factory-trained technicians provide a range of on-site services, including commissioning, maintenance and repairs, to help ensure your 3-phase UPS systems maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
contact an Eaton Service Specialist
How to Order Services for Your Eaton Product
Our factory-trained technicians provide a range of services, including commissioning, maintenance and repairs, to help ensure your Eaton products maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
contact an Eaton Service Specialist
All Images
|
Download
Thumbnail JPEG
Small JPEG
Medium JPEG
Large JPEG
XL JPEG
|
Cisco Compatibility
The Cisco Compatible logo signifies that Eaton's product has undergone interoperability testing by Eaton together with Cisco and a third-party test house based on testing criteria set by Cisco. Eaton is solely responsible for the support and warranty of its product. Cisco makes no warranties, express or implied, with respect to Eaton's product or its interoperation with the listed Cisco product(s) and disclaims any implied warranties of merchantability, fitness for a particular use, or against infringement.
Cisco, the Cisco logo, and Cisco Systems are trademarks or registered trademarks of Cisco Systems, Inc. and/or its affiliates in the United States and certain other countries.
Create New List
Add to List
Ultra Thin Toslink Digital Optical SPDIF Audio Cable, 3M (9.84 ft.)
Part Number: A102-03M-THIN
Ultra Thin Toslink Digital Optical SPDIF Audio Cable, 3M (9.84 ft.)
Part Number: A102-03M-THIN
This Model has been retired and replaced by A102-03M. More information for the A102-03M-THIN is available on the model support page
Features
- Ultra Thin cable is ideal for situations where space is at a premium
- Digital Optical Fiber offers the best in Audio clarity
- Precision polished optical termination minimizes loss for better high frequencies, and a more realistic stereo image
- Immune to all Electromagnetic and Radio-Frequency interference
- Eliminates distortion caused by inductance, capacitance, and resistance found in copper cables
System Requirements
- Home Theater or Stereo equipment with Toslink capabilities
Package Includes
- 3M (10-ft.) Ultra Thin Toslink Digital Optical Audio Cable
Specifications
OVERVIEW
UPC Code | 037332189073 |
Technology | Toslink/SPDIF |
CONNECTIONS
Side A - Connector 1 | TOSLINK (MALE) |
Side B - Connector 1 | TOSLINK (MALE) |
PHYSICAL
Color | Black |
Cable Length (ft.) | 9.8 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.04 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
More Q&As may be available on the A10203MTHIN model support page.
Similar Products
A102-01M
Toslink Digital Optical SPDIF Audio Cable, 1M (3.28 ft.)
A102-02M
Toslink Digital Optical SPDIF Audio Cable, 2M (6.56 ft.)
A102-04M
Toslink Digital Optical SPDIF Audio Cable, 4M (13.12 ft.)
A104-02M
Ultra Thin Toslink to Mini Toslink Digital Optical SPDIF Audio Cable, 2M (6.56 ft.)
A200-012
RG59 Coax Cable with F-Type Connectors, 12 ft. (3.66 m)
A060-006
RF Digital Coax Gold Audio Cable (RCA M/M), 6 ft. (1.83 m)
A200-006
RG59 Coax Cable with F-Type Connectors, 6 ft. (1.83 m)
A200-025
RG59 Coax Cable with F-Type Connectors, 25 ft. (7.62 m)
P311-006
3.5mm Mini Stereo Audio Extension Cable for Speakers and Headphones (M/F), 6 ft. (1.83 m)
P311-010
3.5mm Mini Stereo Audio Extension Cable for Speakers and Headphones (M/F), 10 ft. (3.05 m)
P311-025
3.5mm Mini Stereo Audio Extension Cable for Speakers and Headphones (M/F), 25 ft. (7.62 m)
P312-001
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 1 ft. (0.31 m)
P312-001-2RA
3.5mm Mini Stereo Audio Cable with two Right-Angle plugs (M/M), 1 ft. (0.31 m)