Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 12/28/2020

Overview

Tripp Lite's UR050-001-24-10 1-ft. (0.31 m) USB 2.0 A to Micro-B cable features a Universal / Reversible "A" connector, which takes the guesswork out of which way to position the "A" connector for plugging. Micro-USB is the latest generation of USB connector, and is found on Cell Phones, PDA's, Digital Cameras, Tablets and more. Constructed of premium double-shielded cable with tinned copper braid and aluminum mylar foil featuring twisted 28AWG data lines and 24AWG power lines. 24AWG power lines allow for charging of higher powered devices such as tablets, which standard 28AWG Micro USB cables can't sufficiently charge. USB 2.0 rated cable handles 480Mbps data transfer rates. 10 Piece Bulk Pack.

Features

  • USB Universal / Reversible A Male to Micro-B Male - 10 Piece Bulk Pack
  • Constructed of 24AWG power lines for the charging of higher powered devices such as tablets, which standard 28AWG Micro USB cables can't sufficiently charge
  • Premium double-shielded cable with tinned copper braid and aluminum mylar foil features twisted 28AWG data lines and 24AWG power lines
  • Supports USB 2.0 data transfer rates up to 480Mbps

System Requirements

  • Digital devices that use the USB Micro-B Female socket

Package Includes

  • 1-ft. (0.31 m) USB 2.0 Universal / Reversible A to Micro-USB B Device Cable, 28/24AWG (A Male to Micro-B Male) - 10 Piece Bulk Pack
RoHS compliant

Specifications

OVERVIEW
UPC Code037332186157
TechnologyUSB 2.0 (High Speed)
CONNECTIONS
Side A - Connector 1REVERSIBLE USB A (MALE)
Side B - Connector 1MICRO-USB B (MALE)
PHYSICAL
ColorBlack
Wire Gauge (AWG)28/24
Cable Length (ft.)1
Shipping Dimensions (hwd / in.)12.60 x 1.00 x 9.85
Shipping Weight (lbs.)0.40
ENVIRONMENTAL
Operating Temperature Range-10/+75° C (14 to 167° F)
Storage Temperature Range-20/+80° C (-4 to 176° F)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

American Wire Gauge (AWG) is a US standard set of wire gauges or diameters. The higher the gauge number, the thinner the wire. Since thicker wire has less electrical resistance, it can carry more current. For networking or digital signage applications with longer runs, use 24 AWG cabling. AWG is also used to describe USB data/charging cables used with smartphones and other mobile devices. Thicker cables can carry more current and potentially charge a device faster. The gauge of USB cables have two numbers (e.g. 28/28 AWG). The first number refers to the gauge of the data wires and the second describes the gauge of the power wires. A USB cable that is 28/24 AWG has thicker charging wires and can carry more current.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.