Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Turn your standard USB cable into a Universal Cable

  • Universal / Reversible A-Male plugs in any direction
  • Turns a standard USB cable into a Universal Cable
  • Right-Angle A connector ideal in situations where space is at a premium
  • USB2.0 Rated

Overview

The UR024-000-RA USB adapter (M/F) features a universal/reversible male end which allows the adapter to be plugged in any direction on a computer's USB port. Add this adapter to a standard USB cable, and convert it to a universal pluggable cable. The right-angle USB-A connector is ideal in situations where space is at a premium. USB 2.0 rated for 480 Mbps transfer rates. Fully molded with gold-plated contacts for a lifetime of use

Features

  • USB 2.0 Male-to Female adapter, with Universal / Reversible Male connector
  • Male end can be plugged in any direction
  • Right-Angle A connector ideal in situations where space is at a premium
  • USB2.0 Hi-Speed rated

Package Includes

  • Universal Reversible USB 2.0 A-Male to Right-Angle A-Female Adapter
RoHS compliant

Specifications

OVERVIEW
UPC Code037332182913
TechnologyUSB 2.0 (High Speed)
CONNECTIONS
Side A - Connector 1REVERSIBLE USB A (MALE)
Side B - Connector 1USB A (FEMALE)
PHYSICAL
ColorBlack
Cable Length (ft.)0
Shipping Dimensions (hwd / in.)0.05 x 4.50 x 7.00
Shipping Weight (lbs.)0.05
Unit Dimensions (hwd / in.)0.690 x 1.380 x 0.790
ENVIRONMENTAL
Operating Temperature Range14° to 122°F (-10° to 50°C)
Storage Temperature Range5° to 140°F (-15° to 60°C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.