Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Reversible USB "A" connector plugs in any direction

  • 10-ft. (3.05 m), USB 2.0, A/B Peripheral device cable
  • Universal, Reversible "A" connector allows plugging in any direction

Overview

The UR022-010 USB 2.0 A/B device cable with Universal / Reversible "A" connector meets or exceeds USB 2.0 specifications. Backward compatible with older USB 1.1 applications as well. USB 2.0 cabling includes superior foil shielding for reliable, error-free data communications. The data transfer rates of USB 2.0 (up to 480 Mbps) make them perfect for multimedia applications. Features nickel-plated connectors and gold-plated copper contacts for superior conductivity. The cable is manufactured with molded connectors and integral strain relief for extra durability and long life.

Features

  • 10-ft. (3.05 m), USB 2.0 A-Male to B-Male, with Universal / Reversible "A" connector
  • USB 2.0 compliant, to 480Mbps transfer rates
  • Backward compatible with previous USB generations
  • Gold plated contacts and molded ends provide a lifetime of use
  • 28AWG Data Pair, 24AWG Power pair

System Requirements

  • Any USB device requiring a USB cable
  • USB2.0 performance only when used with USB2.0 device and USB2.0 controller

Package Includes

  • Universal Reversible USB 2.0 A-Male to B-Male Device Cable - 10-ft. (3.05 m)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332179456
TechnologyUSB 2.0 (High Speed)
Cable Type  Passive
CONNECTIONS
Side A - Connector 1REVERSIBLE USB A (MALE)
Side B - Connector 1USB B (MALE)
Connector StyleStraight
PHYSICAL
Cable Jacket ColorBlack
Cable Length (ft.)10
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
Shipping Weight (lbs.)0.25
ENVIRONMENTAL
Operating Temperature Range14° to 122°F (-10° to 50°C)
Storage Temperature Range5° to 140°F (-15° to 60°C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.