Part Number: UR022-006-WH
This Model has been retired and replaced by UR022-006. More information for the UR022-006-WH is available on the model support page
Features
- 6ft, White, USB 2.0 A-Male to B-Male, with Universal / Reversible "A" connector
- USB 2.0 compliant, to 480Mbps transfer rates
- Backward compatible with previous USB generations
- Gold plated contacts and molded ends provide a lifetime of use
- 28AWG Data Pair, 24AWG Power pair
System Requirements
- Any USB device requiring a USB cable
- USB2.0 performance only when used with USB2.0 device and USB2.0 controller
Package Includes
- Universal Reversible USB 2.0 A-Male to B-Male Device Cable - White - 6-ft. (1.83 m)
Specifications
OVERVIEW
UPC Code | 037332182043 |
Technology | USB 2.0 (High Speed) |
CONNECTIONS
Side A - Connector 1 | REVERSIBLE USB A (MALE) |
Side B - Connector 1 | USB B (MALE) |
PHYSICAL
Color | White |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 0.25 x 5.50 x 8.50 |
Shipping Weight (lbs.) | 0.10 |
ENVIRONMENTAL
Operating Temperature Range | -10/+75° C (14 to 167° F) |
Storage Temperature Range | -20/+80° C (-4 to 176° F) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images