Part Number: UR024-006-RA
This Model has been retired and replaced by UR024-006. More information for the UR024-006-RA is available on the model support page
Overview
Features
- 6ft, USB 2.0 Right / Left Angle A-Male to A-Female Extension, with Universal / Reversible "A" Male connector
- USB 2.0 compliant, to 480Mbps transfer rates
- Backward compatible with previous USB generations
- Gold plated contacts and molded ends provide a lifetime of use
- 28AWG Data Pair, 24AWG Power pair
System Requirements
- Any USB device requiring a USB cable
- USB2.0 performance only when used with USB2.0 device and USB2.0 controller
Package Includes
- Universal Reversible USB 2.0 Right / Left Angle A-Male to A-Female Extension Cable - 6ft
Specifications
OVERVIEW
UPC Code | 037332179517 |
Technology | USB 2.0 (High Speed) |
CONNECTIONS
Side A - Connector 1 | REVERSIBLE USB A (MALE) |
Side B - Connector 1 | USB A (FEMALE) |
PHYSICAL
Color | Black |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
Shipping Weight (lbs.) | 0.13 |
ENVIRONMENTAL
Operating Temperature Range | -10/+75° C (14 to 167° F) |
Storage Temperature Range | -20/+80° C (-4 to 176° F) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Videos
- Reversible USB Cables
https://tripplite.eaton.com/video/reversible-usb-cables/63591
Product Images