Part Number: AS400CABLEKIT2
This Model has been retired and has not been replaced. An Owner's Manual and other information for the AS400CABLEKIT2 is available on the model support page
Overview
NOTE: Compatible with select SmartOnline and SmartPro UPS systems specifying the use of this accessory. Check "Related Items" tab of compatible SmartOnline and SmartPro UPS models to verify compatibility.
Features
- Supplies AS400 / iSeries / System i servers with UPS communications and shutdown
- Connects between AS400 and UPS DB9/Accessory ports
- Complete accessory and cabling included to support full line of SmartOnline and select SmartPro UPS Systems
- 6ft / 1.8m cable lengths included
Package Includes
- RELAYIOCARD w/ configuration (73-1183) and monitoring (73-1350) cables for select .75-20KVA Smart Online and select SmartPro UPS systems without dedicated dry contact capability.
- 73-1348 Cable for SmartOnline .75-3kVA Single-Phase and 5-16kVA Split-Phase UPS systems
- 73-1349 Cable for SmartOnline 5-80 kVA UPS systems with dedicated Dry Contact Port
- Owner's manuals with warranty information
Specifications
OVERVIEW
UPC Code | 037332162816 |
PHYSICAL
Shipping Dimensions (hwd / in.) | 3.15 x 7.48 x 6.10 |
Shipping Weight (lbs.) | 1.13 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
UPS Battery Backup
Model Number | Description | |
---|---|---|
SUINT2000XLCD | SmartOnline 230V 2kVA 1800W On-Line Double-Conversion UPS, Tower, Extended Run, Network Card Options, LCD, USB, DB9 | |
SUINT3000XLCD | SmartOnline 230V 3kVA 2700W On-Line Double-Conversion UPS, Tower, Extended Run, Network Card Options, LCD, USB, DB9 |
Documents & Downloads
Product Images