Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$546.50 Avg. Price

Protects connected mission-critical equipment against damage, downtime and data loss due to blackouts, brownouts, power surges and line noise. Pure sine wave output is compatible with active PFC power supplies.

  • Corrects under- and overvoltages from 83V to 147V
  • 6 NEMA 5-15R outlets
  • Monitoring of power conditions via POWERALERT12
  • Interactive LCD monitoring screen
  • 15.6 min. runtime at half load; 6.4 min. at full load

Overview

The SMC10002URM SmartPro® 120V 1kVA 700W Line-Interactive Sine Wave UPS provides battery backup and AC power protection against blackouts, brownouts, power surges and line noise that can damage electronics or destroy data. Ideal for backing up high-performance workstations, servers and network equipment, the SMC10002URM switches to battery mode in milliseconds to keep your connected equipment running long enough to save files and shut down safely with no data loss. Pure sine wave output is compatible with active power factor correction (PFC) power supplies.

Featuring six NEMA 5-15R outlets and a 10-foot (3.1-meter) power cord with 120V NEMA 5-15P input, the SMC10002URM has an internal battery that provides 15.6 minutes of support at half load and 6.4 minutes at full load. A front-panel LCD screen lets you configure settings and monitor operating data, such as load level, voltage, battery charge and estimated runtimes.

Automatic voltage regulation (AVR) maintains 120V nominal output over an input range of 83V to 147V without using battery power. EMI/RFI noise filtering improves your equipment's performance and prevents damage. A 570-joule surge suppression rating protects your equipment from harmful power surges. With free downloadable PowerAlert software, the SMC10002URM enables safe unattended system shutdown and file saves in case of a prolonged power failure.

Features

Protects Mission-Critical Electronic Equipment
  • Provides fully regulated pure sine wave AC output compatible with active PFC power supplies
  • Audible alarm signals loss of utility power, overload and low battery
  • 6 NEMA 5-15R outlets
  • 10-ft. (3.05 m) power cord with 120V NEMA 5-15P input
  • 570-joule surge suppression rating

Reliable Battery Backup
  • Supports half load up to 15.6 min. and full load up to 6.4 min.
  • Internal batteries designed for hot-swap field replacement
  • 95% line-power efficiency rating saves money in energy costs

Automatic Voltage Regulation (AVR)
  • Maintains 120V nominal output over input range of 83V-147V without using battery power

EMI/RFI Line Noise Filtering
  • Removes electromagnetic and radio frequency interference that can disrupt or damage equipment's performance

Interactive LCD Screen
  • Front-panel LCD signals operating mode, load level, voltage, battery charge and estimated runtimes
  • Supports multiple advanced user setup and operating preferences
  • Rotates for easy viewing in rack-mount or tower configurations

Communications Ports
  • USB & Serial ports enable data-saving unattended shutdown when used with PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
  • EPO port supports emergency shutdown in large facilities

Versatile Installation Options
  • UPSHDEARKIT 2- and 4-post hardware included for front-vertical-rail mounting in 2U of EIA-standard 19 in. rack
  • Mounts on wall with optional 2POSTRMKITWM
  • Mounts in upright tower position with optional 2-9USTAND
  • Mounts with extra front-to-rear support in 4-post racks with optional 4POSTRAILKIT

Package Includes

  • SMC10002URM SmartPro® 120V 1kVA 700W Line-Interactive Sine Wave UPS
  • USB cable
  • UPSHDEARKIT mounting hardware
  • Owner’s manual
Cisco compatible RoHS compliant VMware ready application NUT compatible

Specifications

OVERVIEW
UPC Code037332186232
UPS TypeLine-Interactive
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)9.2A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P
Input Circuit Breakers10A
UPS Input Cord Length (ft.)10
Recommended Electrical Service15A 120V
OUTPUT
Output Capacity (VA)1000
Output Capacity (kVA)1
Output Capacity (Watts)700
Output Capacity (kW)0.7
Power Factor  0.7
Nominal Voltage Details120v nominal output in battery mode
Frequency Compatibility60 Hz
Output Voltage Regulation (Line Mode)-21%, +8%
Output Voltage Regulation (Battery Mode)+/- 5%
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(6) 5-15R
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  6.4 min. (700W)
Runtime Half Load (min.)  15.6 min. (350W)
DC System Voltage (VDC)24
Battery Recharge Rate (Included Batteries)Less than 4.5 hours from 10% to 90% (typical, full load discharge)
Battery AccessFront panel battery access door
Internal UPS Replacement Battery Cartridge RBC24V-LCD 
Battery Replacement DescriptionHot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 147
Overvoltage Correction  Input voltages between 128 and 147 are reduced by 12%
Undervoltage Correction  Input voltages between 83 and 107 are boosted by 14%
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayFront panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options)
Switches3 pushbutton switches control OFF / ON power status, MODE selection and MUTE / ENTER control functions
Alarm Cancel OperationPower-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible AlarmAudible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating570
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorRackmount
Rack Height  2U
Cooling MethodFan
Included Mounting Accessory DescriptionIncludes UPSHDEARKIT for 2 point front-mount and 2 point center-mount rackmount installation in 2 and 4 post racks, plus wallmount installation; For additional stability in 4 post racks, consider optional 4 post mounting accessories 4POSTRAILKIT and 4POSTRAILKITWM
Installation Form Factors Supported with Included Accessories2 post 19 inch rackmount; 2 post front mount; 4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories4 post rackmount full-depth ( 4POSTRAILKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND )
Minimum Required Rack Depth (inches)16
Optional Mounting Accessory NotesOptional  2-9USTAND  enables upright tower UPS placement;  4POSTRAILKIT  enables installation in 4-post standard depth racks from 20.5 to 36 inches (521 to 914mm);  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm)
Primary UPS Depth (mm)318
Primary UPS Height (mm)88
Primary UPS Width (mm)441
Shipping Dimensions (hwd / in.)8.70 x 18.50 x 22.70
Shipping Weight (lbs.)40.00
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)3.45 x 17.35 x 12.5
UPS Power Module Weight (kg)16.06
UPS Power Module Weight (lbs.)35.4
Unit Weight (lbs.)35.4000
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  122
AC Mode Efficiency Rating (100% Load)95%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load  455
Operating Elevation0-10000 ft. (0-3000 m)
Audible Noise45 dBA maximum, front side 1m
COMMUNICATIONS
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications CableUSB cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools (NUT) CompatibilityNUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite
Network Management Card DescriptionNetwork management not supported
Communications InterfaceDB9 Serial; EPO (emergency power off); USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time  4 milliseconds (AC to battery), 1 milliseconds (Battery to AC)
Low Voltage Transfer to Battery Power (Setpoint)83
High Voltage Transfer to Battery Power (Setpoint)147
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Automatic Voltage Regulation (AVR); Hot swappable batteries; Surge/noise protection
Grounding DetailsBack panel grounding lug
APPLICATIONS
UPS ApplicationsAudio/Video; Large Network; High-End Desktop/Small Network; Retail/Point of Sale; Hospitality
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); NOM (Mexico); UL 1778
Product ComplianceRoHS; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Questions & Answers

Accessories

UPS Replacement Batteries

  Model Number Description
2U UPS Replacement Battery Cartridge for Select UPS RBC24V-LCD RBC24V-LCD 2U UPS Replacement Battery Cartridge for Select UPS

Power Distribution Units (PDUs)

  Model Number Description
1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount PDU1215 PDU1215 1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount
1.5kW Single-Phase Hot-Swap PDU, 100-127V 15A Outlets (8 5-15R), 2 5-15P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount PDUB15 PDUB15 1.5kW Single-Phase Hot-Swap PDU, 100-127V 15A Outlets (8 5-15R), 2 5-15P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount
100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall PDUB151U PDUB151U 100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall
1.4kW Single-Phase Local Metered PDU, 120V Outlets (13 5-15R), 5-15P, 100-127V Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount PDUMH15 PDUMH15 1.4kW Single-Phase Local Metered PDU, 120V Outlets (13 5-15R), 5-15P, 100-127V Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount
1.4kW Single-Phase Local Metered Automatic Transfer Switch PDU, 2 120V 5-15P 15A Inputs, 8 5-15R Outputs, 1U, TAA PDUMH15AT PDUMH15AT 1.4kW Single-Phase Local Metered Automatic Transfer Switch PDU, 2 120V 5-15P 15A Inputs, 8 5-15R Outputs, 1U, TAA
1.4kW Single-Phase Switched Automatic Transfer Switch PDU, 2 120V 5-15P 15A Inputs, 8 5-15R Outputs, 1U, TAA PDUMH15ATNET PDUMH15ATNET 1.4kW Single-Phase Switched Automatic Transfer Switch PDU, 2 120V 5-15P 15A Inputs, 8 5-15R Outputs, 1U, TAA
1.4kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (8 5-15R), 5-15P, 12 ft. (3.66 m) Cord, 1U Rack-Mount, TAA PDUMNH15 PDUMNH15 1.4kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (8 5-15R), 5-15P, 12 ft. (3.66 m) Cord, 1U Rack-Mount, TAA
1.9-3.8kW Single-Phase 120-240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 with 5 Adapters, 10 ft. (3.05 m) Cord, 1U Rack-Mount PDUNV PDUNV 1.9-3.8kW Single-Phase 120-240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 with 5 Adapters, 10 ft. (3.05 m) Cord, 1U Rack-Mount

Power Cords and Adapters

  Model Number Description
Computer Power Cord, NEMA 5-15P to Left-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black P006-006-13LA P006-006-13LA Computer Power Cord, NEMA 5-15P to Left-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black
Computer Power Cord, NEMA 5-15P to Right-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black P006-006-13RA P006-006-13RA Computer Power Cord, NEMA 5-15P to Right-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black
Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 2 ft. (0.61 m), Black P007-002 P007-002 Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 2 ft. (0.61 m), Black
Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 6 ft. (1.83 m), Black P007-006 P007-006 Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 6 ft. (1.83 m), Black
Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black P007-010 P007-010 Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black
Desktop Computer Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 12 ft. (3.66 m), Black P010-012 P010-012 Desktop Computer Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 12 ft. (3.66 m), Black
Power Cord, NEMA 5-15P to C15 - Heavy-Duty, 15A, 125V, 14 AWG, 4 ft. (1.22 m), Black P019-004 P019-004 Power Cord, NEMA 5-15P to C15 - Heavy-Duty, 15A, 125V, 14 AWG, 4 ft. (1.22 m), Black
Power Cord, NEMA 5-15P to C15 - Heavy-Duty, 15A, 125V, 14 AWG, 8 ft. (2.43 m), Black P019-008 P019-008 Power Cord, NEMA 5-15P to C15 - Heavy-Duty, 15A, 125V, 14 AWG, 8 ft. (2.43 m), Black
Heavy-Duty Power Extension Cable, NEMA L5-15R to NEMA 5-15P - 15A, 120V, 14 AWG, 1 ft. (0.31 m), Black P023-001 P023-001 Heavy-Duty Power Extension Cable, NEMA L5-15R to NEMA 5-15P - 15A, 120V, 14 AWG, 1 ft. (0.31 m), Black
Computer Power Cord, C19 to NEMA 5-15P - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black P034-010 P034-010 Computer Power Cord, C19 to NEMA 5-15P - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black

Accessories

  Model Number Description
2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems 2-9USTAND 2-9USTAND 2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems
2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems 2POSTRMKITWM 2POSTRMKITWM 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems

Services & Extended Warranties

Preventive Maintenance

Part Number Description
TL0005NXXX6009UC UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS
TLWFLN72XX2509UC 2-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
TLWFLN73XX2509UC 3-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
TLWFLN75XX2509UC 5-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems

Extended Warranty

Part Number Description
TL5SW5Y1400UC 5-Year Extended Warranty Smart & SMX 951-1400 VA UPS systems

Unpacking & Assembly

Part Number Description
TLAS00NXXX6009UC UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Installation

Part Number Description
TLSU05NXXX6009UC UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.