UPS Replacement Battery Cartridge for Select APC UPS 16.9 lbs.

UPS Replacement Battery Cartridge for select APC UPS, 16.9-lbs.

Model Number: RBC6A


  • Up to 30% longer runtime than basic replacements
  • OEM certified premium batteries
  • Rugged, leakproof construction
  • Maintenance-free
  • Wide operating temperature range

Tripp Lite's premium UPS replacement battery cartridges breathe new life into UPS systems suffering from expired or weak internal batteries. Each replacement battery set is carefully configured to meet or exceed all of the original manufacturer specifications and ships pre-assembled and ready for installation into your UPS system. Reusable packaging holds expired batteries for recycling center delivery. Compatible with select UPS systems from APC and other major brands See Tripp Lite's UPS replacement battery page to confirm compatibility and quantity required.

Key Features

  • Restore your UPS to its original runtime specifications
  • Comes pre-assembled and ready for installation into your UPS system
  • Reusable packaging holds expired batteries for recycling center delivery
  • Compatible with many brands and models, including APC models BP1000, SUVS1000, SU1000, SU1000NET, SU1000RM, SU1000RMNET, and SUA1000

Typical Applications

  • Extends the operating life of older UPS systems
  • Restores or enhances runtimes of UPS systems exhibiting reduced power failure runtime

Package Includes

  • UPS battery replacement cartridge
  • Instruction manual with installation, recycling and warranty information

BATTERY

Typical Battery Lifespan 3 - 5 years, depending on host UPS operating conditions

PHYSICAL

Shipping Dimensions (hwd / in.) 6 x 7.5 x 12
Shipping Dimensions (hwd / cm) 15.2 x 19.1 x 30.5
Shipping Weight (lbs.) 19 (Package includes 1 set of 2 batteries)
Shipping Weight (kg) 8.6 (Package includes 1 set of 2 batteries)
Unit Dimensions (hwd / in.) 3.6875 x 7.6875 x 5.875
Unit Dimensions (hwd / cm) The set measures 9.4 x 19.5 x 14.9
Unit Weight (lbs.) 16.9
Unit Weight (kg) 7.7

ENVIRONMENTAL

Relative Humidity 0 - 95% non-condensing
Operating Elevation (ft.) 0 - 10,000
Storage Elevation (ft.) 0 - 50,000
Operating Elevation (m) 0-3000 m
Storage Elevation (m) 0 - 15,200 m

WARRANTY

Product Warranty Period (U.S. & Canada) 18-month limited warranty
Product Warranty Period (International) 1-year limited warranty
Product Warranty Period (Mexico) 1-year limited warranty
Product Warranty Period (Puerto Rico) 1-year limited warranty

Do you own a RBC6A?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.