UPS Replacement Battery Cartridge for Tripp Lite APC Belkin Best Powerware Liebert other UPS

UPS Replacement Battery Cartridge for Tripp Lite, APC, Belkin, Best, Powerware, Liebert & other UPS

Model Number: RBC51


  • Up to 30% longer runtime than basic replacements
  • OEM certified premium batteries
  • Rugged, leakproof construction
  • Maintenance-free
  • Wide operating temperature range
(3 Reviews)
Read all 3 reviews  |  Write a Review

Tripp Lite’s RBC51 premium UPS replacement battery cartridge breathes new life into UPS systems suffering from expired or weak internal batteries. Like every Tripp Lite battery cartridge, it is carefully screened and certified to meet or exceed original manufacturer specifications and ships ready for installation in your UPS system. Its reusable packaging holds expired batteries for recycling center delivery. The RBC51 is compatible with a wide variety of UPS systems, including select models from Tripp Lite, APC, Belkin, Best, Powerware, Liebert and more.

Key Features

  • Restores UPS runtime performance to its original runtime specifications
  • Reusable packaging contains expired batteries for recycling center delivery
  • Compatible with a variety of UPS brands

Typical Applications

  • Extends the operating life of older UPS systems
  • Restores or enhances runtimes of all UPS systems exhibiting reduced power failure runtime

Package Includes

  • RBC51 UPS Replacement Battery Cartridge
  • Owner’s Manual

BATTERY

Included Battery Set Includes 1 12V battery
Typical Battery Lifespan 3 - 5 years, depending on host UPS operating conditions

PHYSICAL

Shipping Dimensions (hwd / in.) 6 x 7.5 x 12
Shipping Dimensions (hwd / cm) 15.2 x 19.1 x 30.5
Shipping Weight (lbs.) 7
Shipping Weight (kg) 3.18
Unit Dimensions (hwd / in.) 3.6875 x 2.5 x 5.875
Unit Dimensions (hwd / cm) 9.4 x 6.4 x 14.9

ENVIRONMENTAL

Relative Humidity 0 - 95% non-condensing
Operating Elevation (ft.) 0 - 10,000
Storage Elevation (ft.) 0 - 50,000
Operating Elevation (m) 0-3000 m
Storage Elevation (m) 0 - 15,200 m

WARRANTY

Product Warranty Period (U.S. & Canada) 18-month limited warranty
Product Warranty Period (International) 1-year limited warranty
Product Warranty Period (Mexico) 1-year limited warranty
Product Warranty Period (Puerto Rico) 1-year limited warranty

REVIEW SNAPSHOT®

by PowerReviews
UPS Replacement Battery Cartridge for select Tripp Lite APC Belkin Best Powerware Liebert and other UPS
 
3.7

(based on 3 reviews)

Ratings Distribution

  • 5 Stars

     

    (2)

  • 4 Stars

     

    (0)

  • 3 Stars

     

    (0)

  • 2 Stars

     

    (0)

  • 1 Stars

     

    (1)

67%

of respondents would recommend this to a friend.

Reviewed by 3 customers

Sort by

Displaying reviews 1-3

Back to top

 
1.0

lousy tech support

By 

from Undisclosed

Comments about UPS Replacement Battery Cartridge for select Tripp Lite APC Belkin Best Powerware Liebert and other UPS:

I quit buying Tripp Lite procucts because when I called for support the gal argued with me when I wanted to buy a battery for my unit! I have since gone with another brand!

Comment on this review

(1 of 1 customers found this review helpful)

 
5.0

Our UPS Problem Solved!

By 

from Undisclosed

Comments about UPS Replacement Battery Cartridge for select Tripp Lite APC Belkin Best Powerware Liebert and other UPS:

The replacement battery was easy to install, and we have had no further problems. Hard to believe that we could buy the replacement, install it, and we're good to go. I was very relieved to learn that we didn't need a new UPS. The battery arrived quickly too, so we weren't without the power safety net for long after we figured out what the problem was.

Comment on this review

(1 of 1 customers found this review helpful)

 
5.0

THIS PRODUCT HAS FUNCTIONED WITHOUT FAILURE

By 

from Undisclosed

Comments about UPS Replacement Battery Cartridge for select Tripp Lite APC Belkin Best Powerware Liebert and other UPS:

DURING POWER FAILURES THIS PRODUCT HAS AFFORDED US AMPLE POWER AND PEACE OF MIND IN KNOWING THAT OUR WORK FLOW WOULD NOT BE INTERRUPTED.

Comment on this review

Displaying reviews 1-3

Back to top

Do you own a RBC51?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.