Part Number: U004-010-R
This Model has been retired and replaced by U024-010. More information for the U004-010-R is available on the model support page
Overview
Tripp Lite's 10-ft. USB (universal serial bus) A/A extension cable is used to extend an existing USB device cable. This handy USB cable features, molded strain relief, double shielding, 24k gold plated connectors and gold plated copper contacts for superior conductivity and error-free data transmission. It is constructed of the highest quality wire allowed by the USB specification and consists of 20 AWG power wires to maximize the full potential of USB. Tripp Lite warrants this product to be free from defects in materials and workmanship for life. Clamshell retail packaging.
Features
- Premium double-shielded cables with tinned copper braid and aluminum Mylar foil feature twisted 28/20 AWG data lines.
- Supports Low and Full Speed data transfer rates ( 1.5mbps to 12mbps )
- Gold plated connectors and gold plated copper contacts provide superior conductivity.
- Molded connectors with built-in strain relief ensure that the cable lasts a long time.
- Tripp Lite warrants this product to be free from defects in materials and workmanship for life.
System Requirements
- USB port and device
Package Includes
- 10-ft. USB 1.1 Full Speed AA Gold Extension Cable USB-A M/F
Specifications
OVERVIEW
UPC Code | 037332014702 |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | USB A (FEMALE) |
PHYSICAL
Color | Black |
Cable Length (ft.) | 10 |
Shipping Dimensions (hwd / in.) | 6.14 x 5.40 x 1.60 |
Shipping Weight (lbs.) | 0.44 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |