• Home
  • Products
  • KVM Switches
  • KVM Accessories
USB 2 in 1 Cable Kit for B020 B022 Series KVM Switches 6 ft

6-ft. KVM Switch USB (2-in-1) Cable Kit for B020- and B022-Series KVMs

Model Number: P776-006


  • Connects a USB Computer to Tripp Lite's B020- and B022-Series KVM Switches)
  • Makes management and organization of cables much easier
  • KVM Switch side of the cable kit consists of a HD15 Male cable
  • Computer side of the cable kit consists of a HD15 Male cable and a USB A Male cable
  • Molded, color-coded connectors

Tripp Lite's 6-ft. USB (2-in-1) KVM cable kit is designed to connect a USB computer to Tripp Lite's B020- and B022-Series KVM Switches. This premium 2-in-1 cable provides superior performance and cable management. It consists of a USB keyboard/mouse cable and a monitor cable bonded into a single unit. This low profile cable is incredibly flexible making cable management a breeze. All cables are manufactured from superior molded cable with integral strain relief and foil shielding for maximum EMI/RFI protection.

Key Features

  • Connects a USB computer to Tripp Lite's B020- and B022-Series KVM Switches
  • KVM Switch side of the cable kit consists of a HD15 Male cable
  • Computer side of the cable kit consists of a HD15 Male cable and a USB A Male cable
  • Provides superior performance and cable management
  • Molded ends with easy-grip textured overmold
  • Low profile cable is super flexible and easy to control
  • Superior molded cable with integral strain relief and double shielding (foil and braid) for maximum EMI/RFI protection

System Requirements

  • A Tripp Lite B020- or B022-Series KVM switche

Package Includes

  • 6-ft. KVM Switch USB (2-in-1) Cable Kit

OVERVIEW

Model Type Cable Kits

INPUT

Cable Length (ft.) 6
Cable Length (m) 1.83

UPC ASSIGNMENT

Unit Carton UPC# 037332121936

CONNECTIONS

Connector A CUSTOM HD15 (MALE)
Connector B HD15 (MALE) & USB-A (MALE)

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

[FAQ-889] What type of KVM do I need to run four USB systems with a PS/2 mouse and keyboard?

Use a B022-004-R KVM Switch with four P776-006 USB Cable Kits.[Last Updated: Jun 19, 2013]

Was this answer helpful?

Product Warranty

This product has a Lifetime limited warranty. Get more information

More Support Resources for P776-006

Do you own a P776-006?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.