Part Number: U022-006-R
This Model has been retired and replaced by U022-010-R. More information for the U022-006-R is available on the model support page
Overview
Features
- Meets or exceeds USB 2.0 specifications
- Supports faster data transfer rate (1.5 to 480 Mbps) for low speed and high speed devices including multimedia applications
- Premium double-shielded cables with tinned copper braid and aluminum Mylar foil
- Gold-plated connectors and gold-plated copper contacts for superior conductivity
- Molded connectors and integral strain relief for extra durability and long life
System Requirements
- Any device requiring a USB cable (USB 2.0 performance only when used with USB 2.0 device and USB controller)
Package Includes
- 6-ft. USB 2.0 Gold Cable USB-A to USB-B
Specifications
OVERVIEW
UPC Code | 037332116512 |
Technology | USB 2.0 (High Speed) |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | USB B (MALE) |
PHYSICAL
Color | Black |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 1.00 x 5.50 x 6.50 |
Shipping Weight (lbs.) | 0.30 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Videos
- U022-Series USB 2.0 A/B Gold Device Cable
https://tripplite.eaton.com/video/u022-series-usb-2-0-a-b-gold-device-cable/60585
Product Images